{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "On October 21, 2026, the Node.js project released security updates addressing a critical vulnerability in the Brotli decoder bundled with Node.js, commonly referred to as \"Node2Shell\" (tracked as CVE-2026-111497). The vulnerability is an out-of-bounds write that could allow a remote attacker to cause memory corruption and potentially execute arbitrary code. This advisory covers the status of impact of various Siemens software products.\n\nSiemens has released new versions for the affected products and recommends to update to the latest versions.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "Operators of critical power systems (e.g. TSOs or DSOs) worldwide are usually required by regulations to build resilience into the power grids by applying multi-level redundant secondary protection schemes. It is therefore recommended that the operators check whether appropriate resilient protection measures are in place. The risk of cyber incidents impacting the grid's reliability can thus be minimized by virtue of the grid design.\nSiemens strongly recommends applying the provided security updates using the corresponding tooling and documented procedures made available with the product. If supported by the product, an automated means to apply the security updates across multiple product instances may be used. Siemens strongly recommends prior validation of any security update before being applied, and supervision by trained staff of the update process in the target environment. \nAs a general security measure Siemens strongly recommends to protect network access with appropriate mechanisms (e.g. firewalls, segmentation, VPN). It is advised to configure the environment according to our operational guidelines in order to run the devices in a protected IT environment.\n\nRecommended security guidelines can be found at:\nhttps://www.siemens.com/gridsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-045512: Node2Shell Vulnerability in Siemens Products - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-045512.html"
      },
      {
        "category": "self",
        "summary": "SSA-045512: Node2Shell Vulnerability in Siemens Products - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-045512.json"
      }
    ],
    "title": "SSA-045512: Node2Shell Vulnerability in Siemens Products",
    "tracking": {
      "current_release_date": "2026-11-04T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-045512",
      "initial_release_date": "2026-10-30T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-10-30T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        },
        {
          "date": "2026-11-04T00:00:00.000Z",
          "legacy_version": "1.1",
          "number": "2",
          "summary": "Added Desigo CC to the affected products list."
        }
      ],
      "status": "final",
      "version": "2"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Desigo CC family V8",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Desigo CC family V8"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Desigo CC family V9",
                  "product_id": "2"
                }
              }
            ],
            "category": "product_name",
            "name": "Desigo CC family V9"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Heliox Dual Port 60kW",
                  "product_id": "3"
                }
              }
            ],
            "category": "product_name",
            "name": "Heliox Dual Port 60kW"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Heliox Flex Pro",
                  "product_id": "4"
                }
              }
            ],
            "category": "product_name",
            "name": "Heliox Flex Pro"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SICHARGE FLEX",
                  "product_id": "5"
                }
              }
            ],
            "category": "product_name",
            "name": "SICHARGE FLEX"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SICHARGE UC",
                  "product_id": "6"
                }
              }
            ],
            "category": "product_name",
            "name": "SICHARGE UC"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Sifinity Go",
                  "product_id": "7"
                }
              }
            ],
            "category": "product_name",
            "name": "Sifinity Go"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Sifinity Setup",
                  "product_id": "8"
                }
              }
            ],
            "category": "product_name",
            "name": "Sifinity Setup"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "VersiCharge AC Series",
                  "product_id": "9"
                }
              }
            ],
            "category": "product_name",
            "name": "VersiCharge AC Series"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "VersiCloud",
                  "product_id": "10"
                }
              }
            ],
            "category": "product_name",
            "name": "VersiCloud"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-111497",
      "cwe": {
        "id": "CWE-787",
        "name": "Out-of-bounds Write"
      },
      "flags": [
        {
          "label": "component_not_present",
          "product_ids": [
            "9",
            "5",
            "7",
            "6",
            "3",
            "8",
            "4",
            "10"
          ]
        }
      ],
      "notes": [
        {
          "category": "description",
          "text": "A buffer overflow vulnerability in the Brotli decoder (c/dec/decode.c) in Google Brotli versions 1.0.3 through 1.2.0 on all platforms allows a remote unauthenticated attacker to corrupt adjacent decoder state memory, disclose sensitive memory contents, cause a denial of service, or potentially execute arbitrary code using a crafted Brotli-compressed stream.\r\n\r\n\r\n\r\n\r\n\r\nUsers need to update any Brotli libraries or binaries between 1.0.3 through 1.2.0 to the latest available version: 1.0.10 or 1.1.1 or 1.2.1.",
          "title": "CVE Description"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2"
        ],
        "known_not_affected": [
          "10",
          "3",
          "4",
          "5",
          "6",
          "7",
          "8",
          "9"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Install the latest .NET security updates via Windows Update.",
          "product_ids": [
            "1",
            "2"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 9.8,
            "baseSeverity": "CRITICAL",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "1",
            "2"
          ]
        }
      ],
      "threats": [
        {
          "category": "impact",
          "details": "Node.js not present",
          "product_ids": [
            "9",
            "5",
            "7",
            "6",
            "3",
            "8",
            "4",
            "10"
          ]
        }
      ],
      "title": "CVE-2026-111497"
    }
  ]
}