{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "Simcenter Nastran is affected by a stack overflow vulnerability that could be triggered when an application binary reads arbitrary string as a file argument. If a user is tricked to run one of the impacted application binary with a malicious string, an attacker could leverage the vulnerability to perform remote code execution in the context of the current process.\n\nSiemens has released a new version for Simcenter Nastran and recommends to update to the latest version.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-069220: Stack Overflow Vulnerability in Simcenter Nastran Before V2606 - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-069220.html"
      },
      {
        "category": "self",
        "summary": "SSA-069220: Stack Overflow Vulnerability in Simcenter Nastran Before V2606 - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-069220.json"
      }
    ],
    "title": "SSA-069220: Stack Overflow Vulnerability in Simcenter Nastran Before V2606",
    "tracking": {
      "current_release_date": "2026-08-11T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-069220",
      "initial_release_date": "2026-08-11T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-08-11T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "interim",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<2606",
                "product": {
                  "name": "Simcenter Nastran < V2606",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Simcenter Nastran"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-59086",
      "cwe": {
        "id": "CWE-121",
        "name": "Stack-based Buffer Overflow"
      },
      "notes": [
        {
          "category": "description",
          "text": "The affected applications contain a stack overflow vulnerability while parsing specially strings as argument for one of the application binaries. This could allow an attacker to execute code in the context of the current process.",
          "title": "CVE Description"
        }
      ],
      "product_status": {
        "known_affected": [
          "1"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Update to V2606 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://support.sw.siemens.com/product/289054037/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.8,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "1"
          ]
        }
      ],
      "title": "CVE-2026-59086"
    }
  ]
}