{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "Opcenter X before V2604 contain an authentication bypass vulnerability that could allow an attacker to gain full unauthorized access to the application.\n\nSiemens has released a new version for Opcenter X and recommends to update to the latest version.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-096828: Token Invalidation Vulnerability in Opcenter X Before V2604 - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-096828.html"
      },
      {
        "category": "self",
        "summary": "SSA-096828: Token Invalidation Vulnerability in Opcenter X Before V2604 - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-096828.json"
      }
    ],
    "title": "SSA-096828: Token Invalidation Vulnerability in Opcenter X Before V2604",
    "tracking": {
      "current_release_date": "2026-07-14T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-096828",
      "initial_release_date": "2026-07-14T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-07-14T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "interim",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<2604",
                "product": {
                  "name": "Opcenter X < V2604",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Opcenter X"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-56451",
      "cwe": {
        "id": "CWE-347",
        "name": "Improper Verification of Cryptographic Signature"
      },
      "notes": [
        {
          "category": "description",
          "text": "Affected applications do not properly validate the algorithm specified in the JSON Web Token (JWT) header.\r\nThis could allow an unauthenticated remote attacker to forge arbitrary JWT, bypass authentication mechanisms and impersonate any user including administrative accounts, potentially gaining full unauthorized access to the application.",
          "title": "CVE Description"
        }
      ],
      "product_status": {
        "known_affected": [
          "1"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Update to V2604 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://support.sw.siemens.com/product/206159703/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 10.0,
            "baseSeverity": "CRITICAL",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "1"
          ]
        }
      ],
      "title": "CVE-2026-56451"
    }
  ]
}