{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "Two vulnerabilities have been identified in the SIMATIC S7-400 CPU family\nthat could allow an attacker to cause a denial of service condition. In order\nto exploit the vulnerabilities, an attacker must have access to the affected\ndevices on port 102/tcp via Ethernet, PROFIBUS or Multi Point Interfaces\n(MPI). \n\nSiemens has released updates for several affected products and recommends to update to the latest versions. Siemens recommends specific countermeasures for products where updates are not, or not yet available.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: \nhttps://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-113131: Denial of Service Vulnerabilities in SIMATIC S7-400 CPUs - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-113131.html"
      },
      {
        "category": "self",
        "summary": "SSA-113131: Denial of Service Vulnerabilities in SIMATIC S7-400 CPUs - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-113131.json"
      },
      {
        "category": "self",
        "summary": "SSA-113131: Denial of Service Vulnerabilities in SIMATIC S7-400 CPUs - PDF Version",
        "url": "https://cert-portal.siemens.com/productcert/pdf/ssa-113131.pdf"
      },
      {
        "category": "self",
        "summary": "SSA-113131: Denial of Service Vulnerabilities in SIMATIC S7-400 CPUs - TXT Version",
        "url": "https://cert-portal.siemens.com/productcert/txt/ssa-113131.txt"
      }
    ],
    "title": "SSA-113131: Denial of Service Vulnerabilities in SIMATIC S7-400 CPUs",
    "tracking": {
      "current_release_date": "2023-05-09T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-113131",
      "initial_release_date": "2018-11-13T00:00:00Z",
      "revision_history": [
        {
          "date": "2018-11-13T00:00:00Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        },
        {
          "date": "2019-05-14T00:00:00Z",
          "legacy_version": "1.1",
          "number": "2",
          "summary": "Updated acknowledgements and added solution for S7-400H V6"
        },
        {
          "date": "2020-02-10T00:00:00Z",
          "legacy_version": "1.2",
          "number": "3",
          "summary": "SIPLUS devices now explicitly mentioned in the list of affected products"
        },
        {
          "date": "2022-08-09T00:00:00Z",
          "legacy_version": "1.3",
          "number": "4",
          "summary": "No fix planned for SIMATIC S7-400 PN/DP V6 and below CPU family, and for SIMATIC S7-400 H V4.5 and below CPU family"
        },
        {
          "date": "2023-01-10T00:00:00Z",
          "legacy_version": "1.4",
          "number": "5",
          "summary": "No fix planned for SIMATIC S7-400 PN/DP V7 CPU family (incl. SIPLUS variants)"
        },
        {
          "date": "2023-05-09T00:00:00Z",
          "legacy_version": "1.5",
          "number": "6",
          "summary": "Expanded SIMATIC S7-400 V7 CPU family (incl. SIPLUS variants) to individual products and MLFBs; added fix for SIMATIC S7-400 PN/DP V7 CPUs; clarified that no fix is planned for other S7-400 V7 CPUs"
        }
      ],
      "status": "final",
      "version": "6"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": " SIMATIC S7-400 CPU 412-1 DP V7 (6ES7412-1XJ07-0AB0)",
                  "product_id": "1",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7412-1XJ07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 412-1 DP V7 (6ES7412-1XJ07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": " SIMATIC S7-400 CPU 412-2 DP V7 (6ES7412-2XK07-0AB0)",
                  "product_id": "2",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7412-2XK07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 412-2 DP V7 (6ES7412-2XK07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": " SIMATIC S7-400 CPU 414-2 DP V7 (6ES7414-2XL07-0AB0)",
                  "product_id": "3",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7414-2XL07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 414-2 DP V7 (6ES7414-2XL07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": " SIMATIC S7-400 CPU 414-3 DP V7 (6ES7414-3XM07-0AB0)",
                  "product_id": "4",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7414-3XM07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 414-3 DP V7 (6ES7414-3XM07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V7.0.3",
                "product": {
                  "name": " SIMATIC S7-400 CPU 414-3 PN/DP V7 (6ES7414-3EM07-0AB0)",
                  "product_id": "5",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7414-3EM07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 414-3 PN/DP V7 (6ES7414-3EM07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V7.0.3",
                "product": {
                  "name": " SIMATIC S7-400 CPU 414F-3 PN/DP V7 (6ES7414-3FM07-0AB0)",
                  "product_id": "6",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7414-3FM07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 414F-3 PN/DP V7 (6ES7414-3FM07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": " SIMATIC S7-400 CPU 416-2 DP V7 (6ES7416-2XP07-0AB0)",
                  "product_id": "7",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7416-2XP07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 416-2 DP V7 (6ES7416-2XP07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": " SIMATIC S7-400 CPU 416-3 DP V7 (6ES7416-3XS07-0AB0)",
                  "product_id": "8",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7416-3XS07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 416-3 DP V7 (6ES7416-3XS07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V7.0.3",
                "product": {
                  "name": " SIMATIC S7-400 CPU 416-3 PN/DP V7 (6ES7416-3ES07-0AB0)",
                  "product_id": "9",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7416-3ES07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 416-3 PN/DP V7 (6ES7416-3ES07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": " SIMATIC S7-400 CPU 416F-2 DP V7 (6ES7416-2FP07-0AB0)",
                  "product_id": "10",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7416-2FP07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 416F-2 DP V7 (6ES7416-2FP07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V7.0.3",
                "product": {
                  "name": " SIMATIC S7-400 CPU 416F-3 PN/DP V7 (6ES7416-3FS07-0AB0)",
                  "product_id": "11",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7416-3FS07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 416F-3 PN/DP V7 (6ES7416-3FS07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": " SIMATIC S7-400 CPU 417-4 DP V7 (6ES7417-4XT07-0AB0)",
                  "product_id": "12",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7417-4XT07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": " SIMATIC S7-400 CPU 417-4 DP V7 (6ES7417-4XT07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V7.0.3",
                "product": {
                  "name": "SIMATIC S7-400 CPU 412-2 PN V7 (6ES7412-2EK07-0AB0)",
                  "product_id": "13",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6ES7412-2EK07-0AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC S7-400 CPU 412-2 PN V7 (6ES7412-2EK07-0AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SIMATIC S7-400 H V4.5 and below CPU family (incl. SIPLUS variants)",
                  "product_id": "14"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC S7-400 H V4.5 and below CPU family (incl. SIPLUS variants)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V6.0.9",
                "product": {
                  "name": "SIMATIC S7-400 H V6 CPU family (incl. SIPLUS variants)",
                  "product_id": "15"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC S7-400 H V6 CPU family (incl. SIPLUS variants)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SIMATIC S7-400 PN/DP V6 and below CPU family (incl. SIPLUS variants)",
                  "product_id": "16"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC S7-400 PN/DP V6 and below CPU family (incl. SIPLUS variants)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V8.2.1",
                "product": {
                  "name": "SIMATIC S7-410 CPU family (incl. SIPLUS variants)",
                  "product_id": "17"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC S7-410 CPU family (incl. SIPLUS variants)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V7.0.3",
                "product": {
                  "name": "SIPLUS S7-400 CPU 414-3 PN/DP V7 (6AG1414-3EM07-7AB0)",
                  "product_id": "18",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6AG1414-3EM07-7AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SIPLUS S7-400 CPU 414-3 PN/DP V7 (6AG1414-3EM07-7AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/<V7.0.3",
                "product": {
                  "name": "SIPLUS S7-400 CPU 416-3 PN/DP V7 (6AG1416-3ES07-7AB0)",
                  "product_id": "19",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6AG1416-3ES07-7AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SIPLUS S7-400 CPU 416-3 PN/DP V7 (6AG1416-3ES07-7AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SIPLUS S7-400 CPU 416-3 V7 (6AG1416-3XS07-7AB0)",
                  "product_id": "20",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6AG1416-3XS07-7AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SIPLUS S7-400 CPU 416-3 V7 (6AG1416-3XS07-7AB0)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SIPLUS S7-400 CPU 417-4 V7 (6AG1417-4XT07-7AB0)",
                  "product_id": "21",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6AG1417-4XT07-7AB0"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SIPLUS S7-400 CPU 417-4 V7 (6AG1417-4XT07-7AB0)"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2018-16556",
      "cwe": {
        "id": "CWE-20",
        "name": "Improper Input Validation"
      },
      "notes": [
        {
          "category": "summary",
          "text": "Specially crafted packets sent to port 102/tcp via Ethernet interface, via\r\nPROFIBUS, or via Multi Point Interfaces (MPI) could cause the affected\r\ndevices to go into defect mode. Manual reboot is required to resume normal\r\noperation.\r\n\r\nSuccessful exploitation requires an attacker to be able to send specially\r\ncrafted packets to port 102/tcp via Ethernet interface, via PROFIBUS or Multi\r\nPoint Interfaces (MPI). No user interaction and no user privileges are\r\nrequired to exploit the security vulnerability. The vulnerability could allow\r\ncausing a denial of service condition of the core functionality of the CPU,\r\ncompromising the availability of the system.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2",
          "3",
          "4",
          "5",
          "6",
          "7",
          "8",
          "9",
          "10",
          "11",
          "12",
          "13",
          "14",
          "15",
          "16",
          "17",
          "18",
          "19",
          "20",
          "21"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "Restrict network access to affected devices; restrict network access to port 102/tcp for Ethernet interfaces",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21"
          ]
        },
        {
          "category": "mitigation",
          "details": "Activate Field Interface Security in PCS 7 V9.0, and use a SIMATIC/SIPLUS CP443-1 Adv. to communicate with ES/OS",
          "product_ids": [
            "17"
          ]
        },
        {
          "category": "no_fix_planned",
          "details": "Currently no fix is planned",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "7",
            "8",
            "10",
            "12",
            "14",
            "16",
            "20",
            "21"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V7.0.3 or later version",
          "product_ids": [
            "5",
            "6",
            "9",
            "11",
            "13",
            "18",
            "19"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109752685/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V6.0.9 or later version",
          "product_ids": [
            "15"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109474550/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V8.2.1 or later version",
          "product_ids": [
            "17"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109476571/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.5,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C",
            "version": "3.1"
          },
          "products": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21"
          ]
        }
      ],
      "title": "CVE-2018-16556"
    },
    {
      "cve": "CVE-2018-16557",
      "cwe": {
        "id": "CWE-347",
        "name": "Improper Verification of Cryptographic Signature"
      },
      "notes": [
        {
          "category": "summary",
          "text": "Sending of specially crafted packets to port 102/tcp via Ethernet interface\r\nvia PROFIBUS or Multi Point Interfaces (MPI) could cause a denial of service\r\ncondition on affected devices. Flashing with a firmware image may be required\r\nto recover the CPU.\r\n\r\nSuccessful exploitation requires an attacker to have network access to port\r\n102/tcp via Ethernet interface or to be able to send messages via PROFIBUS or\r\nMulti Point Interfaces (MPI) to the device. No user interaction is required.\r\nIf no access protection is configured, no privileges are required to exploit\r\nthe security vulnerability. The vulnerability could allow causing a\r\ndenial of service condition of the core functionality of the CPU,\r\ncompromising the availability of the system.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2",
          "3",
          "4",
          "5",
          "6",
          "7",
          "8",
          "9",
          "10",
          "11",
          "12",
          "13",
          "14",
          "15",
          "16",
          "17",
          "18",
          "19",
          "20",
          "21"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "CVE-2018-16557: Configure protection level 3 (read/write protection)",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21"
          ]
        },
        {
          "category": "mitigation",
          "details": "Restrict network access to affected devices; restrict network access to port 102/tcp for Ethernet interfaces",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21"
          ]
        },
        {
          "category": "mitigation",
          "details": "Activate Field Interface Security in PCS 7 V9.0, and use a SIMATIC/SIPLUS CP443-1 Adv. to communicate with ES/OS",
          "product_ids": [
            "17"
          ]
        },
        {
          "category": "no_fix_planned",
          "details": "Currently no fix is planned",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "7",
            "8",
            "10",
            "12",
            "14",
            "16",
            "20",
            "21"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V7.0.3 or later version",
          "product_ids": [
            "5",
            "6",
            "9",
            "11",
            "13",
            "18",
            "19"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109752685/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V6.0.9 or later version",
          "product_ids": [
            "15"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109474550/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V8.2.1 or later version",
          "product_ids": [
            "17"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109476571/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 8.2,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:L/A:H/E:P/RL:O/RC:C",
            "version": "3.1"
          },
          "products": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21"
          ]
        }
      ],
      "title": "CVE-2018-16557"
    }
  ]
}