{
"document": {
"category": "csaf_security_advisory",
"csaf_version": "2.0",
"distribution": {
"text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
"tlp": {
"label": "WHITE"
}
},
"lang": "en",
"notes": [
{
"category": "summary",
"text": "Siemens Teamcenter Visualization and JT2Go are affected by multiple file parsing vulnerabilities that could be triggered when the application reads malicious TIF, CGM or PDF files. If a user is tricked to open a malicious TIF, CGM or PDF file with the affected products, this could lead the application to crash or potentially lead to arbitrary code execution.\n\nSiemens has released updates for the affected products and recommends to update to the latest versions.",
"title": "Summary"
},
{
"category": "general",
"text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: \nhttps://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
"title": "General Recommendations"
},
{
"category": "general",
"text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
"title": "Additional Resources"
},
{
"category": "legal_disclaimer",
"text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.",
"title": "Terms of Use"
}
],
"publisher": {
"category": "vendor",
"contact_details": "productcert@siemens.com",
"name": "Siemens ProductCERT",
"namespace": "https://www.siemens.com"
},
"references": [
{
"category": "self",
"summary": "SSA-120378: Multiple File Parsing Vulnerabilities in Teamcenter Visualization and JT2Go - HTML Version",
"url": "https://cert-portal.siemens.com/productcert/html/ssa-120378.html"
},
{
"category": "self",
"summary": "SSA-120378: Multiple File Parsing Vulnerabilities in Teamcenter Visualization and JT2Go - CSAF Version",
"url": "https://cert-portal.siemens.com/productcert/csaf/ssa-120378.json"
},
{
"category": "self",
"summary": "SSA-120378: Multiple File Parsing Vulnerabilities in Teamcenter Visualization and JT2Go - PDF Version",
"url": "https://cert-portal.siemens.com/productcert/pdf/ssa-120378.pdf"
},
{
"category": "self",
"summary": "SSA-120378: Multiple File Parsing Vulnerabilities in Teamcenter Visualization and JT2Go - TXT Version",
"url": "https://cert-portal.siemens.com/productcert/txt/ssa-120378.txt"
}
],
"title": "SSA-120378: Multiple File Parsing Vulnerabilities in Teamcenter Visualization and JT2Go",
"tracking": {
"current_release_date": "2023-06-13T00:00:00Z",
"generator": {
"engine": {
"name": "Siemens ProductCERT CSAF Generator",
"version": "1"
}
},
"id": "SSA-120378",
"initial_release_date": "2022-11-08T00:00:00Z",
"revision_history": [
{
"date": "2022-11-08T00:00:00Z",
"legacy_version": "1.0",
"number": "1",
"summary": "Publication Date"
},
{
"date": "2022-12-13T00:00:00Z",
"legacy_version": "1.1",
"number": "2",
"summary": "Added fix for Teamcenter Visualization version line V13.3 for CVE-2022-39136"
},
{
"date": "2023-06-13T00:00:00Z",
"legacy_version": "1.2",
"number": "3",
"summary": "Added fix for Teamcenter Visualization version line V13.2"
}
],
"status": "interim",
"version": "3"
}
},
"product_tree": {
"branches": [
{
"branches": [
{
"branches": [
{
"category": "product_version_range",
"name": "All versions < V14.1.0.4",
"product": {
"name": "JT2Go",
"product_id": "1"
}
}
],
"category": "product_name",
"name": "JT2Go"
},
{
"branches": [
{
"category": "product_version_range",
"name": "vers:all/=V13.3.0.7