{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "The embedded web server on affected devices contains a buffer overflow vulnerability. This could allow remote attackers to cause a denial of service (device reboot) or possibly execute arbitrary code via a malformed URL.\n\nSiemens has released new versions for the affected products and recommends to update to the latest versions.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-130874: Buffer Overflow Vulnerability in SCALANCE X Switches - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-130874.html"
      },
      {
        "category": "self",
        "summary": "SSA-130874: Buffer Overflow Vulnerability in SCALANCE X Switches - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-130874.json"
      }
    ],
    "title": "SSA-130874: Buffer Overflow Vulnerability in SCALANCE X Switches",
    "tracking": {
      "current_release_date": "2026-02-10T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-130874",
      "initial_release_date": "2012-04-05T00:00:00Z",
      "revision_history": [
        {
          "date": "2012-04-05T00:00:00Z",
          "legacy_version": "1.2",
          "number": "3",
          "summary": "Publication Date"
        },
        {
          "date": "2020-02-10T00:00:00Z",
          "legacy_version": "1.3",
          "number": "4",
          "summary": "SIPLUS devices now explicitly mentioned in the list of affected products"
        },
        {
          "date": "2026-02-10T00:00:00Z",
          "legacy_version": "1.4",
          "number": "5",
          "summary": "Used CVE ID (CVE-2012-1802) instead of the deprecated SVE ID (SVE-2012-0002); Corrected CVSS vector and added mitigation information; Updated SSA to current data model and support of csaf"
        }
      ],
      "status": "interim",
      "version": "5"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X302-7 EEC (230V, coated) (6GK5302-7GD00-3GA3)",
                  "product_id": "1",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5302-7GD00-3GA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X302-7 EEC (230V, coated) (6GK5302-7GD00-3GA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X302-7 EEC (230V) (6GK5302-7GD00-3EA3)",
                  "product_id": "2",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5302-7GD00-3EA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X302-7 EEC (230V) (6GK5302-7GD00-3EA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X302-7 EEC (24V, coated) (6GK5302-7GD00-1GA3)",
                  "product_id": "3",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5302-7GD00-1GA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X302-7 EEC (24V, coated) (6GK5302-7GD00-1GA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X302-7 EEC (24V) (6GK5302-7GD00-1EA3)",
                  "product_id": "4",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5302-7GD00-1EA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X302-7 EEC (24V) (6GK5302-7GD00-1EA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X302-7 EEC (2x 230V, coated) (6GK5302-7GD00-4GA3)",
                  "product_id": "5",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5302-7GD00-4GA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X302-7 EEC (2x 230V, coated) (6GK5302-7GD00-4GA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X302-7 EEC (2x 230V) (6GK5302-7GD00-4EA3)",
                  "product_id": "6",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5302-7GD00-4EA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X302-7 EEC (2x 230V) (6GK5302-7GD00-4EA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X302-7 EEC (2x 24V, coated) (6GK5302-7GD00-2GA3)",
                  "product_id": "7",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5302-7GD00-2GA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X302-7 EEC (2x 24V, coated) (6GK5302-7GD00-2GA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X302-7 EEC (2x 24V) (6GK5302-7GD00-2EA3)",
                  "product_id": "8",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5302-7GD00-2EA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X302-7 EEC (2x 24V) (6GK5302-7GD00-2EA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X304-2FE (6GK5304-2BD00-2AA3)",
                  "product_id": "9",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5304-2BD00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X304-2FE (6GK5304-2BD00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X306-1LD FE (6GK5306-1BF00-2AA3)",
                  "product_id": "10",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5306-1BF00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X306-1LD FE (6GK5306-1BF00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-2 EEC (230V, coated) (6GK5307-2FD00-3GA3)",
                  "product_id": "11",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-2FD00-3GA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-2 EEC (230V, coated) (6GK5307-2FD00-3GA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-2 EEC (230V) (6GK5307-2FD00-3EA3)",
                  "product_id": "12",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-2FD00-3EA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-2 EEC (230V) (6GK5307-2FD00-3EA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-2 EEC (24V, coated) (6GK5307-2FD00-1GA3)",
                  "product_id": "13",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-2FD00-1GA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-2 EEC (24V, coated) (6GK5307-2FD00-1GA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-2 EEC (24V) (6GK5307-2FD00-1EA3)",
                  "product_id": "14",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-2FD00-1EA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-2 EEC (24V) (6GK5307-2FD00-1EA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-2 EEC (2x 230V, coated) (6GK5307-2FD00-4GA3)",
                  "product_id": "15",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-2FD00-4GA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-2 EEC (2x 230V, coated) (6GK5307-2FD00-4GA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-2 EEC (2x 230V) (6GK5307-2FD00-4EA3)",
                  "product_id": "16",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-2FD00-4EA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-2 EEC (2x 230V) (6GK5307-2FD00-4EA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-2 EEC (2x 24V, coated) (6GK5307-2FD00-2GA3)",
                  "product_id": "17",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-2FD00-2GA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-2 EEC (2x 24V, coated) (6GK5307-2FD00-2GA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-2 EEC (2x 24V) (6GK5307-2FD00-2EA3)",
                  "product_id": "18",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-2FD00-2EA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-2 EEC (2x 24V) (6GK5307-2FD00-2EA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-3 (6GK5307-3BL00-2AA3)",
                  "product_id": "19",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-3BL00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-3 (6GK5307-3BL00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-3 (6GK5307-3BL10-2AA3)",
                  "product_id": "20",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-3BL10-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-3 (6GK5307-3BL10-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-3LD (6GK5307-3BM00-2AA3)",
                  "product_id": "21",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-3BM00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-3LD (6GK5307-3BM00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X307-3LD (6GK5307-3BM10-2AA3)",
                  "product_id": "22",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5307-3BM10-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X307-3LD (6GK5307-3BM10-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2 (6GK5308-2FL00-2AA3)",
                  "product_id": "23",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2FL00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2 (6GK5308-2FL00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2 RD (inkl. SIPLUS variants)",
                  "product_id": "24"
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2 RD (inkl. SIPLUS variants)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2LD (6GK5308-2FM00-2AA3)",
                  "product_id": "25",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2FM00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2LD (6GK5308-2FM00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2LD (6GK5308-2FM10-2AA3)",
                  "product_id": "26",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2FM10-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2LD (6GK5308-2FM10-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2LH (6GK5308-2FN00-2AA3)",
                  "product_id": "27",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2FN00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2LH (6GK5308-2FN00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2LH (6GK5308-2FN10-2AA3)",
                  "product_id": "28",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2FN10-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2LH (6GK5308-2FN10-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2LH+ (6GK5308-2FP00-2AA3)",
                  "product_id": "29",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2FP00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2LH+ (6GK5308-2FP00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2LH+ (6GK5308-2FP10-2AA3)",
                  "product_id": "30",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2FP10-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2LH+ (6GK5308-2FP10-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2M (6GK5308-2GG00-2AA2)",
                  "product_id": "31",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2GG00-2AA2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2M (6GK5308-2GG00-2AA2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2M (6GK5308-2GG10-2AA2)",
                  "product_id": "32",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2GG10-2AA2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2M (6GK5308-2GG10-2AA2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2M PoE (6GK5308-2QG00-2AA2)",
                  "product_id": "33",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2QG00-2AA2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2M PoE (6GK5308-2QG00-2AA2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2M PoE (6GK5308-2QG10-2AA2)",
                  "product_id": "34",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2QG10-2AA2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2M PoE (6GK5308-2QG10-2AA2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2M TS (6GK5308-2GG00-2CA2)",
                  "product_id": "35",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2GG00-2CA2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2M TS (6GK5308-2GG00-2CA2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X308-2M TS (6GK5308-2GG10-2CA2)",
                  "product_id": "36",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5308-2GG10-2CA2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X308-2M TS (6GK5308-2GG10-2CA2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X310 (6GK5310-0FA00-2AA3)",
                  "product_id": "37",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5310-0FA00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X310 (6GK5310-0FA00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X310 (6GK5310-0FA10-2AA3)",
                  "product_id": "38",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5310-0FA10-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X310 (6GK5310-0FA10-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X310FE (6GK5310-0BA00-2AA3)",
                  "product_id": "39",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5310-0BA00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X310FE (6GK5310-0BA00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X310FE (6GK5310-0BA10-2AA3)",
                  "product_id": "40",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5310-0BA10-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X310FE (6GK5310-0BA10-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X320-1 FE (6GK5320-1BD00-2AA3)",
                  "product_id": "41",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5320-1BD00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X320-1 FE (6GK5320-1BD00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X320-1-2LD FE (6GK5320-3BF00-2AA3)",
                  "product_id": "42",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5320-3BF00-2AA3"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X320-1-2LD FE (6GK5320-3BF00-2AA3)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE X408-2 (6GK5408-2FD00-2AA2)",
                  "product_id": "43",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5408-2FD00-2AA2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X408-2 (6GK5408-2FD00-2AA2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.1",
                "product": {
                  "name": "SCALANCE X414-3E (6GK5414-3FC00-2AA2)",
                  "product_id": "44",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5414-3FC00-2AA2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE X414-3E (6GK5414-3FC00-2AA2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG00-3AR2)",
                  "product_id": "45",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG00-3AR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG00-3AR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG10-3AR2)",
                  "product_id": "46",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG10-3AR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG10-3AR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG00-3HR2)",
                  "product_id": "47",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG00-3HR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG00-3HR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG10-3HR2)",
                  "product_id": "48",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG10-3HR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG10-3HR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG00-1AR2)",
                  "product_id": "49",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG00-1AR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG00-1AR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG10-1AR2)",
                  "product_id": "50",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG10-1AR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG10-1AR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG00-1HR2)",
                  "product_id": "51",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG00-1HR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG00-1HR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG10-1HR2)",
                  "product_id": "52",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG10-1HR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG10-1HR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M TS (24V) (6GK5324-0GG00-1CR2)",
                  "product_id": "53",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG00-1CR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M TS (24V) (6GK5324-0GG00-1CR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-12M TS (24V) (6GK5324-0GG10-1CR2)",
                  "product_id": "54",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-0GG10-1CR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-12M TS (24V) (6GK5324-0GG10-1CR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-3ER2)",
                  "product_id": "55",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG00-3ER2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-3ER2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-3ER2)",
                  "product_id": "56",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG10-3ER2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-3ER2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-3JR2)",
                  "product_id": "57",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG00-3JR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-3JR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-3JR2)",
                  "product_id": "58",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG10-3JR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-3JR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG00-1ER2)",
                  "product_id": "59",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG00-1ER2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG00-1ER2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG10-1ER2)",
                  "product_id": "60",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG10-1ER2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG10-1ER2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG00-1JR2)",
                  "product_id": "61",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG00-1JR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG00-1JR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG10-1JR2)",
                  "product_id": "62",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG10-1JR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG10-1JR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-4ER2)",
                  "product_id": "63",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG00-4ER2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-4ER2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-4ER2)",
                  "product_id": "64",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG10-4ER2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-4ER2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-4JR2)",
                  "product_id": "65",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG00-4JR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-4JR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-4JR2)",
                  "product_id": "66",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG10-4JR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-4JR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG00-2ER2)",
                  "product_id": "67",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG00-2ER2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG00-2ER2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG10-2ER2)",
                  "product_id": "68",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG10-2ER2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG10-2ER2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG00-2JR2)",
                  "product_id": "69",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG00-2JR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG00-2JR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG10-2JR2)",
                  "product_id": "70",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4GG10-2JR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG10-2JR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE (230V, ports on front) (6GK5324-4QG00-3AR2)",
                  "product_id": "71",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG00-3AR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE (230V, ports on front) (6GK5324-4QG00-3AR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE (230V, ports on front) (6GK5324-4QG10-3AR2)",
                  "product_id": "72",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG10-3AR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE (230V, ports on front) (6GK5324-4QG10-3AR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE (230V, ports on rear) (6GK5324-4QG00-3HR2)",
                  "product_id": "73",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG00-3HR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE (230V, ports on rear) (6GK5324-4QG00-3HR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE (230V, ports on rear) (6GK5324-4QG10-3HR2)",
                  "product_id": "74",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG10-3HR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE (230V, ports on rear) (6GK5324-4QG10-3HR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE (24V, ports on front) (6GK5324-4QG00-1AR2)",
                  "product_id": "75",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG00-1AR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE (24V, ports on front) (6GK5324-4QG00-1AR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE (24V, ports on front) (6GK5324-4QG10-1AR2)",
                  "product_id": "76",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG10-1AR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE (24V, ports on front) (6GK5324-4QG10-1AR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE (24V, ports on rear) (6GK5324-4QG00-1HR2)",
                  "product_id": "77",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG00-1HR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE (24V, ports on rear) (6GK5324-4QG00-1HR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE (24V, ports on rear) (6GK5324-4QG10-1HR2)",
                  "product_id": "78",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG10-1HR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE (24V, ports on rear) (6GK5324-4QG10-1HR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE TS (24V, ports on front) (6GK5324-4QG00-1CR2)",
                  "product_id": "79",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG00-1CR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE TS (24V, ports on front) (6GK5324-4QG00-1CR2)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<3.7.2",
                "product": {
                  "name": "SCALANCE XR324-4M PoE TS (24V, ports on front) (6GK5324-4QG10-1CR2)",
                  "product_id": "80",
                  "product_identification_helper": {
                    "model_numbers": [
                      "6GK5324-4QG10-1CR2"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SCALANCE XR324-4M PoE TS (24V, ports on front) (6GK5324-4QG10-1CR2)"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2012-1802",
      "cwe": {
        "id": "CWE-120",
        "name": "Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')"
      },
      "notes": [
        {
          "category": "summary",
          "text": "The embedded web server on affected devices contains a buffer overflow vulnerability. This could allow remote attackers to cause a denial of service (device reboot) or possibly execute arbitrary code via a malformed URL.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2",
          "3",
          "4",
          "5",
          "6",
          "7",
          "8",
          "9",
          "10",
          "11",
          "12",
          "13",
          "14",
          "15",
          "16",
          "17",
          "18",
          "19",
          "20",
          "21",
          "22",
          "23",
          "24",
          "25",
          "26",
          "27",
          "28",
          "29",
          "30",
          "31",
          "32",
          "33",
          "34",
          "35",
          "36",
          "37",
          "38",
          "39",
          "40",
          "41",
          "42",
          "43",
          "44",
          "45",
          "46",
          "47",
          "48",
          "49",
          "50",
          "51",
          "52",
          "53",
          "54",
          "55",
          "56",
          "57",
          "58",
          "59",
          "60",
          "61",
          "62",
          "63",
          "64",
          "65",
          "66",
          "67",
          "68",
          "69",
          "70",
          "71",
          "72",
          "73",
          "74",
          "75",
          "76",
          "77",
          "78",
          "79",
          "80"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "Restrict access to the administrative web interface",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21",
            "22",
            "23",
            "24",
            "25",
            "26",
            "27",
            "28",
            "29",
            "30",
            "31",
            "32",
            "33",
            "34",
            "35",
            "36",
            "37",
            "38",
            "39",
            "40",
            "41",
            "42",
            "43",
            "44",
            "45",
            "46",
            "47",
            "48",
            "49",
            "50",
            "51",
            "52",
            "53",
            "54",
            "55",
            "56",
            "57",
            "58",
            "59",
            "60",
            "61",
            "62",
            "63",
            "64",
            "65",
            "66",
            "67",
            "68",
            "69",
            "70",
            "71",
            "72",
            "73",
            "74",
            "75",
            "76",
            "77",
            "78",
            "79",
            "80"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V3.7.1 or later version",
          "product_ids": [
            "44"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109747276/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V3.7.2 or later version",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21",
            "22",
            "23",
            "24",
            "25",
            "26",
            "27",
            "28",
            "29",
            "30",
            "31",
            "32",
            "33",
            "34",
            "35",
            "36",
            "37",
            "38",
            "39",
            "40",
            "41",
            "42",
            "43",
            "45",
            "46",
            "47",
            "48",
            "49",
            "50",
            "51",
            "52",
            "53",
            "54",
            "55",
            "56",
            "57",
            "58",
            "59",
            "60",
            "61",
            "62",
            "63",
            "64",
            "65",
            "66",
            "67",
            "68",
            "69",
            "70",
            "71",
            "72",
            "73",
            "74",
            "75",
            "76",
            "77",
            "78",
            "79",
            "80"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/59868786/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.5,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H",
            "version": "3.1"
          },
          "products": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21",
            "22",
            "23",
            "24",
            "25",
            "26",
            "27",
            "28",
            "29",
            "30",
            "31",
            "32",
            "33",
            "34",
            "35",
            "36",
            "37",
            "38",
            "39",
            "40",
            "41",
            "42",
            "43",
            "44",
            "45",
            "46",
            "47",
            "48",
            "49",
            "50",
            "51",
            "52",
            "53",
            "54",
            "55",
            "56",
            "57",
            "58",
            "59",
            "60",
            "61",
            "62",
            "63",
            "64",
            "65",
            "66",
            "67",
            "68",
            "69",
            "70",
            "71",
            "72",
            "73",
            "74",
            "75",
            "76",
            "77",
            "78",
            "79",
            "80"
          ]
        }
      ],
      "title": "CVE-2012-1802"
    }
  ]
}