{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "A reflected cross site scripting vulnerability in the authentication redirect flow (/auth/) of Teamcenter allows an unauthenticated remote attacker to inject JavaScript into an authenticated user's session by crafting a malicious URL. Successful exploitation may enable the attacker to read data or perform actions within the victim's Teamcenter session.\n\nSiemens has released new versions for the affected products and recommends to update to the latest versions.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-157465: Reflected Cross-site scripting Vulnerability in Teamcenter - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-157465.html"
      },
      {
        "category": "self",
        "summary": "SSA-157465: Reflected Cross-site scripting Vulnerability in Teamcenter - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-157465.json"
      }
    ],
    "title": "SSA-157465: Reflected Cross-site scripting Vulnerability in Teamcenter",
    "tracking": {
      "current_release_date": "2026-09-08T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-157465",
      "initial_release_date": "2026-09-08T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-09-08T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "interim",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<2412.0013",
                "product": {
                  "name": "Teamcenter V2412 < V2412.0013",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Teamcenter V2412"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<2506.0010",
                "product": {
                  "name": "Teamcenter V2506 < V2506.0010",
                  "product_id": "2"
                }
              }
            ],
            "category": "product_name",
            "name": "Teamcenter V2506"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<2512.2607",
                "product": {
                  "name": "Teamcenter V2512 < V2512.2607",
                  "product_id": "3"
                }
              }
            ],
            "category": "product_name",
            "name": "Teamcenter V2512"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<2606.2607",
                "product": {
                  "name": "Teamcenter V2606 < V2606.2607",
                  "product_id": "4"
                }
              }
            ],
            "category": "product_name",
            "name": "Teamcenter V2606"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-58113",
      "cwe": {
        "id": "CWE-79",
        "name": "Improper Neutralization of Input During Web Page Generation ('Cross-site Scripting')"
      },
      "notes": [
        {
          "category": "description",
          "text": "Affected applications do not properly encode user-supplied input reflected into HTML attribute contexts within the authentication redirect flow (/auth/ endpoint).\r\nThis could allow an unauthenticated remote attacker to inject arbitrary JavaScript into the browser of an authenticated user who loads a crafted URL, enabling the attacker to perform actions within the victim's Teamcenter session.",
          "title": "CVE Description"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2",
          "3",
          "4"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Update to V2412.0013 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://support.sw.siemens.com/product/282219420/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V2506.0010 or later version",
          "product_ids": [
            "2"
          ],
          "url": "https://support.sw.siemens.com/product/282219420/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V2512.2607 or later version",
          "product_ids": [
            "3"
          ],
          "url": "https://support.sw.siemens.com/product/282219420/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V2606.2607 or later version",
          "product_ids": [
            "4"
          ],
          "url": "https://support.sw.siemens.com/product/282219420/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 6.1,
            "baseSeverity": "MEDIUM",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:C/C:L/I:L/A:N",
            "version": "3.1"
          },
          "products": [
            "1",
            "2",
            "3",
            "4"
          ]
        }
      ],
      "title": "CVE-2026-58113"
    }
  ]
}