{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "Siemens is currently assessing the impact of Java4Shell (CVE-2026-114938) on Industrial Edge. Please check your Industrial Edge Management (IEM) setup and the underlying hardware. For your system to be exposed to this vulnerability, all of the following conditions must be met:\n\n- An affected JVM. Including Java runtimes bundled inside products.\n- Intel and AMD chips are affected in case they support a x86-64 CPU architecture with AVX-512 VBMI\n- Untrusted Base64 reaching Base64.getDecoded() or getUrlDecoded()\n- A JIT-compiled decoder\n\nSiemens is preparing fixes and recommends specific mitigations for products where fixes are not or not yet available.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-272816: Java4Shell Vulnerability in Industrial Edge - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-272816.html"
      },
      {
        "category": "self",
        "summary": "SSA-272816: Java4Shell Vulnerability in Industrial Edge - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-272816.json"
      }
    ],
    "title": "SSA-272816: Java4Shell Vulnerability in Industrial Edge",
    "tracking": {
      "current_release_date": "2026-11-18T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-272816",
      "initial_release_date": "2026-11-18T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-11-18T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "interim",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Industrial Edge Device Kit",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Industrial Edge Device Kit"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Industrial Edge Management Cloud",
                  "product_id": "2"
                }
              }
            ],
            "category": "product_name",
            "name": "Industrial Edge Management Cloud"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Industrial Edge Management Pro V1",
                  "product_id": "3"
                }
              }
            ],
            "category": "product_name",
            "name": "Industrial Edge Management Pro V1"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Industrial Edge Management Pro V2",
                  "product_id": "4"
                }
              }
            ],
            "category": "product_name",
            "name": "Industrial Edge Management Pro V2"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Industrial Edge Management Virtual",
                  "product_id": "5"
                }
              }
            ],
            "category": "product_name",
            "name": "Industrial Edge Management Virtual"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-114938",
      "cwe": {
        "id": "CWE-122",
        "name": "Heap-based Buffer Overflow"
      },
      "flags": [
        {
          "label": "component_not_present",
          "product_ids": [
            "1",
            "2"
          ]
        }
      ],
      "notes": [
        {
          "category": "description",
          "text": "Vulnerability in the Oracle Java SE, Oracle GraalVM for JDK, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: Compiler).  Supported versions that are affected are Oracle Java SE: 8u511b33-perf, 17.0.21.0.3, 21.0.13.0.3, 25.0.5.0.3, 27.0.1.0.3; Oracle GraalVM for JDK: 17.0.21.0.3 and  21.0.13.0.3; Oracle GraalVM Enterprise Edition: 21.3.20.0.3. Difficult to exploit vulnerability allows unauthenticated attacker with network access via multiple protocols to compromise Oracle Java SE, Oracle GraalVM for JDK, Oracle GraalVM Enterprise Edition.  Successful attacks of this vulnerability can result in takeover of Oracle Java SE, Oracle GraalVM for JDK, Oracle GraalVM Enterprise Edition. Note: This vulnerability can only be exploited by supplying data to APIs in the specified Component without using Untrusted Java Web Start applications or Untrusted Java applets, such as through a web service. CVSS 3.1 Base Score 8.1 (Confidentiality, Integrity and Availability impacts).  CVSS Vector: (CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:H).",
          "title": "CVE Description"
        }
      ],
      "product_status": {
        "known_affected": [
          "3",
          "4",
          "5"
        ],
        "known_not_affected": [
          "1",
          "2"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "Block direct internet access to IEM Pro / IEM Virtual\nThe most effective immediate measure is to shutdown instances or disable internet connectivity to reduce exposure until a fix has been made available and applied. This ensures that no external attacks can occur via this vulnerability.",
          "product_ids": [
            "3",
            "4",
            "5"
          ]
        },
        {
          "category": "none_available",
          "details": "Currently no fix is available",
          "product_ids": [
            "3",
            "4",
            "5"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 8.1,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "3",
            "4",
            "5"
          ]
        }
      ],
      "threats": [
        {
          "category": "impact",
          "details": "Java not included in their delivery.",
          "product_ids": [
            "1"
          ]
        },
        {
          "category": "impact",
          "details": "Running on different platform",
          "product_ids": [
            "2"
          ]
        }
      ],
      "title": "CVE-2026-114938"
    }
  ]
}