{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "A vulnerability was found in SIMATIC WinCC that could allow authenticated attackers to escape the Kiosk Mode.\n\nSiemens has released updates for the affected products and recommends to update to the latest versions.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: \nhttps://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-363107: An Improper Initialization Vulnerability Affects SIMATIC WinCC Kiosk Mode - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-363107.html"
      },
      {
        "category": "self",
        "summary": "SSA-363107: An Improper Initialization Vulnerability Affects SIMATIC WinCC Kiosk Mode - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-363107.json"
      },
      {
        "category": "self",
        "summary": "SSA-363107: An Improper Initialization Vulnerability Affects SIMATIC WinCC Kiosk Mode - PDF Version",
        "url": "https://cert-portal.siemens.com/productcert/pdf/ssa-363107.pdf"
      },
      {
        "category": "self",
        "summary": "SSA-363107: An Improper Initialization Vulnerability Affects SIMATIC WinCC Kiosk Mode - TXT Version",
        "url": "https://cert-portal.siemens.com/productcert/txt/ssa-363107.txt"
      }
    ],
    "title": "SSA-363107: An Improper Initialization Vulnerability Affects SIMATIC WinCC Kiosk Mode",
    "tracking": {
      "current_release_date": "2023-11-14T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-363107",
      "initial_release_date": "2022-05-10T00:00:00Z",
      "revision_history": [
        {
          "date": "2022-05-10T00:00:00Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        },
        {
          "date": "2022-06-14T00:00:00Z",
          "legacy_version": "1.1",
          "number": "2",
          "summary": "Updated fix for SIMATIC PCS 7 V9.1 and added fix for SIMATIC WinCC Runtime Professional V17"
        },
        {
          "date": "2023-07-11T00:00:00Z",
          "legacy_version": "1.2",
          "number": "3",
          "summary": "Added fix for SIMATIC WinCC V7.4 and update remediation for SIMATIC PCS 7 V9.0"
        },
        {
          "date": "2023-10-10T00:00:00Z",
          "legacy_version": "1.3",
          "number": "4",
          "summary": "Added fix for SIMATIC PCS 7 V9.0"
        },
        {
          "date": "2023-11-14T00:00:00Z",
          "legacy_version": "1.4",
          "number": "5",
          "summary": "No fix planned for SIMATIC PCS 7 V8.2"
        }
      ],
      "status": "interim",
      "version": "5"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SIMATIC PCS 7 V8.2",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC PCS 7 V8.2"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "All versions < V9.0 SP3 UC06",
                "product": {
                  "name": "SIMATIC PCS 7 V9.0",
                  "product_id": "2"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC PCS 7 V9.0"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "All versions < V9.1 SP1 UC01",
                "product": {
                  "name": "SIMATIC PCS 7 V9.1",
                  "product_id": "3"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC PCS 7 V9.1"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SIMATIC WinCC Runtime Professional V16 and earlier",
                  "product_id": "4"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC WinCC Runtime Professional V16 and earlier"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "All versions < V17 Upd4",
                "product": {
                  "name": "SIMATIC WinCC Runtime Professional V17",
                  "product_id": "5"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC WinCC Runtime Professional V17"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SIMATIC WinCC V7.3",
                  "product_id": "6"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC WinCC V7.3"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "All versions < V7.4 SP1 Update 21",
                "product": {
                  "name": "SIMATIC WinCC V7.4",
                  "product_id": "7"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC WinCC V7.4"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "All versions < V7.5 SP2 Update 8",
                "product": {
                  "name": "SIMATIC WinCC V7.5",
                  "product_id": "8"
                }
              }
            ],
            "category": "product_name",
            "name": "SIMATIC WinCC V7.5"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2022-24287",
      "cwe": {
        "id": "CWE-1188",
        "name": "Insecure Default Initialization of Resource"
      },
      "notes": [
        {
          "category": "summary",
          "text": "A missing printer configuration on the host could allow an authenticated attacker to escape the WinCC Kiosk Mode.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2",
          "3",
          "4",
          "5",
          "6",
          "7",
          "8"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "At least one default printer (but not a file based printer, as e.g. PDF/XPS printer) should be installed on the affected system",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8"
          ]
        },
        {
          "category": "mitigation",
          "details": "No file based printer, as e.g. PDF/XPS printers, should be installed on the affected system",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8"
          ]
        },
        {
          "category": "mitigation",
          "details": "Harden the application\u2019s host to prevent local access by untrusted personnel",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8"
          ]
        },
        {
          "category": "mitigation",
          "details": "Update SIMATIC WinCC to V7.5 SP2 Update 8 or later version",
          "product_ids": [
            "3"
          ]
        },
        {
          "category": "no_fix_planned",
          "details": "Currently no fix is planned",
          "product_ids": [
            "1",
            "4",
            "6"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V7.4 SP1 Update 21 or later version",
          "product_ids": [
            "7"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109806846/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V7.5 SP2 Update 8 or later version",
          "product_ids": [
            "8"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109793460/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V9.0 SP3 UC06 or later version",
          "product_ids": [
            "2"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update SIMATIC WinCC to V7.4 SP 1 Update 21 or later version",
          "product_ids": [
            "2"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V9.1 SP1 UC01 or later version",
          "product_ids": [
            "3"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109805072/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V17 Upd4 or later version",
          "product_ids": [
            "5"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/109800913/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.8,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C",
            "version": "3.1"
          },
          "products": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8"
          ]
        }
      ],
      "title": "CVE-2022-24287"
    }
  ]
}