{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "Solid Edge is affected by an out of bounds read vulnerability that could be triggered when the application reads files that contains XT parts. If a user is tricked to open a malicious file with the affected applications, an attacker could leverage the vulnerability to perform remote code execution in the context of the current process.\n\nSiemens has released new versions for the affected products and recommends to update to the latest versions.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: \nhttps://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-382651: File Parsing Vulnerability in Solid Edge - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-382651.html"
      },
      {
        "category": "self",
        "summary": "SSA-382651: File Parsing Vulnerability in Solid Edge - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-382651.json"
      },
      {
        "category": "self",
        "summary": "SSA-382651: File Parsing Vulnerability in Solid Edge - PDF Version",
        "url": "https://cert-portal.siemens.com/productcert/pdf/ssa-382651.pdf"
      },
      {
        "category": "self",
        "summary": "SSA-382651: File Parsing Vulnerability in Solid Edge - TXT Version",
        "url": "https://cert-portal.siemens.com/productcert/txt/ssa-382651.txt"
      }
    ],
    "title": "SSA-382651: File Parsing Vulnerability in Solid Edge",
    "tracking": {
      "current_release_date": "2024-05-14T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-382651",
      "initial_release_date": "2024-03-12T00:00:00Z",
      "revision_history": [
        {
          "date": "2024-03-12T00:00:00Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        },
        {
          "date": "2024-05-14T00:00:00Z",
          "legacy_version": "1.1",
          "number": "2",
          "summary": "Added fix for Solid Edge SE2024"
        }
      ],
      "status": "interim",
      "version": "2"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "All versions < V223.0 Update 11",
                "product": {
                  "name": "Solid Edge SE2023",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Solid Edge SE2023"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "All versions < V224.0 Update 3",
                "product": {
                  "name": "Solid Edge SE2024",
                  "product_id": "2"
                }
              }
            ],
            "category": "product_name",
            "name": "Solid Edge SE2024"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2023-49125",
      "cwe": {
        "id": "CWE-125",
        "name": "Out-of-bounds Read"
      },
      "notes": [
        {
          "category": "summary",
          "text": "The affected applications contain an out of bounds read past the end of an allocated structure while parsing specially crafted files containing XT format. This could allow an attacker to execute code in the context of the current process.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "Do not open untrusted files containing XT parts in Solid Edge.",
          "product_ids": [
            "1",
            "2"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V223.0 Update 11 or later version",
          "product_ids": [
            "1"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V224.0 Update 3 or later version",
          "product_ids": [
            "2"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.8,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "1",
            "2"
          ]
        }
      ],
      "title": "CVE-2023-49125"
    }
  ]
}