{
  "document": {
    "title": "SSA-439673: Information Disclosure Vulnerability in SIPROTEC 5 Devices",
    "category": "Siemens Security Advisory",
    "csaf_version": "2.0",
    "publisher": {
      "name": "Siemens ProductCERT",
      "contact_details": "productcert@siemens.com",
      "category": "vendor",
      "namespace": "https://www.siemens.com"
    },
    "distribution": {
      "text": "Disclosure is not limited.",
      "tlp": {
        "label": "WHITE"
      }
    },
    "tracking": {
      "id": "SSA-439673",
      "status": "final",
      "version": "1",
      "revision_history": [
        {
          "number": "1",
          "legacy_version": "1.0",
          "date": "2022-01-11T00:00:00Z",
          "summary": "Publication Date"
        }
      ],
      "initial_release_date": "2022-01-11T00:00:00Z",
      "current_release_date": "2022-01-11T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      }
    },
    "notes": [
      {
        "title": "Summary",
        "category": "summary",
        "text": "An information disclosure vulnerability in SIPROTEC 5 products could allow an unauthenticated attacker to read device information.\n\nOnly devices with the hardware variants CP050, CP100 and CP300 are affected. The DIGSI engineering tool can be used to identify the hardware version of your devices.\n\nSiemens has released updates for the affected products and recommends to update to the latest versions."
      },
      {
        "title": "General Recommendations",
        "category": "general",
        "text": "Operators of critical power systems (e.g. TSOs or DSOs) worldwide are usually required by regulations to build resilience into the power grids by applying multi-level redundant secondary protection schemes. It is therefore recommended that the operators check whether appropriate resilient protection measures are in place. The risk of cyber incidents impacting the grid's reliability can thus be minimized by virtue of the grid design.\n\nSiemens strongly recommends applying the provided security updates using the corresponding tooling and documented procedures made available with the product. If supported by the product, an automated means to apply the security updates across multiple product instances may be used. Siemens strongly recommends prior validation of any security update before being applied, and supervision by trained staff of the update process in the target environment.\n\nAs a general security measure Siemens strongly recommends to protect network access with appropriate mechanisms (e.g. firewalls, segmentation, VPN). It is advised to configure the environment according to our operational guidelines in order to run the devices in a protected IT environment.\n\nRecommended security guidelines can be found at:\n\nhttps://www.siemens.com/gridsecurity"
      },
      {
        "title": "Additional Resources",
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories"
      },
      {
        "title": "Terms of Use",
        "category": "legal_disclaimer",
        "text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use."
      }
    ],
    "references": [
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/pdf/ssa-439673.pdf",
        "summary": "SSA-439673: Information Disclosure Vulnerability in SIPROTEC 5 Devices - PDF Version"
      },
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/txt/ssa-439673.txt",
        "summary": "SSA-439673: Information Disclosure Vulnerability in SIPROTEC 5 Devices - TXT Version"
      },
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-439673.json",
        "summary": "SSA-439673: Information Disclosure Vulnerability in SIPROTEC 5 Devices - CSAF Version"
      }
    ]
  },
  "product_tree": {
    "branches": [
      {
        "name": "Siemens",
        "category": "vendor",
        "branches": [
          {
            "name": "SIPROTEC 5 6MD85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "1",
                  "name": "SIPROTEC 5 6MD85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 6MD86 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "2",
                  "name": "SIPROTEC 5 6MD86 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 6MD89 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "3",
                  "name": "SIPROTEC 5 6MD89 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 6MU85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "4",
                  "name": "SIPROTEC 5 6MU85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7KE85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "5",
                  "name": "SIPROTEC 5 7KE85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SA82 devices (CPU variant CP100)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "6",
                  "name": "SIPROTEC 5 7SA82 devices (CPU variant CP100)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SA86 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "7",
                  "name": "SIPROTEC 5 7SA86 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SA87 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "8",
                  "name": "SIPROTEC 5 7SA87 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SD82 devices (CPU variant CP100)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "9",
                  "name": "SIPROTEC 5 7SD82 devices (CPU variant CP100)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SD86 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "10",
                  "name": "SIPROTEC 5 7SD86 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SD87 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "11",
                  "name": "SIPROTEC 5 7SD87 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SJ81 devices (CPU variant CP100)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "12",
                  "name": "SIPROTEC 5 7SJ81 devices (CPU variant CP100)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SJ82 devices (CPU variant CP100)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "13",
                  "name": "SIPROTEC 5 7SJ82 devices (CPU variant CP100)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SJ85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "14",
                  "name": "SIPROTEC 5 7SJ85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SJ86 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "15",
                  "name": "SIPROTEC 5 7SJ86 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SK82 devices (CPU variant CP100)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "16",
                  "name": "SIPROTEC 5 7SK82 devices (CPU variant CP100)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SK85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "17",
                  "name": "SIPROTEC 5 7SK85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SL82 devices (CPU variant CP100)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "18",
                  "name": "SIPROTEC 5 7SL82 devices (CPU variant CP100)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SL86 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "19",
                  "name": "SIPROTEC 5 7SL86 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SL87 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "20",
                  "name": "SIPROTEC 5 7SL87 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SS85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "21",
                  "name": "SIPROTEC 5 7SS85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7ST85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "22",
                  "name": "SIPROTEC 5 7ST85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7SX85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "23",
                  "name": "SIPROTEC 5 7SX85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7UM85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "24",
                  "name": "SIPROTEC 5 7UM85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7UT82 devices (CPU variant CP100)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "25",
                  "name": "SIPROTEC 5 7UT82 devices (CPU variant CP100)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7UT85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "26",
                  "name": "SIPROTEC 5 7UT85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7UT86 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "27",
                  "name": "SIPROTEC 5 7UT86 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7UT87 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "28",
                  "name": "SIPROTEC 5 7UT87 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7VE85 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "29",
                  "name": "SIPROTEC 5 7VE85 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 7VK87 devices (CPU variant CP300)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "30",
                  "name": "SIPROTEC 5 7VK87 devices (CPU variant CP300)"
                }
              }
            ]
          },
          {
            "name": "SIPROTEC 5 Compact 7SX800 devices (CPU variant CP050)",
            "category": "product_name",
            "branches": [
              {
                "name": "< V8.83",
                "category": "product_version_range",
                "product": {
                  "product_id": "31",
                  "name": "SIPROTEC 5 Compact 7SX800 devices (CPU variant CP050)"
                }
              }
            ]
          }
        ]
      }
    ]
  },
  "vulnerabilities": [
    {
      "title": "CVE-2021-41769",
      "notes": [
        {
          "title": "Summary",
          "category": "summary",
          "text": "An improper input validation vulnerability in the web server could allow an unauthenticated user to access device information."
        }
      ],
      "cve": "CVE-2021-41769",
      "cwe": {
        "id": "CWE-20",
        "name": "Improper Input Validation"
      },
      "product_status": {
        "known_affected": [
          "1",
          "2",
          "3",
          "4",
          "5",
          "6",
          "7",
          "8",
          "9",
          "10",
          "11",
          "12",
          "13",
          "14",
          "15",
          "16",
          "17",
          "18",
          "19",
          "20",
          "21",
          "22",
          "23",
          "24",
          "25",
          "26",
          "27",
          "28",
          "29",
          "30",
          "31"
        ]
      },
      "scores": [
        {
          "cvss_v3": {
            "version": "3.1",
            "baseScore": 6.5,
            "baseSeverity": "MEDIUM",
            "vectorString": "CVSS:3.1/AV:A/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C"
          },
          "products": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21",
            "22",
            "23",
            "24",
            "25",
            "26",
            "27",
            "28",
            "29",
            "30",
            "31"
          ]
        }
      ],
      "remediations": [
        {
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9",
            "10",
            "11",
            "12",
            "13",
            "14",
            "15",
            "16",
            "17",
            "18",
            "19",
            "20",
            "21",
            "22",
            "23",
            "24",
            "25",
            "26",
            "27",
            "28",
            "29",
            "30",
            "31"
          ],
          "category": "vendor_fix",
          "details": "Update to V8.83 or later version",
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl"
        }
      ],
      "references": [
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 6MD85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 6MD86 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 6MD89 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 6MU85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7KE85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SA82 devices (CPU variant CP100)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SA86 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SA87 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SD82 devices (CPU variant CP100)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SD86 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SD87 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SJ81 devices (CPU variant CP100)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SJ82 devices (CPU variant CP100)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SJ85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SJ86 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SK82 devices (CPU variant CP100)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SK85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SL82 devices (CPU variant CP100)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SL86 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SL87 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SS85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7ST85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7SX85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7UM85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7UT82 devices (CPU variant CP100)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7UT85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7UT86 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7UT87 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7VE85 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 7VK87 devices (CPU variant CP300)"
        },
        {
          "url": "https://support.industry.siemens.com/cs/ww/en/ps/24237/dl",
          "summary": "CVE-2021-41769 - SIPROTEC 5 Compact 7SX800 devices (CPU variant CP050)"
        },
        {
          "url": "https://cert-portal.siemens.com/productcert/mitre/CVE-2021-41769.json",
          "summary": "CVE-2021-41769 Mitre 5.0 json"
        }
      ]
    }
  ]
}

