{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "Siemens is currently assessing the impact of Node2Shell (CVE-2026-111497) on Industrial Edge. Please check your Industrial Edge Management (IEM) setup:\n\n- No Management Applications installed: No action is required. Although the affected Brotli library is included in the IEM software stack, the affected functionality is not used or exposed. The same applies to IEDK.\n- Management Applications installed: Follow the specific mitigations until a fix is available.\n\nFor Siemens-managed services, Industrial Edge Hub and Industrial Edge Management Cloud, appropriate Firewall/WAF protection has already been implemented.\n\nSiemens is preparing further fixes and recommends specific mitigations for products where fixes are not or not yet available.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-443410: Node2Shell Vulnerability in Industrial Edge Management Applications - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-443410.html"
      },
      {
        "category": "self",
        "summary": "SSA-443410: Node2Shell Vulnerability in Industrial Edge Management Applications - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-443410.json"
      }
    ],
    "title": "SSA-443410: Node2Shell Vulnerability in Industrial Edge Management Applications",
    "tracking": {
      "current_release_date": "2026-10-30T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-443410",
      "initial_release_date": "2026-10-30T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-10-30T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "interim",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Cloud Connector Configurator",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Cloud Connector Configurator"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Common Configurator\u00a0(CC on IEM)",
                  "product_id": "2"
                }
              }
            ],
            "category": "product_name",
            "name": "Common Configurator\u00a0(CC on IEM)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Common Configurator on Device\u00a0(CC on Edge)",
                  "product_id": "3"
                }
              }
            ],
            "category": "product_name",
            "name": "Common Configurator on Device\u00a0(CC on Edge)"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Data Flow Monitoring",
                  "product_id": "4"
                }
              }
            ],
            "category": "product_name",
            "name": "Data Flow Monitoring"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Databus Configurator",
                  "product_id": "5"
                }
              }
            ],
            "category": "product_name",
            "name": "Databus Configurator"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Edge OPC UA Server Configurator",
                  "product_id": "6"
                }
              }
            ],
            "category": "product_name",
            "name": "Edge OPC UA Server Configurator"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Flow Creator Configurator",
                  "product_id": "7"
                }
              }
            ],
            "category": "product_name",
            "name": "Flow Creator Configurator"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Industrial Edge Hub",
                  "product_id": "8"
                }
              }
            ],
            "category": "product_name",
            "name": "Industrial Edge Hub"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "Industrial Edge Management Cloud",
                  "product_id": "9"
                }
              }
            ],
            "category": "product_name",
            "name": "Industrial Edge Management Cloud"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-111497",
      "cwe": {
        "id": "CWE-787",
        "name": "Out-of-bounds Write"
      },
      "notes": [
        {
          "category": "description",
          "text": "A buffer overflow vulnerability in the Brotli decoder (c/dec/decode.c) in Google Brotli versions 1.0.3 through 1.2.0 on all platforms allows a remote unauthenticated attacker to corrupt adjacent decoder state memory, disclose sensitive memory contents, cause a denial of service, or potentially execute arbitrary code using a crafted Brotli-compressed stream.\r\n\r\n\r\n\r\n\r\n\r\nUsers need to update any Brotli libraries or binaries between 1.0.3 through 1.2.0 to the latest available version: 1.0.10 or 1.1.1 or 1.2.1.",
          "title": "CVE Description"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2",
          "3",
          "4",
          "5",
          "6",
          "7",
          "8",
          "9"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "Stop Common Configurator on Device (CC on Edge) until a fix is available",
          "product_ids": [
            "3"
          ]
        },
        {
          "category": "mitigation",
          "details": "Stop Data Flow Monitoring until a fix is available",
          "product_ids": [
            "4"
          ]
        },
        {
          "category": "mitigation",
          "details": "Uninstall all Management Applications and protect your IEM instance with a Firewall/WAF until a fix is available",
          "product_ids": [
            "1",
            "2",
            "5",
            "6",
            "7"
          ]
        },
        {
          "category": "none_available",
          "details": "Currently no fix is available",
          "product_ids": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Vulnerability fixed on central cloud service starting 2026-10-29; no user actions necessary",
          "product_ids": [
            "8"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Vulnerability fixed on central cloud service starting 2026-10-28; no user actions necessary",
          "product_ids": [
            "9"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 9.8,
            "baseSeverity": "CRITICAL",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "1",
            "2",
            "3",
            "4",
            "5",
            "6",
            "7",
            "8",
            "9"
          ]
        }
      ],
      "title": "CVE-2026-111497"
    }
  ]
}