{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited.",
      "tlp": {
        "label": "WHITE"
      }
    },
    "notes": [
      {
        "category": "summary",
        "text": "Siemens Simcenter Femap versions before V2022.2 are affected by an out of bounds write vulnerability that could be triggered when the application reads files in X_T format. If a user is tricked to open a malicious file with the affected application, an attacker could leverage the vulnerability to perform remote code execution in the context of the current process.\n\nSiemens has released an update for the Simcenter Femap and recommends to update to the latest version.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\n\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-474231: File Parsing Vulnerability in Simcenter Femap before V2022.2 - PDF Version",
        "url": "https://cert-portal.siemens.com/productcert/pdf/ssa-474231.pdf"
      },
      {
        "category": "self",
        "summary": "SSA-474231: File Parsing Vulnerability in Simcenter Femap before V2022.2 - TXT Version",
        "url": "https://cert-portal.siemens.com/productcert/txt/ssa-474231.txt"
      },
      {
        "category": "self",
        "summary": "SSA-474231: File Parsing Vulnerability in Simcenter Femap before V2022.2 - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-474231.json"
      }
    ],
    "title": "SSA-474231: File Parsing Vulnerability in Simcenter Femap before V2022.2",
    "tracking": {
      "current_release_date": "2022-07-12T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-474231",
      "initial_release_date": "2022-07-12T00:00:00Z",
      "revision_history": [
        {
          "date": "2022-07-12T00:00:00Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "final",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "< V2022.2",
                "product": {
                  "name": "Simcenter Femap",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Simcenter Femap"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2022-34748",
      "cwe": {
        "id": "CWE-787",
        "name": "Out-of-bounds Write"
      },
      "notes": [
        {
          "category": "summary",
          "text": "The affected application contains an out of bounds write past the end of an allocated structure while parsing specially crafted X_T files. This could allow an attacker to execute code in the context of the current process. (ZDI-CAN-17293)",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "Do not open untrusted X_T files in Simcenter Femap",
          "product_ids": [
            "1"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V2022.2 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://support.sw.siemens.com/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.8,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C",
            "version": "3.1"
          },
          "products": [
            "1"
          ]
        }
      ],
      "title": "CVE-2022-34748"
    }
  ]
}