{
  "document": {
    "title": "SSA-523250: Improper Certificate Validation Vulnerability in SINUMERIK Edge",
    "category": "Siemens Security Advisory",
    "csaf_version": "2.0",
    "publisher": {
      "name": "Siemens ProductCERT",
      "contact_details": "productcert@siemens.com",
      "category": "vendor",
      "namespace": "https://www.siemens.com"
    },
    "distribution": {
      "text": "Disclosure is not limited.",
      "tlp": {
        "label": "WHITE"
      }
    },
    "tracking": {
      "id": "SSA-523250",
      "status": "final",
      "version": "1",
      "revision_history": [
        {
          "number": "1",
          "legacy_version": "1.0",
          "date": "2021-12-14T00:00:00Z",
          "summary": "Publication Date"
        }
      ],
      "initial_release_date": "2021-12-14T00:00:00Z",
      "current_release_date": "2021-12-14T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      }
    },
    "notes": [
      {
        "title": "Summary",
        "category": "summary",
        "text": "A vulnerability was found in SINUMERIK Edge that could allow an attacker to spoof a trusted entity by interfering in the communication path between the client and the intended server.\n\nSiemens has released an update for the SINUMERIK Edge and recommends to update to the latest version."
      },
      {
        "title": "General Recommendations",
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\n\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity"
      },
      {
        "title": "Additional Resources",
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories"
      },
      {
        "title": "Terms of Use",
        "category": "legal_disclaimer",
        "text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use."
      }
    ],
    "references": [
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/pdf/ssa-523250.pdf",
        "summary": "SSA-523250: Improper Certificate Validation Vulnerability in SINUMERIK Edge - PDF Version"
      },
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/txt/ssa-523250.txt",
        "summary": "SSA-523250: Improper Certificate Validation Vulnerability in SINUMERIK Edge - TXT Version"
      },
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-523250.json",
        "summary": "SSA-523250: Improper Certificate Validation Vulnerability in SINUMERIK Edge - CSAF Version"
      }
    ]
  },
  "product_tree": {
    "branches": [
      {
        "name": "Siemens",
        "category": "vendor",
        "branches": [
          {
            "name": "SINUMERIK Edge",
            "category": "product_name",
            "branches": [
              {
                "name": "< V3.2",
                "category": "product_version_range",
                "product": {
                  "product_id": "1",
                  "name": "SINUMERIK Edge"
                }
              }
            ]
          }
        ]
      }
    ]
  },
  "vulnerabilities": [
    {
      "title": "CVE-2021-42027",
      "notes": [
        {
          "title": "Summary",
          "category": "summary",
          "text": "The affected software does not properly validate the server certificate when initiating a TLS connection. This could allow an attacker to spoof a trusted entity by interfering in the communication path between the client and the intended server."
        }
      ],
      "cve": "CVE-2021-42027",
      "cwe": {
        "id": "CWE-295",
        "name": "Improper Certificate Validation"
      },
      "product_status": {
        "known_affected": [
          "1"
        ]
      },
      "scores": [
        {
          "cvss_v3": {
            "version": "3.1",
            "baseScore": 7.4,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:N/E:P/RL:O/RC:C"
          },
          "products": [
            "1"
          ]
        }
      ],
      "remediations": [
        {
          "product_ids": [
            "1"
          ],
          "category": "vendor_fix",
          "details": "Update to V3.2 or later version"
        }
      ],
      "references": [
        {
          "url": "https://cert-portal.siemens.com/productcert/mitre/CVE-2021-42027.json",
          "summary": "CVE-2021-42027 Mitre 5.0 json"
        }
      ]
    }
  ]
}

