{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "Simcenter Femap contains two file parsing vulnerabilities that could be triggered when the application reads files in BMP file format. If a user is tricked to open a malicious file with the affected application, this could lead the application to crash or potentially lead to arbitrary code execution.\n\nSiemens has released a new version for Simcenter Femap and recommends to update to the latest version.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-584312: File Parsing Vulnerabilities in Simcenter Femap Before V2606 MP1 - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-584312.html"
      },
      {
        "category": "self",
        "summary": "SSA-584312: File Parsing Vulnerabilities in Simcenter Femap Before V2606 MP1 - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-584312.json"
      }
    ],
    "title": "SSA-584312: File Parsing Vulnerabilities in Simcenter Femap Before V2606 MP1",
    "tracking": {
      "current_release_date": "2026-08-11T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-584312",
      "initial_release_date": "2026-08-11T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-08-11T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "interim",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<2606.0001",
                "product": {
                  "name": "Simcenter Femap < V2606.0001",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "Simcenter Femap"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-59700",
      "cwe": {
        "id": "CWE-125",
        "name": "Out-of-bounds Read"
      },
      "notes": [
        {
          "category": "description",
          "text": "The affected applications contains an out of bounds read vulnerability while parsing specially crafted BMP files. This could allow an attacker to execute code in the context of the current process.",
          "title": "CVE Description"
        }
      ],
      "product_status": {
        "known_affected": [
          "1"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Update to V2606.0001 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://support.sw.siemens.com/product/275652363/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.8,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "1"
          ]
        }
      ],
      "title": "CVE-2026-59700"
    },
    {
      "cve": "CVE-2026-59701",
      "cwe": {
        "id": "CWE-125",
        "name": "Out-of-bounds Read"
      },
      "notes": [
        {
          "category": "description",
          "text": "The affected applications contains an out of bounds read vulnerability while parsing specially crafted BMP files. This could allow an attacker to execute code in the context of the current process.",
          "title": "CVE Description"
        }
      ],
      "product_status": {
        "known_affected": [
          "1"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Update to V2606.0001 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://support.sw.siemens.com/product/275652363/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.8,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "1"
          ]
        }
      ],
      "title": "CVE-2026-59701"
    }
  ]
}