{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "RUGGEDCOM CROSSBOW Secure Access Manager Primary (SAM-P) contains a vulnerability that could allow an attacker to escalate their own privileges.\n\nSiemens has released a new version for RUGGEDCOM CROSSBOW Secure Access Manager Primary (SAM-P) and recommends to update to the latest version.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-741509: Privilege Escalation Vulnerability in RUGGEDCOM CROSSBOW Secure Access Manager Primary Before V5.8 - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-741509.html"
      },
      {
        "category": "self",
        "summary": "SSA-741509: Privilege Escalation Vulnerability in RUGGEDCOM CROSSBOW Secure Access Manager Primary Before V5.8 - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-741509.json"
      }
    ],
    "title": "SSA-741509: Privilege Escalation Vulnerability in RUGGEDCOM CROSSBOW Secure Access Manager Primary Before V5.8",
    "tracking": {
      "current_release_date": "2026-04-14T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-741509",
      "initial_release_date": "2026-04-14T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-04-14T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "interim",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:intdot/<5.8",
                "product": {
                  "name": "RUGGEDCOM CROSSBOW Secure Access Manager Primary (SAM-P)",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "RUGGEDCOM CROSSBOW Secure Access Manager Primary (SAM-P)"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-27668",
      "cwe": {
        "id": "CWE-266",
        "name": "Incorrect Privilege Assignment"
      },
      "notes": [
        {
          "category": "summary",
          "text": "User Administrators are allowed to administer groups they belong to. This could allow an authenticated User Administrator to escalate their own privileges and grant themselves access to any device group at any access level.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Update to V5.8 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/110000841/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 8.8,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "1"
          ]
        }
      ],
      "title": "CVE-2026-27668"
    }
  ]
}