{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited. (TLPv2: TLP:CLEAR)",
      "tlp": {
        "label": "WHITE"
      }
    },
    "lang": "en",
    "notes": [
      {
        "category": "summary",
        "text": "Siemens SINEC NMS when used with User Management Component (UMC) contains an authentication bypass vulnerability due to insufficient validation of user identity. This could allow an unauthenticated remote attacker to bypass authentication and gain unauthorized access to the application.\n\nSiemens has released a new version for SINEC NMS and recommends to update to the latest version.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "The use of Siemens Security Advisories is subject to the terms and conditions listed on: https://www.siemens.com/productcert/terms-of-use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-801704: Authentication Bypass Vulnerability in SINEC NMS - HTML Version",
        "url": "https://cert-portal.siemens.com/productcert/html/ssa-801704.html"
      },
      {
        "category": "self",
        "summary": "SSA-801704: Authentication Bypass Vulnerability in SINEC NMS - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-801704.json"
      }
    ],
    "title": "SSA-801704: Authentication Bypass Vulnerability in SINEC NMS",
    "tracking": {
      "current_release_date": "2026-04-14T00:00:00.000Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-801704",
      "initial_release_date": "2026-04-14T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2026-04-14T00:00:00.000Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        }
      ],
      "status": "interim",
      "version": "1"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "All versions < V4.0 SP3 with UMC",
                "product": {
                  "name": "SINEC NMS",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "SINEC NMS"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2026-24032",
      "cwe": {
        "id": "CWE-347",
        "name": "Improper Verification of Cryptographic Signature"
      },
      "notes": [
        {
          "category": "summary",
          "text": "The affected application contains an authentication weakness due to insufficient validation of user identity in the UMC component.\r\nThis could allow an unauthenticated remote attacker to bypass authentication and gain unauthorized access to the application. (ZDI-CAN-27564)",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Update to V4.0 SP3 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://support.industry.siemens.com/cs/ww/en/view/110000760/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.3,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:L/A:L",
            "version": "3.1"
          },
          "products": [
            "1"
          ]
        }
      ],
      "title": "CVE-2026-24032"
    }
  ]
}