{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "text": "Disclosure is not limited.",
      "tlp": {
        "label": "WHITE"
      }
    },
    "notes": [
      {
        "category": "summary",
        "text": "Siemens Teamcenter Visualization and JT2Go are affected by an out of\nbounds write vulnerability in APDFL library from Datalogics. If a user\nis tricked to open a malicious PDF file with the affected products,\nthis could lead the application to crash or potentially lead to\narbitrary code execution.    Siemens has released updates for the\naffected products and recommends to update to the latest versions.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect\nnetwork access to devices with appropriate mechanisms. In order to\noperate the devices in a protected IT environment, Siemens recommends\nto configure the environment according to Siemens' operational\nguidelines for Industrial Security (Download:\nhttps://www.siemens.com/cert/operational-guidelines-industrial-\nsecurity), and to follow the recommendations in the product manuals.\n\nAdditional information on Industrial Security by Siemens can be found\nat: https://www.siemens.com/industrialsecurity",
        "title": "General Recommendations"
      },
      {
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories",
        "title": "Additional Resources"
      },
      {
        "category": "legal_disclaimer",
        "text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.",
        "title": "Terms of Use"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "productcert@siemens.com",
      "name": "Siemens ProductCERT",
      "namespace": "https://www.siemens.com"
    },
    "references": [
      {
        "category": "self",
        "summary": "SSA-829738: Datalogics File Parsing Vulnerability in Teamcenter Visualization and JT2Go - PDF Version",
        "url": "https://cert-portal.siemens.com/productcert/pdf/ssa-829738.pdf"
      },
      {
        "category": "self",
        "summary": "SSA-829738: Datalogics File Parsing Vulnerability in Teamcenter Visualization and JT2Go - TXT Version",
        "url": "https://cert-portal.siemens.com/productcert/txt/ssa-829738.txt"
      },
      {
        "category": "self",
        "summary": "SSA-829738: Datalogics File Parsing Vulnerability in Teamcenter Visualization and JT2Go - CSAF Version",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-829738.json"
      }
    ],
    "title": "SSA-829738: Datalogics File Parsing Vulnerability in Teamcenter Visualization and JT2Go",
    "tracking": {
      "current_release_date": "2022-08-09T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      },
      "id": "SSA-829738",
      "initial_release_date": "2022-07-12T00:00:00Z",
      "revision_history": [
        {
          "date": "2022-07-12T00:00:00Z",
          "legacy_version": "1.0",
          "number": "1",
          "summary": "Publication Date"
        },
        {
          "date": "2022-08-09T00:00:00Z",
          "legacy_version": "1.1",
          "number": "2",
          "summary": "Added fix for Teamcenter Visualization version line V14.0"
        }
      ],
      "status": "final",
      "version": "2"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "< V13.3.0.5",
                "product": {
                  "name": "JT2Go",
                  "product_id": "1"
                }
              }
            ],
            "category": "product_name",
            "name": "JT2Go"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "< V13.3.0.5",
                "product": {
                  "name": "Teamcenter Visualization V13.3",
                  "product_id": "2"
                }
              }
            ],
            "category": "product_name",
            "name": "Teamcenter Visualization V13.3"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "< V14.0.0.2",
                "product": {
                  "name": "Teamcenter Visualization V14.0",
                  "product_id": "3"
                }
              }
            ],
            "category": "product_name",
            "name": "Teamcenter Visualization V14.0"
          }
        ],
        "category": "vendor",
        "name": "Siemens"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2022-2069",
      "cwe": {
        "id": "CWE-122",
        "name": "Heap-based Buffer Overflow"
      },
      "notes": [
        {
          "category": "summary",
          "text": "The APDFL.dll contains an out of bounds write past the fixed-length heap-based buffer while parsing specially crafted PDF files. This could allow an attacker to execute code in the context of the current process.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "1",
          "2",
          "3"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "Avoid to open untrusted files in JT2Go and Teamcenter Visualization",
          "product_ids": [
            "1",
            "2",
            "3"
          ]
        },
        {
          "category": "vendor_fix",
          "details": "Update to V13.3.0.5 or later version",
          "product_ids": [
            "1"
          ],
          "url": "https://www.plm.automation.siemens.com/global/en/products/plm-compone\nnts/jt2go.html"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V13.3.0.5 or later version",
          "product_ids": [
            "2"
          ],
          "url": "https://support.sw.siemens.com/"
        },
        {
          "category": "vendor_fix",
          "details": "Update to V14.0.0.2 or later version",
          "product_ids": [
            "3"
          ],
          "url": "https://support.sw.siemens.com/"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "baseScore": 7.8,
            "baseSeverity": "HIGH",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C",
            "version": "3.1"
          },
          "products": [
            "1",
            "2",
            "3"
          ]
        }
      ],
      "title": "CVE-2022-2069"
    }
  ]
}