{
  "document": {
    "title": "SSA-997732: Modfem File Parsing Vulnerability in Simcenter Femap before V2021.2",
    "category": "Siemens Security Advisory",
    "csaf_version": "2.0",
    "publisher": {
      "name": "Siemens ProductCERT",
      "contact_details": "productcert@siemens.com",
      "category": "vendor",
      "namespace": "https://www.siemens.com"
    },
    "distribution": {
      "text": "Disclosure is not limited.",
      "tlp": {
        "label": "WHITE"
      }
    },
    "tracking": {
      "id": "SSA-997732",
      "status": "final",
      "version": "1",
      "revision_history": [
        {
          "number": "1",
          "legacy_version": "1.0",
          "date": "2021-09-14T00:00:00Z",
          "summary": "Publication Date"
        }
      ],
      "initial_release_date": "2021-09-14T00:00:00Z",
      "current_release_date": "2021-09-14T00:00:00Z",
      "generator": {
        "engine": {
          "name": "Siemens ProductCERT CSAF Generator",
          "version": "1"
        }
      }
    },
    "notes": [
      {
        "title": "Summary",
        "category": "summary",
        "text": "Siemens Simcenter Femap is affected by a vulnerability that could be triggered when the application reads modfem files. If a user is tricked to open a malicious file with the affected application, an attacker could leverage this vulnerability to leak information in the context of the current process.\n\nSiemens recommends to update to the latest version line of Simcenter Femap (2021.2), which is not affected by this type of vulnerabilities. Siemens recommends to avoid opening of untrusted files from unknown sources."
      },
      {
        "title": "General Recommendations",
        "category": "general",
        "text": "As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.\n\nAdditional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity"
      },
      {
        "title": "Additional Resources",
        "category": "general",
        "text": "For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories"
      },
      {
        "title": "Terms of Use",
        "category": "legal_disclaimer",
        "text": "Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter \"License Terms\"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter \"Terms of Use\"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use."
      }
    ],
    "references": [
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/pdf/ssa-997732.pdf",
        "summary": "SSA-997732: Modfem File Parsing Vulnerability in Simcenter Femap before V2021.2 - PDF Version"
      },
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/txt/ssa-997732.txt",
        "summary": "SSA-997732: Modfem File Parsing Vulnerability in Simcenter Femap before V2021.2 - TXT Version"
      },
      {
        "category": "self",
        "url": "https://cert-portal.siemens.com/productcert/csaf/ssa-997732.json",
        "summary": "SSA-997732: Modfem File Parsing Vulnerability in Simcenter Femap before V2021.2 - CSAF Version"
      }
    ],
    "acknowledgments": [
      {
        "organization": "Trend Micro Zero Day Initiative",
        "summary": "coordinated disclosure"
      }
    ]
  },
  "product_tree": {
    "branches": [
      {
        "name": "Siemens",
        "category": "vendor",
        "branches": [
          {
            "name": "Simcenter Femap V2020.2",
            "category": "product_name",
            "branches": [
              {
                "name": "vers:all/*",
                "category": "product_version_range",
                "product": {
                  "product_id": "1",
                  "name": "Simcenter Femap V2020.2"
                }
              }
            ]
          },
          {
            "name": "Simcenter Femap V2021.1",
            "category": "product_name",
            "branches": [
              {
                "name": "vers:all/*",
                "category": "product_version_range",
                "product": {
                  "product_id": "2",
                  "name": "Simcenter Femap V2021.1"
                }
              }
            ]
          }
        ]
      }
    ]
  },
  "vulnerabilities": [
    {
      "title": "CVE-2021-37176",
      "notes": [
        {
          "title": "Summary",
          "category": "summary",
          "text": "The femap.exe application lacks proper validation of user-supplied data when parsing modfem files. This could result in an out of bounds read past the end of an allocated buffer.\n\nAn attacker could leverage this vulnerability to leak information in the context of the current process. (ZDI-CAN-14260)"
        }
      ],
      "cve": "CVE-2021-37176",
      "cwe": {
        "id": "CWE-125",
        "name": "Out-of-bounds Read"
      },
      "product_status": {
        "known_affected": [
          "1",
          "2"
        ]
      },
      "scores": [
        {
          "cvss_v3": {
            "version": "3.1",
            "baseScore": 3.3,
            "baseSeverity": "LOW",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:L/I:N/A:N/E:P/RL:O/RC:C"
          },
          "products": [
            "1",
            "2"
          ]
        }
      ],
      "remediations": [
        {
          "product_ids": [
            "1",
            "2"
          ],
          "category": "vendor_fix",
          "details": "Update to V2021.2 or later version"
        },
        {
          "product_ids": [
            "1",
            "2"
          ],
          "category": "mitigation",
          "details": "Do not open untrusted modfem files from unknown sources"
        }
      ],
      "references": [
        {
          "url": "https://cert-portal.siemens.com/productcert/mitre/CVE-2021-37176.json",
          "summary": "CVE-2021-37176 Mitre 5.0 json"
        }
      ]
    }
  ]
}

