| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.0 |
| CVSS v3.1 Base Score: | 10.0 |
| CVSS v4.0 Base Score: | 10.0 |
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure Siemens strongly recommends to protect network access to affected products with appropriate mechanisms. It is advised to follow recommended security practices in order to run the devices in a protected IT environment.
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
exportDiagramPage endpoint. This could allow an unauthenticated remote attacker to execute arbitrary code with root privileges.| CVSS v3.1 Base Score | 10.0 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:H/I:H/A:H |
| CVSS v4.0 Base Score | 10.0 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:H/SI:H/SA:H |
| CWE | CWE-78: Improper Neutralization of Special Elements used in an OS Command ('OS Command Injection') |
The web service of affected devices is vulnerable to SQL injection when checking authentication data. This could allow an unauthenticated remote attacker to bypass the check and authenticate as Administrator user.
| CVSS v3.1 Base Score | 9.8 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H |
| CVSS v4.0 Base Score | 9.3 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N |
| CWE | CWE-89: Improper Neutralization of Special Elements used in an SQL Command ('SQL Injection') |
| V1.0 (2025-05-13): | Publication Date |