| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.7 |
| CVSS v3.1 Base Score: | 5.3 |
| CVSS v4.0 Base Score: | 6.9 |
| Affected Product and Versions | Remediation |
|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
All versions < V7.0 affected by CVE-2024-46887 |
Update to V7.0 or later version
|
Product-specific remediations or mitigations can be found in the section
Known Affected Products.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
| CVSS v3.1 Base Score | 5.3 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:N |
| CVSS v4.0 Base Score | 6.9 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:L/VI:N/VA:N/SC:N/SI:N/SA:N |
| CWE | CWE-288: Authentication Bypass Using an Alternate Path or Channel |
| V1.0 (2024-10-08): | Publication Date |
| V1.1 (2024-11-12): | Added fix for SIMATIC S7-1500 CPU 1518-4 PN/DP MFP, CPU 1518-4 PN/DP MFP, CPU 1518F-4 PN/DP MFP, CPU 1518F-4 PN/DP MFP and CPU 1518-4 PN/DP MFP |
| V1.2 (2025-01-14): | Added fix for SIMATIC S7-PLCSIM Advanced |
| V1.3 (2025-03-11): | Added fix for SIMATIC ET 200SP Open Controller CPU 1515SP PC2 (incl. SIPLUS variants) |
| V1.4 (2025-04-08): | Added fix for SIMATIC S7-1500 Software Controller V3 and updated several product names |
| V1.5 (2025-05-13): | Added fix for all S7-1500 CPUs that run on firmware version line V2 |
| V1.6 (2025-06-10): | Added fix for SIMATIC S7-1500 Software Controller that run on firmware version line V2 and added fix for SIMATIC ET 200SP Open Controller CPU 1515SP PC2 (incl. SIPLUS variants) V2 CPUs |
| V1.7 (2025-10-14): | Expanded SIMATIC ET 200SP Open Controller CPU 1515SP PC2 for V2 and V3 CPUs |