| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.9 |
| CVSS v3.1 Base Score: | 5.3 |
| CVSS v4.0 Base Score: | 6.9 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions < V8.18.33 only if the basic authentication mechanism is used by the application affected by CVE-2023-49069 |
Update to V8.18.33 or later version
|
|
All versions < V9.24.31 only if the basic authentication mechanism is used by the application affected by CVE-2023-49069 |
Update to V9.24.31 or later version
|
|
All versions < V10.17.0 only if the basic authentication mechanism is used by the application affected by CVE-2023-49069 |
Update to V10.17.0 or later version
|
|
All versions < V10.6.19 only if the basic authentication mechanism is used by the application affected by CVE-2023-49069 |
Update to V10.6.19 or later version
|
|
All versions < V10.12.11 only if the basic authentication mechanism is used by the application affected by CVE-2023-49069 |
Update to V10.12.11 or later version
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Product-specific remediations or mitigations can be found in the section
Known Affected Products.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
| CVSS v3.1 Base Score | 5.3 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:N |
| CVSS v4.0 Base Score | 6.9 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:L/VI:N/VA:N/SC:N/SI:N/SA:N |
| CWE | CWE-204: Observable Response Discrepancy |
| V1.0 (2024-09-10): | Publication Date |
| V1.1 (2024-09-12): | Added fix for Mendix Runtime V8; updated Acknowledgements |
| V1.2 (2024-10-08): | Fixed a bug in the csaf output |
| V1.3 (2024-10-10): | Corrected fix version information for all Mendix Runtime version lines (fix releases not yet available, except for V8) |
| V1.4 (2024-11-12): | Added fix releases for remaining Mendix Runtime version lines |
| V1.5 (2024-11-26): | Added information about additional required actions after having installed a fix release |
| V1.6 (2024-12-10): | Added complete fix for Mendix Runtime V10 and the note that other versions still require additional actions after updating to the latest available version |
| V1.7 (2024-12-12): | Added complete fix for Mendix Runtime V9 and V8 |
| V1.8 (2025-01-14): | Added complete fix for Mendix Runtime V10.12 and V10.6; removed hint about additional required actions in former (incomplete) fix versions |
| V1.9 (2025-08-12): | Added mitigation for published REST and web services and oData APIs |