Publication Date: | 2020-04-14 |
Last Update: | 2022-06-14 |
Current Version: | V2.0 |
CVSS v3.1 Base Score: | 7.5 |
Affected Product and Versions | Remediation |
---|---|
SCALANCE X200-4P IRT (6GK5200-4AH00-2BA3): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X201-3P IRT (6GK5201-3BH00-2BA3): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X201-3P IRT PRO (6GK5201-3BH00-2BD2): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X202-2IRT (6GK5202-2BB00-2BA3): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X202-2P IRT (6GK5202-2BH00-2BA3): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X202-2P IRT PRO (6GK5202-2JR00-2BA6): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X204-2 (6GK5204-2BB10-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X204-2FM (6GK5204-2BB11-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X204-2LD (6GK5204-2BC10-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X204-2LD TS (6GK5204-2BC10-2CA2): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X204-2TS (6GK5204-2BB10-2CA2): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X204IRT (6GK5204-0BA00-2BA3): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X204IRT PRO (6GK5204-0JA00-2BA6): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X206-1 (6GK5206-1BB10-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X206-1LD (6GK5206-1BC10-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X208 (6GK5208-0BA10-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X208PRO (6GK5208-0HA10-2AA6): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X212-2 (6GK5212-2BB00-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X212-2LD (6GK5212-2BC00-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X216 (6GK5216-0BA00-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X224 (6GK5224-0BA00-2AA3): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X302-7 EEC (2x 24V) (6GK5302-7GD00-2EA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X302-7 EEC (2x 24V, coated) (6GK5302-7GD00-2GA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X302-7 EEC (2x 230V) (6GK5302-7GD00-4EA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X302-7 EEC (2x 230V, coated) (6GK5302-7GD00-4GA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X302-7 EEC (24V) (6GK5302-7GD00-1EA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X302-7 EEC (24V, coated) (6GK5302-7GD00-1GA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X302-7 EEC (230V) (6GK5302-7GD00-3EA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X302-7 EEC (230V, coated) (6GK5302-7GD00-3GA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X304-2FE (6GK5304-2BD00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X306-1LD FE (6GK5306-1BF00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-2 EEC (2x 24V) (6GK5307-2FD00-2EA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-2 EEC (2x 24V, coated) (6GK5307-2FD00-2GA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-2 EEC (2x 230V) (6GK5307-2FD00-4EA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-2 EEC (2x 230V, coated) (6GK5307-2FD00-4GA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-2 EEC (24V) (6GK5307-2FD00-1EA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-2 EEC (24V, coated) (6GK5307-2FD00-1GA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-2 EEC (230V) (6GK5307-2FD00-3EA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-2 EEC (230V, coated) (6GK5307-2FD00-3GA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-3 (6GK5307-3BL00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-3 (6GK5307-3BL10-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-3LD (6GK5307-3BM00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X307-3LD (6GK5307-3BM10-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2 (6GK5308-2FL00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2 (6GK5308-2FL10-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2LD (6GK5308-2FM00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2LD (6GK5308-2FM10-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2LH (6GK5308-2FN00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2LH (6GK5308-2FN10-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2LH+ (6GK5308-2FP00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2LH+ (6GK5308-2FP10-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2M (6GK5308-2GG00-2AA2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2M (6GK5308-2GG10-2AA2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2M PoE (6GK5308-2QG00-2AA2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2M PoE (6GK5308-2QG10-2AA2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2M TS (6GK5308-2GG00-2CA2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X308-2M TS (6GK5308-2GG10-2CA2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X310 (6GK5310-0FA00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X310 (6GK5310-0FA10-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X310FE (6GK5310-0BA00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X310FE (6GK5310-0BA10-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X320-1 FE (6GK5320-1BD00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X320-1-2LD FE (6GK5320-3BF00-2AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE X408-2 (6GK5408-2FD00-2AA2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XF201-3P IRT (6GK5201-3JR00-2BA6): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XF202-2P IRT (6GK5202-2BH00-2BD2): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XF204 (6GK5204-0BA00-2AF2): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XF204-2 (6GK5204-2BC00-2AF2): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XF204-2BA IRT (6GK5204-2AA00-2BD2): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XF204IRT (6GK5204-0BA00-2BF2): All versions < V5.5.0 | Update to V5.5.0 or later version https://support.industry.siemens.com/cs/ww/en/view/109792534/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XF206-1 (6GK5206-1BC00-2AF2): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XF208 (6GK5208-0BA00-2AF2): All versions < V5.2.5 | Update to V5.2.5 or later version https://support.industry.siemens.com/cs/ww/en/view/109801131/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG00-2ER2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG10-2ER2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG00-2JR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG10-2JR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-4ER2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-4ER2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-4JR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-4JR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG00-1ER2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG10-1ER2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG00-1JR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG10-1JR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-3ER2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-3ER2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-3JR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-3JR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M PoE (24V, ports on front) (6GK5324-4QG00-1AR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M PoE (24V, ports on rear) (6GK5324-4QG00-1HR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M PoE (230V, ports on front) (6GK5324-4QG00-3AR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M PoE (230V, ports on rear) (6GK5324-4QG00-3HR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-4M PoE TS (24V, ports on front) (6GK5324-4QG00-1CR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG00-1AR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG10-1AR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG00-1HR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG10-1HR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG00-3AR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG10-3AR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG00-3HR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG10-3HR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M TS (24V) (6GK5324-0GG00-1CR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SCALANCE XR324-12M TS (24V) (6GK5324-0GG10-1CR2): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
SIMATIC CP 343-1 Advanced (6GK7343-1GX31-0XE0): All versions |
Currently no fix is planned See recommendations from section Workarounds and Mitigations |
SIMATIC CP 442-1 RNA (6GK7442-1RX00-0XE0): All versions < V1.5.18 | Update to V1.5.18 or later version https://support.industry.siemens.com/cs/ww/en/view/109808794 See further recommendations from section Workarounds and Mitigations |
SIMATIC CP 443-1 (6GK7443-1EX30-0XE0): All versions |
Currently no fix is available See recommendations from section Workarounds and Mitigations |
SIMATIC CP 443-1 Advanced (6GK7443-1GX30-0XE0): All versions |
Currently no fix is planned See recommendations from section Workarounds and Mitigations |
SIMATIC CP 443-1 RNA (6GK7443-1RX00-0XE0): All versions < V1.5.18 | Update to V1.5.18 or later version https://support.industry.siemens.com/cs/ww/en/view/109808796 See further recommendations from section Workarounds and Mitigations |
SIMATIC RF180C (6GT2002-0JD00): All versions |
Currently no fix is planned See recommendations from section Workarounds and Mitigations |
SIMATIC RF182C (6GT2002-0JD10): All versions |
Currently no fix is planned See recommendations from section Workarounds and Mitigations |
SIPLUS NET CP 343-1 Advanced (6AG1343-1GX31-4XE0): All versions |
Currently no fix is planned See recommendations from section Workarounds and Mitigations |
SIPLUS NET CP 443-1 (6AG1443-1EX30-4XE0): All versions |
Currently no fix is available See recommendations from section Workarounds and Mitigations |
SIPLUS NET CP 443-1 Advanced (6AG1443-1GX30-4XE0): All versions |
Currently no fix is planned See recommendations from section Workarounds and Mitigations |
SIPLUS NET SCALANCE X308-2 (6AG1308-2FL10-4AA3): All versions < V4.1.4 | Update to V4.1.4 or later version https://support.industry.siemens.com/cs/ww/en/view/109808359/ See further recommendations from section Workarounds and Mitigations |
CVSS v3.1 Base Score | 7.5 |
CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:U/RC:C |
CWE: | CWE-400: Uncontrolled Resource Consumption |