GENERAL SECURITY RECOMMENDATIONS
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security ), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
PRODUCT DESCRIPTION
TIM 1531 IRC is a communication module for SIMATIC S7-1500, S7-400, S7-300 with SINAUT ST7, DNP3 and IEC 60870-5-101/104 with three RJ45 interfaces for communication via IP-based networks (WAN / LAN) and a RS 232/RS 485 interface for communication via classic WAN networks.
SIPLUS extreme products are designed for reliable operation under extreme conditions and are based on SIMATIC, LOGO!, SITOP, SINAMICS, SIMOTION, SCALANCE or other devices. SIPLUS devices use the same firmware as the product they are based on.
VULNERABILITY CLASSIFICATION
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1
(CVSS v3.1) (https://www.first.org/cvss ). The CVSS environmental score is specific to the customer’s
environment and will impact the overall CVSS score. The environmental score should therefore be
individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed
list of common software security weaknesses. This serves as a common language and as a baseline for
weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found
at: https://cwe.mitre.org/ .
Vulnerability CVE-2018-4841
A remote attacker with network access to port 80/tcp or port 443/tcp could perform administrative operations on the device without prior authentication. Successful exploitation could allow to cause a denial-of-service, or read and manipulate data as well as configuration settings of the affected device. At the stage of publishing this security advisory no public exploitation is known. Siemens provides mitigations to resolve it.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-303: Incorrect Implementation of Authentication Algorithm