Publication Date:
Last Update:
Current Version: V1.0
CVSS v3.1 Base Score: 6.1
CVSS v4.0 Base Score: 6.9
Un-/Collapse All
Affected Product and Versions Remediation
Expand children
Expand children
Expand children
Expand children

All versions
affected by CVE-2025-40808
Currently no fix is available


Users are advised to upgrade to V9.90 or later, which introduces an allow-list feature that restricts arbitrary file uploads


  • For the available devices [CP050, CP100, CP150 and CP300] , activate role based access control (RBAC) in the device (supported in SIPROTEC 5 firmware versions V7.80 and higher)
  • Apply password protection to all DIGSI connections to ensure secure communication
  • For DIGSI access provision your own certificates signed by your customer PKI as described in https://support.industry.siemens.com/cs/document/109768375

Product-specific remediations or mitigations can be found in the section Known Affected Products.
Please follow the General Security Recommendations.

Operators of critical power systems (e.g. TSOs or DSOs) worldwide are usually required by regulations to build resilience into the power grids by applying multi-level redundant secondary protection schemes. It is therefore recommended that the operators check whether appropriate resilient protection measures are in place. The risk of cyber incidents impacting the grid's reliability can thus be minimized by virtue of the grid design. Siemens strongly recommends applying the provided security updates using the corresponding tooling and documented procedures made available with the product. If supported by the product, an automated means to apply the security updates across multiple product instances may be used. Siemens strongly recommends prior validation of any security update before being applied, and supervision by trained staff of the update process in the target environment. As a general security measure Siemens strongly recommends to protect network access with appropriate mechanisms (e.g. firewalls, segmentation, VPN). It is advised to configure the environment according to our operational guidelines in order to run the devices in a protected IT environment.

Recommended security guidelines can be found at: https://www.siemens.com/gridsecurity

Un-/Collapse All

This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.

CVSS v3.1 Base Score 6.1
CVSS v3.1 Vector CVSS:3.1/AV:A/AC:L/PR:H/UI:N/S:U/C:N/I:H/A:H
CVSS v4.0 Base Score 6.9
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:L/AT:N/PR:H/UI:N/VC:N/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-434: Unrestricted Upload of File with Dangerous Type

  • Humza Ahmad from ENCS for reporting the vulnerability

https://www.siemens.com/cert/advisories
V1.0 (2026-06-09): Publication Date