Publication Date:
Last Update:
Current Version: V1.0
CVSS v3.1 Base Score: 9.8
CVSS v4.0 Base Score: 9.3
Un-/Collapse All
Affected Product and Versions Remediation

All versions < V2.70
affected by all CVEs

Product-specific remediations or mitigations can be found in the section Known Affected Products.
Please follow the General Security Recommendations.

Operators of critical power systems (e.g. TSOs or DSOs) worldwide are usually required by regulations to build resilience into the power grids by applying multi-level redundant secondary protection schemes. It is therefore recommended that the operators check whether appropriate resilient protection measures are in place. The risk of cyber incidents impacting the grid's reliability can thus be minimized by virtue of the grid design. Siemens strongly recommends applying the provided security updates using the corresponding tooling and documented procedures made available with the product. If supported by the product, an automated means to apply the security updates across multiple product instances may be used. Siemens strongly recommends prior validation of any security update before being applied, and supervision by trained staff of the update process in the target environment. As a general security measure Siemens strongly recommends to protect network access with appropriate mechanisms (e.g. firewalls, segmentation, VPN). It is advised to configure the environment according to our operational guidelines in order to run the devices in a protected IT environment.

Recommended security guidelines can be found at: https://www.siemens.com/gridsecurity

Un-/Collapse All

This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.

CVSS v3.1 Base Score 7.5
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE CWE-190: Integer Overflow or Wraparound
CVSS v3.1 Base Score 4.0
CVSS v3.1 Vector CVSS:3.1/AV:L/AC:H/PR:H/UI:R/S:U/C:N/I:N/A:H
CWE CWE-140: Improper Neutralization of Delimiters
CVSS v3.1 Base Score 8.2
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:L/A:H
CWE CWE-823: Use of Out-of-range Pointer Offset
CVSS v3.1 Base Score 4.3
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:L/I:N/A:N
CWE CWE-823: Use of Out-of-range Pointer Offset
CVSS v3.1 Base Score 4.0
CVSS v3.1 Vector CVSS:3.1/AV:L/AC:H/PR:H/UI:R/S:U/C:N/I:N/A:H
CWE CWE-140: Improper Neutralization of Delimiters
CVSS v3.1 Base Score 9.8
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CVSS v4.0 Base Score 9.3
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-306: Missing Authentication for Critical Function
CVSS v3.1 Base Score 7.4
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:N
CVSS v4.0 Base Score 9.1
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:H/AT:N/PR:N/UI:N/VC:H/VI:H/VA:N/SC:N/SI:N/SA:N
CWE CWE-331: Insufficient Entropy
CVSS v3.1 Base Score 7.4
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:N
CVSS v4.0 Base Score 9.3
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:N/SC:N/SI:N/SA:N
CWE CWE-20: Improper Input Validation
CVSS v3.1 Base Score 7.5
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CVSS v4.0 Base Score 8.7
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N
CWE CWE-787: Out-of-bounds Write
CVSS v3.1 Base Score 7.5
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CVSS v4.0 Base Score 8.7
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N
CWE CWE-770: Allocation of Resources Without Limits or Throttling
CVSS v3.1 Base Score 8.8
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CVSS v4.0 Base Score 8.7
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-288: Authentication Bypass Using an Alternate Path or Channel
CVSS v3.1 Base Score 5.3
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:N
CVSS v4.0 Base Score 6.9
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:L/VI:N/VA:N/SC:N/SI:N/SA:N
CWE CWE-215: Insertion of Sensitive Information Into Debugging Code
CVSS v3.1 Base Score 6.8
CVSS v3.1 Vector CVSS:3.1/AV:P/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CVSS v4.0 Base Score 7.0
CVSS v4.0 Vector CVSS:4.0/AV:P/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-787: Out-of-bounds Write
CVSS v3.1 Base Score 6.8
CVSS v3.1 Vector CVSS:3.1/AV:P/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CVSS v4.0 Base Score 7.0
CVSS v4.0 Vector CVSS:4.0/AV:P/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-494: Download of Code Without Integrity Check

https://www.siemens.com/cert/advisories
V1.0 (2026-09-08): Publication Date