SSA-145157: Multiple Vulnerabilities in SIMATIC RTLS Locating Manager before V2.12
Publication Date:
2021-11-09
Last Update:
2021-11-09
Current Version:
V1.0
CVSS v3.1 Base Score:
5.5
SUMMARY
SIMATIC RTLS Locating Manager before V2.12 contains multiple vulnerabilities that could allow an attacker to read sensitive data or trigger a denial-of-service condition of the application service.
Siemens has released an update for the SIMATIC RTLS Locating Manager and recommends to update to the latest version.
AFFECTED PRODUCTS AND SOLUTION
WORKAROUNDS AND MITIGATIONS
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Apply security hardening of the Windows Server, where the RTLS Locating Manager is installed on, in accordance with your corporate security policies or up-to-date hardening guidelines
Ensure that only trusted persons have access to the system and avoid the configuration of additional local accounts on the server
GENERAL SECURITY RECOMMENDATIONS
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens’ operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security ), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
PRODUCT DESCRIPTION
The SIMATIC RTLS Locating Manager is used for the configuration, operation, and maintenance of a SIMATIC RTLS installation, which is real-time wireless locating system for flexible and cost-effective locating solutions.
VULNERABILITY CLASSIFICATION
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1
(CVSS v3.1) (https://www.first.org/cvss ). The CVSS environmental score is specific to the customer’s
environment and will impact the overall CVSS score. The environmental score should therefore be
individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed
list of common software security weaknesses. This serves as a common language and as a baseline for
weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found
at: https://cwe.mitre.org/ .
Vulnerability CVE-2020-10052
The affected application writes sensitive data, such as usernames and passwords in log files. A local attacker with access to the log files could use this information to launch further attacks.
CVSS v3.1 Base Score
5.5
CVSS Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CWE:
CWE-532: Insertion of Sensitive Information into Log File
Vulnerability CVE-2020-10053
The affected application writes sensitive data, such as database credentials in configuration files. A local attacker with access to the configuration files could use this information to launch further attacks.
CVSS v3.1 Base Score
5.5
CVSS Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CWE:
CWE-312: Cleartext Storage of Sensitive Information
Vulnerability CVE-2020-10054
The affected application does not properly handle the import of large configuration files. A local attacker could import a specially crafted file which could lead to a denial-of-service condition of the application service.
CVSS v3.1 Base Score
5.5
CVSS Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE:
CWE-20: Improper Input Validation
ADDITIONAL INFORMATION
For further inquiries on security vulnerabilities in Siemens products and solutions, please contact
the Siemens ProductCERT:
https://www.siemens.com/cert/advisories
HISTORY DATA
V1.0 (2021-11-09): Publication Date
TERMS OF USE
Siemens Security Advisories are subject to the terms and conditions contained in Siemens’ underlying
license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License
Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens’
Global Website
https://new.siemens.com/terms_of_use ,
hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply
additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.