Publication Date: 2022-06-14
Last Update: 2022-06-14
Current Version: V1.0
CVSS v3.1 Base Score: 5.9

Affected Product and Versions Remediation
SCALANCE XM408-4C (6GK5408-4GP00-2AM2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XM408-4C (L3 int.) (6GK5408-4GQ00-2AM2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XM408-8C (6GK5408-8GS00-2AM2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XM408-8C (L3 int.) (6GK5408-8GR00-2AM2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XM416-4C (6GK5416-4GS00-2AM2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XM416-4C (L3 int.) (6GK5416-4GR00-2AM2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR524-8C, 1x230V (6GK5524-8GS00-3AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR524-8C, 1x230V (L3 int.) (6GK5524-8GR00-3AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR524-8C, 2x230V (6GK5524-8GS00-4AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR524-8C, 2x230V (L3 int.) (6GK5524-8GR00-4AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR524-8C, 24V (6GK5524-8GS00-2AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR524-8C, 24V (L3 int.) (6GK5524-8GR00-2AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR526-8C, 1x230V (6GK5526-8GS00-3AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR526-8C, 1x230V (L3 int.) (6GK5526-8GR00-3AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR526-8C, 2x230V (6GK5526-8GS00-4AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR526-8C, 2x230V (L3 int.) (6GK5526-8GR00-4AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR526-8C, 24V (6GK5526-8GS00-2AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR526-8C, 24V (L3 int.) (6GK5526-8GR00-2AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR528-6M (6GK5528-0AA00-2AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR528-6M (2HR2) (6GK5528-0AA00-2HR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR528-6M (2HR2, L3 int.) (6GK5528-0AR00-2HR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR528-6M (L3 int.) (6GK5528-0AR00-2AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR552-12M (6GK5552-0AA00-2AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR552-12M (2HR2) (6GK5552-0AA00-2HR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR552-12M (2HR2) (6GK5552-0AR00-2HR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations
SCALANCE XR552-12M (2HR2, L3 int.) (6GK5552-0AR00-2AR2):
All versions < V6.5
Update to V6.5 or later version
https://support.industry.siemens.com/cs/ww/en/view/109809635/
See further recommendations from section Workarounds and Mitigations

CVSS v3.1 Base Score 5.9
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE: CWE-354: Improper Validation of Integrity Check Value

https://www.siemens.com/cert/advisories