As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory.
Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
Vulnerability CVE-2018-7169
An issue was discovered in shadow 4.5. newgidmap (in shadow-utils) is setuid and allows an unprivileged user to be placed in a user namespace where setgroups(2) is permitted. This allows an attacker to remove themselves from a supplementary group, which may allow access to certain filesystem paths if the administrator has used "group blacklisting" (e.g., chmod g-rwx) to restrict access to paths. This flaw effectively reverts a security feature in the kernel (in particular, the /proc/self/setgroups knob) to prevent this sort of privilege escalation.
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:N
CWE
CWE-271: Privilege Dropping / Lowering Errors
Vulnerability CVE-2018-9234
GnuPG 2.2.4 and 2.2.5 does not enforce a configuration in which key certification requires an offline master Certify key, which results in apparently valid certifications that occurred only with access to a signing subkey.
CVSS v3.1 Base Score
7.5
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2018-12934
remember_Ktype in cplus-dem.c in GNU libiberty, as distributed in GNU Binutils 2.30, allows attackers to trigger excessive memory consumption (aka OOM). This can occur during execution of cxxfilt.
CVSS v3.1 Base Score
7.5
CVSS v3.1 Vector
CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE
CWE-400: Uncontrolled Resource Consumption
Vulnerability CVE-2018-1000876
binutils version 2.32 and earlier contains a Integer Overflow vulnerability in objdump, bfd_get_dynamic_reloc_upper_bound,bfd_canonicalize_dynamic_reloc that can result in Integer overflow trigger heap overflow. Successful exploitation allows execution of arbitrary code.. This attack appear to be exploitable via Local. This vulnerability appears to have been fixed in after commit 3a551c7a1b80fca579461774860574eabfd7f18f.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-190: Integer Overflow or Wraparound
Vulnerability CVE-2019-9893
libseccomp before 2.4.0 did not correctly generate 64-bit syscall argument comparisons using the arithmetic operators (LT, GT, LE, GE), which might able to lead to bypassing seccomp filters and potential privilege escalations.
CVSS v3.1 Base Score
9.8
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-385: Covert Timing Channel
Vulnerability CVE-2019-12900
BZ2_decompress in decompress.c in bzip2 through 1.0.6 has an out-of-bounds write when there are many selectors.
CVSS v3.1 Base Score
9.8
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-787: Out-of-bounds Write
Vulnerability CVE-2019-14866
In all versions of cpio before 2.13 does not properly validate input files when generating TAR archives. When cpio is used to create TAR archives from paths an attacker can write to, the resulting archive may contain files with permissions the attacker did not have or in paths he did not have access to. Extracting those archives from a high-privilege user without carefully reviewing them may lead to the compromise of the system.
CVSS v3.1 Base Score
7.3
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:R/S:U/C:H/I:H/A:H
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2020-12762
json-c through 0.14 has an integer overflow and out-of-bounds write via a large JSON file, as demonstrated by printbuf_memappend.
The libcpu component which is used by libasm of elfutils version 0.177 (git 47780c9e), suffers from denial-of-service vulnerability caused by application crashes due to out-of-bounds write (CWE-787), off-by-one error (CWE-193) and reachable assertion (CWE-617); to exploit the vulnerability, the attackers need to craft certain ELF files which bypass the missing bound checks.
CVSS v3.1 Base Score
5.5
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:N/I:N/A:H
CWE
CWE-787: Out-of-bounds Write
Vulnerability CVE-2020-22217
Buffer overflow vulnerability in c-ares before 1_16_1 thru 1_17_0 via function ares_parse_soa_reply in ares_parse_soa_reply.c.
CVSS v3.1 Base Score
5.9
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE
CWE-126: Buffer Over-read
Vulnerability CVE-2020-35525
In SQlite 3.31.1, a potential null pointer derreference was found in the INTERSEC query processing.
CVSS v3.1 Base Score
7.5
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE
CWE-476: NULL Pointer Dereference
Vulnerability CVE-2021-35550
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: JSSE). Supported versions that are affected are Java SE: 7u311, 8u301, 11.0.12; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Difficult to exploit vulnerability allows unauthenticated attacker with network access via TLS to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized access to critical data or complete access to all Java SE, Oracle GraalVM Enterprise Edition accessible data. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability can also be exploited by using APIs in the specified Component, e.g., through a web service which supplies data to the APIs. CVSS 3.1 Base Score 5.9 (Confidentiality impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:N/A:N).
CVSS v3.1 Base Score
5.9
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:N/A:N
CWE
CWE-327: Use of a Broken or Risky Cryptographic Algorithm
Vulnerability CVE-2021-35556
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: Swing). Supported versions that are affected are Java SE: 7u311, 8u301, 11.0.12, 17; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Easily exploitable vulnerability allows unauthenticated attacker with network access via multiple protocols to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized ability to cause a partial denial of service (partial DOS) of Java SE, Oracle GraalVM Enterprise Edition. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability does not apply to Java deployments, typically in servers, that load and run only trusted code (e.g., code installed by an administrator). CVSS 3.1 Base Score 5.3 (Availability impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L).
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L
CWE
CWE-770: Allocation of Resources Without Limits or Throttling
Vulnerability CVE-2021-35559
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: Swing). Supported versions that are affected are Java SE: 7u311, 8u301, 11.0.12, 17; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Easily exploitable vulnerability allows unauthenticated attacker with network access via multiple protocols to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized ability to cause a partial denial of service (partial DOS) of Java SE, Oracle GraalVM Enterprise Edition. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability can also be exploited by using APIs in the specified Component, e.g., through a web service which supplies data to the APIs. CVSS 3.1 Base Score 5.3 (Availability impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L).
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L
CWE
CWE-400: Uncontrolled Resource Consumption
Vulnerability CVE-2021-35561
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: Utility). Supported versions that are affected are Java SE: 7u311, 8u301, 11.0.12, 17; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Easily exploitable vulnerability allows unauthenticated attacker with network access via multiple protocols to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized ability to cause a partial denial of service (partial DOS) of Java SE, Oracle GraalVM Enterprise Edition. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability can also be exploited by using APIs in the specified Component, e.g., through a web service which supplies data to the APIs. CVSS 3.1 Base Score 5.3 (Availability impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L).
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L
CWE
CWE-770: Allocation of Resources Without Limits or Throttling
Vulnerability CVE-2021-35564
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: Keytool). Supported versions that are affected are Java SE: 7u311, 8u301, 11.0.12, 17; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Easily exploitable vulnerability allows unauthenticated attacker with network access via multiple protocols to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized update, insert or delete access to some of Java SE, Oracle GraalVM Enterprise Edition accessible data. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability can also be exploited by using APIs in the specified Component, e.g., through a web service which supplies data to the APIs. CVSS 3.1 Base Score 5.3 (Integrity impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:L/A:N).
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:L/A:N
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2021-35565
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: JSSE). Supported versions that are affected are Java SE: 7u311, 8u301, 11.0.12; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Easily exploitable vulnerability allows unauthenticated attacker with network access via TLS to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized ability to cause a partial denial of service (partial DOS) of Java SE, Oracle GraalVM Enterprise Edition. Note: This vulnerability can only be exploited by supplying data to APIs in the specified Component without using Untrusted Java Web Start applications or Untrusted Java applets, such as through a web service. CVSS 3.1 Base Score 5.3 (Availability impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L).
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L
CWE
CWE-835: Loop with Unreachable Exit Condition ('Infinite Loop')
Vulnerability CVE-2021-35567
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: Libraries). Supported versions that are affected are Java SE: 8u301, 11.0.12, 17; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Easily exploitable vulnerability allows low privileged attacker with network access via Kerberos to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks require human interaction from a person other than the attacker and while the vulnerability is in Java SE, Oracle GraalVM Enterprise Edition, attacks may significantly impact additional products. Successful attacks of this vulnerability can result in unauthorized access to critical data or complete access to all Java SE, Oracle GraalVM Enterprise Edition accessible data. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability can also be exploited by using APIs in the specified Component, e.g., through a web service which supplies data to the APIs. CVSS 3.1 Base Score 6.8 (Confidentiality impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:L/PR:L/UI:R/S:C/C:H/I:N/A:N).
CVSS v3.1 Base Score
6.8
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:L/UI:R/S:C/C:H/I:N/A:N
CWE
CWE-863: Incorrect Authorization
Vulnerability CVE-2021-35578
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: JSSE). Supported versions that are affected are Java SE: 8u301, 11.0.12, 17; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Easily exploitable vulnerability allows unauthenticated attacker with network access via TLS to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized ability to cause a partial denial of service (partial DOS) of Java SE, Oracle GraalVM Enterprise Edition. Note: This vulnerability can only be exploited by supplying data to APIs in the specified Component without using Untrusted Java Web Start applications or Untrusted Java applets, such as through a web service. CVSS 3.1 Base Score 5.3 (Availability impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L).
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L
CWE
CWE-476: NULL Pointer Dereference
Vulnerability CVE-2021-35586
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: ImageIO). Supported versions that are affected are Java SE: 7u311, 8u301, 11.0.12, 17; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Easily exploitable vulnerability allows unauthenticated attacker with network access via multiple protocols to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized ability to cause a partial denial of service (partial DOS) of Java SE, Oracle GraalVM Enterprise Edition. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability can also be exploited by using APIs in the specified Component, e.g., through a web service which supplies data to the APIs. CVSS 3.1 Base Score 5.3 (Availability impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L).
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L
CWE
CWE-770: Allocation of Resources Without Limits or Throttling
Vulnerability CVE-2021-35588
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: Hotspot). Supported versions that are affected are Java SE: 7u311, 8u301; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Difficult to exploit vulnerability allows unauthenticated attacker with network access via multiple protocols to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks require human interaction from a person other than the attacker. Successful attacks of this vulnerability can result in unauthorized ability to cause a partial denial of service (partial DOS) of Java SE, Oracle GraalVM Enterprise Edition. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability can also be exploited by using APIs in the specified Component, e.g., through a web service which supplies data to the APIs. CVSS 3.1 Base Score 3.1 (Availability impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:H/PR:N/UI:R/S:U/C:N/I:N/A:L).
CVSS v3.1 Base Score
3.1
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:H/PR:N/UI:R/S:U/C:N/I:N/A:L
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2021-35603
Vulnerability in the Java SE, Oracle GraalVM Enterprise Edition product of Oracle Java SE (component: JSSE). Supported versions that are affected are Java SE: 7u311, 8u301, 11.0.12, 17; Oracle GraalVM Enterprise Edition: 20.3.3 and 21.2.0. Difficult to exploit vulnerability allows unauthenticated attacker with network access via TLS to compromise Java SE, Oracle GraalVM Enterprise Edition. Successful attacks of this vulnerability can result in unauthorized read access to a subset of Java SE, Oracle GraalVM Enterprise Edition accessible data. Note: This vulnerability applies to Java deployments, typically in clients running sandboxed Java Web Start applications or sandboxed Java applets, that load and run untrusted code (e.g., code that comes from the internet) and rely on the Java sandbox for security. This vulnerability can also be exploited by using APIs in the specified Component, e.g., through a web service which supplies data to the APIs. CVSS 3.1 Base Score 3.7 (Confidentiality impacts). CVSS Vector: (CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:L/I:N/A:N).
CVSS v3.1 Base Score
3.7
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:L/I:N/A:N
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2021-36084
The CIL compiler in SELinux 3.2 has a use-after-free in __cil_verify_classperms (called from __cil_verify_classpermission and __cil_pre_verify_helper).
The CIL compiler in SELinux 3.2 has a use-after-free in cil_reset_classpermission (called from cil_reset_classperms_set and cil_reset_classperms_list).
The CIL compiler in SELinux 3.2 has a heap-based buffer over-read in ebitmap_match_any (called indirectly from cil_check_neverallow). This occurs because there is sometimes a lack of checks for invalid statements in an optional block.
GNU cpio through 2.13 allows attackers to execute arbitrary code via a crafted pattern file, because of a dstring.c ds_fgetstr integer overflow that triggers an out-of-bounds heap write. NOTE: it is unclear whether there are common cases where the pattern file, associated with the -E option, is untrusted data.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE
CWE-190: Integer Overflow or Wraparound
Vulnerability CVE-2021-47358
In the Linux kernel, the following vulnerability has been resolved:
staging: greybus: uart: fix tty use after free
User space can hold a tty open indefinitely and tty drivers must not
release the underlying structures until the last user is gone.
Switch to using the tty-port reference counter to manage the life time
of the greybus tty state to avoid use after free after a disconnect.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-416: Use After Free
Vulnerability CVE-2021-47361
In the Linux kernel, the following vulnerability has been resolved:
mcb: fix error handling in mcb_alloc_bus()
There are two bugs:
1) If ida_simple_get() fails then this code calls put_device(carrier)
but we haven't yet called get_device(carrier) and probably that
leads to a use after free.
2) After device_initialize() then we need to use put_device() to
release the bus. This will free the internal resources tied to the
device and call mcb_free_bus() which will free the rest.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-416: Use After Free
Vulnerability CVE-2022-0435
A stack overflow flaw was found in the Linux kernel's TIPC protocol functionality in the way a user sends a packet with malicious content where the number of domain member nodes is higher than the 64 allowed. This flaw allows a remote user to crash the system or possibly escalate their privileges if they have access to the TIPC network.
CVSS v3.1 Base Score
8.8
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-787: Out-of-bounds Write
Vulnerability CVE-2022-0492
A vulnerability was found in the Linux kernel’s cgroup_release_agent_write in the kernel/cgroup/cgroup-v1.c function. This flaw, under certain circumstances, allows the use of the cgroups v1 release_agent feature to escalate privileges and bypass the namespace isolation unexpectedly.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-287: Improper Authentication
Vulnerability CVE-2022-0847
A vulnerability was found in the way the "flags" member of the new pipe buffer structure was lacking proper initialization in copy_page_to_iter_pipe and push_pipe functions in the Linux kernel and could thus contain stale values. An unprivileged local user could use this to write to pages in the page cache backed by read only files and as such escalate their privileges on the system.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-281: Improper Preservation of Permissions
Vulnerability CVE-2022-0850
A vulnerability was found in linux kernel, where an information leak occurs via ext4_extent_header to userspace.
CVSS v3.1 Base Score
7.1
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:N/A:H
CWE
CWE-200: Exposure of Sensitive Information to an Unauthorized Actor
Vulnerability CVE-2022-1353
A vulnerability was found in the pfkey_register function in net/key/af_key.c in the Linux kernel. This flaw allows a local, unprivileged user to gain access to kernel memory, leading to a system crash or a leak of internal kernel information.
CWE-200: Exposure of Sensitive Information to an Unauthorized Actor
Vulnerability CVE-2022-1734
A flaw in Linux Kernel found in nfcmrvl_nci_unregister_dev() in drivers/nfc/nfcmrvl/main.c can lead to use after free both read or write when non synchronized between cleanup routine and firmware download routine.
An integer coercion error was found in the openvswitch kernel module. Given a sufficiently large number of actions, while copying and reserving memory for a new action of a new flow, the reserve_sfa_size() function does not return -EMSGSIZE as expected, potentially leading to an out-of-bounds write access. This flaw allows a local user to crash or potentially escalate their privileges on the system.
A flaw was found in the Linux kernel’s driver for the ASIX AX88179_178A-based USB 2.0/3.0 Gigabit Ethernet Devices. The vulnerability contains multiple out-of-bounds reads and possible out-of-bounds writes.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-119: Improper Restriction of Operations within the Bounds of a Memory Buffer
Vulnerability CVE-2022-3424
A use-after-free flaw was found in the Linux kernel’s SGI GRU driver in the way the first gru_file_unlocked_ioctl function is called by the user, where a fail pass occurs in the gru_check_chiplet_assignment function. This flaw allows a local user to crash or potentially escalate their privileges on the system.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-416: Use After Free
Vulnerability CVE-2022-20141
In ip_check_mc_rcu of igmp.c, there is a possible use after free due to improper locking. This could lead to local escalation of privilege when opening and closing inet sockets with no additional execution privileges needed. User interaction is not needed for exploitation.Product: AndroidVersions: Android kernelAndroid ID: A-112551163References: Upstream kernel
CVSS v3.1 Base Score
7.0
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:H/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-667: Improper Locking
Vulnerability CVE-2022-23039
Linux PV device frontends vulnerable to attacks by backends [This CNA information record relates to multiple CVEs; the text explains which aspects/vulnerabilities correspond to which CVE.] Several Linux PV device frontends are using the grant table interfaces for removing access rights of the backends in ways being subject to race conditions, resulting in potential data leaks, data corruption by malicious backends, and denial of service triggered by malicious backends: blkfront, netfront, scsifront and the gntalloc driver are testing whether a grant reference is still in use. If this is not the case, they assume that a following removal of the granted access will always succeed, which is not true in case the backend has mapped the granted page between those two operations. As a result the backend can keep access to the memory page of the guest no matter how the page will be used after the frontend I/O has finished. The xenbus driver has a similar problem, as it doesn't check the success of removing the granted access of a shared ring buffer. blkfront: CVE-2022-23036 netfront: CVE-2022-23037 scsifront: CVE-2022-23038 gntalloc: CVE-2022-23039 xenbus: CVE-2022-23040 blkfront, netfront, scsifront, usbfront, dmabuf, xenbus, 9p, kbdfront, and pvcalls are using a functionality to delay freeing a grant reference until it is no longer in use, but the freeing of the related data page is not synchronized with dropping the granted access. As a result the backend can keep access to the memory page even after it has been freed and then re-used for a different purpose. CVE-2022-23041 netfront will fail a BUG_ON() assertion if it fails to revoke access in the rx path. This will result in a Denial of Service (DoS) situation of the guest which can be triggered by the backend.
CWE-362: Concurrent Execution using Shared Resource with Improper Synchronization ('Race Condition')
Vulnerability CVE-2022-23040
Linux PV device frontends vulnerable to attacks by backends [This CNA information record relates to multiple CVEs; the text explains which aspects/vulnerabilities correspond to which CVE.] Several Linux PV device frontends are using the grant table interfaces for removing access rights of the backends in ways being subject to race conditions, resulting in potential data leaks, data corruption by malicious backends, and denial of service triggered by malicious backends: blkfront, netfront, scsifront and the gntalloc driver are testing whether a grant reference is still in use. If this is not the case, they assume that a following removal of the granted access will always succeed, which is not true in case the backend has mapped the granted page between those two operations. As a result the backend can keep access to the memory page of the guest no matter how the page will be used after the frontend I/O has finished. The xenbus driver has a similar problem, as it doesn't check the success of removing the granted access of a shared ring buffer. blkfront: CVE-2022-23036 netfront: CVE-2022-23037 scsifront: CVE-2022-23038 gntalloc: CVE-2022-23039 xenbus: CVE-2022-23040 blkfront, netfront, scsifront, usbfront, dmabuf, xenbus, 9p, kbdfront, and pvcalls are using a functionality to delay freeing a grant reference until it is no longer in use, but the freeing of the related data page is not synchronized with dropping the granted access. As a result the backend can keep access to the memory page even after it has been freed and then re-used for a different purpose. CVE-2022-23041 netfront will fail a BUG_ON() assertion if it fails to revoke access in the rx path. This will result in a Denial of Service (DoS) situation of the guest which can be triggered by the backend.
CWE-362: Concurrent Execution using Shared Resource with Improper Synchronization ('Race Condition')
Vulnerability CVE-2022-24958
drivers/usb/gadget/legacy/inode.c in the Linux kernel through 5.16.8 mishandles dev->buf release.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.0/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2022-27223
In drivers/usb/gadget/udc/udc-xilinx.c in the Linux kernel before 5.16.12, the endpoint index is not validated and might be manipulated by the host for out-of-array access.
CVSS v3.1 Base Score
8.8
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-129: Improper Validation of Array Index
Vulnerability CVE-2022-28390
ems_usb_start_xmit in drivers/net/can/usb/ems_usb.c in the Linux kernel through 5.17.1 has a double free.
The Linux kernel before 5.17.2 mishandles seccomp permissions. The PTRACE_SEIZE code path allows attackers to bypass intended restrictions on setting the PT_SUSPEND_SECCOMP flag.
GnuPG through 2.3.6, in unusual situations where an attacker possesses any secret-key information from a victim's keyring and other constraints (e.g., use of GPGME) are met, allows signature forgery via injection into the status line.
CWE-74: Improper Neutralization of Special Elements in Output Used by a Downstream Component ('Injection')
Vulnerability CVE-2022-36123
The Linux kernel before 5.18.13 lacks a certain clear operation for the block starting symbol (.bss). This allows Xen PV guest OS users to cause a denial of service or gain privileges.
An out-of-bounds read in the BGP daemon of FRRouting FRR before 8.4 may lead to a segmentation fault and denial of service. This occurs in bgp_capability_msg_parse in bgpd/bgp_packet.c.
CVSS v3.1 Base Score
9.1
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:H
CWE
CWE-125: Out-of-bounds Read
Vulnerability CVE-2022-37434
zlib through 1.2.12 has a heap-based buffer over-read or buffer overflow in inflate in inflate.c via a large gzip header extra field. NOTE: only applications that call inflateGetHeader are affected. Some common applications bundle the affected zlib source code but may be unable to call inflateGetHeader (e.g., see the nodejs/node reference).
A flaw was found in the Linux kernel. A NULL pointer dereference may occur while a slip driver is in progress to detach in sl_tx_timeout in drivers/net/slip/slip.c. This issue could allow an attacker to crash the system or leak internal kernel information.
CVSS v3.1 Base Score
7.1
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:N/A:H
CWE
CWE-416: Use After Free
Vulnerability CVE-2022-48624
close_altfile in filename.c in less before 606 omits shell_quote calls for LESSCLOSE.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-78: Improper Neutralization of Special Elements used in an OS Command ('OS Command Injection')
Vulnerability CVE-2022-48626
In the Linux kernel, the following vulnerability has been resolved:
moxart: fix potential use-after-free on remove path
It was reported that the mmc host structure could be accessed after it
was freed in moxart_remove(), so fix this by saving the base register of
the device and using it instead of the pointer dereference.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-416: Use After Free
Vulnerability CVE-2022-48919
In the Linux kernel, the following vulnerability has been resolved:
cifs: fix double free race when mount fails in cifs_get_root()
When cifs_get_root() fails during cifs_smb3_do_mount() we call
deactivate_locked_super() which eventually will call delayed_free() which
will free the context.
In this situation we should not proceed to enter the out: section in
cifs_smb3_do_mount() and free the same resources a second time.
[Thu Feb 10 12:59:06 2022] BUG: KASAN: use-after-free in rcu_cblist_dequeue+0x32/0x60
[Thu Feb 10 12:59:06 2022] Read of size 8 at addr ffff888364f4d110 by task swapper/1/0
[Thu Feb 10 12:59:06 2022] CPU: 1 PID: 0 Comm: swapper/1 Tainted: G OE 5.17.0-rc3+ #4
[Thu Feb 10 12:59:06 2022] Hardware name: Microsoft Corporation Virtual Machine/Virtual Machine, BIOS Hyper-V UEFI Release v4.0 12/17/2019
[Thu Feb 10 12:59:06 2022] Call Trace:
[Thu Feb 10 12:59:06 2022] <IRQ>
[Thu Feb 10 12:59:06 2022] dump_stack_lvl+0x5d/0x78
[Thu Feb 10 12:59:06 2022] print_address_description.constprop.0+0x24/0x150
[Thu Feb 10 12:59:06 2022] ? rcu_cblist_dequeue+0x32/0x60
[Thu Feb 10 12:59:06 2022] kasan_report.cold+0x7d/0x117
[Thu Feb 10 12:59:06 2022] ? rcu_cblist_dequeue+0x32/0x60
[Thu Feb 10 12:59:06 2022] __asan_load8+0x86/0xa0
[Thu Feb 10 12:59:06 2022] rcu_cblist_dequeue+0x32/0x60
[Thu Feb 10 12:59:06 2022] rcu_core+0x547/0xca0
[Thu Feb 10 12:59:06 2022] ? call_rcu+0x3c0/0x3c0
[Thu Feb 10 12:59:06 2022] ? __this_cpu_preempt_check+0x13/0x20
[Thu Feb 10 12:59:06 2022] ? lock_is_held_type+0xea/0x140
[Thu Feb 10 12:59:06 2022] rcu_core_si+0xe/0x10
[Thu Feb 10 12:59:06 2022] __do_softirq+0x1d4/0x67b
[Thu Feb 10 12:59:06 2022] __irq_exit_rcu+0x100/0x150
[Thu Feb 10 12:59:06 2022] irq_exit_rcu+0xe/0x30
[Thu Feb 10 12:59:06 2022] sysvec_hyperv_stimer0+0x9d/0xc0
...
[Thu Feb 10 12:59:07 2022] Freed by task 58179:
[Thu Feb 10 12:59:07 2022] kasan_save_stack+0x26/0x50
[Thu Feb 10 12:59:07 2022] kasan_set_track+0x25/0x30
[Thu Feb 10 12:59:07 2022] kasan_set_free_info+0x24/0x40
[Thu Feb 10 12:59:07 2022] _kasanslab_free+0x137/0x170
[Thu Feb 10 12:59:07 2022] kasan_slab_free+0x12/0x20
[Thu Feb 10 12:59:07 2022] slab_free_freelist_hook+0xb3/0x1d0
[Thu Feb 10 12:59:07 2022] kfree+0xcd/0x520
[Thu Feb 10 12:59:07 2022] cifs_smb3_do_mount+0x149/0xbe0 [cifs]
[Thu Feb 10 12:59:07 2022] smb3_get_tree+0x1a0/0x2e0 [cifs]
[Thu Feb 10 12:59:07 2022] vfs_get_tree+0x52/0x140
[Thu Feb 10 12:59:07 2022] path_mount+0x635/0x10c0
[Thu Feb 10 12:59:07 2022] __x64_sys_mount+0x1bf/0x210
[Thu Feb 10 12:59:07 2022] do_syscall_64+0x5c/0xc0
[Thu Feb 10 12:59:07 2022] entry_SYSCALL_64_after_hwframe+0x44/0xae
[Thu Feb 10 12:59:07 2022] Last potentially related work creation:
[Thu Feb 10 12:59:07 2022] kasan_save_stack+0x26/0x50
[Thu Feb 10 12:59:07 2022] __kasan_record_aux_stack+0xb6/0xc0
[Thu Feb 10 12:59:07 2022] kasan_record_aux_stack_noalloc+0xb/0x10
[Thu Feb 10 12:59:07 2022] call_rcu+0x76/0x3c0
[Thu Feb 10 12:59:07 2022] cifs_umount+0xce/0xe0 [cifs]
[Thu Feb 10 12:59:07 2022] cifs_kill_sb+0xc8/0xe0 [cifs]
[Thu Feb 10 12:59:07 2022] deactivate_locked_super+0x5d/0xd0
[Thu Feb 10 12:59:07 2022] cifs_smb3_do_mount+0xab9/0xbe0 [cifs]
[Thu Feb 10 12:59:07 2022] smb3_get_tree+0x1a0/0x2e0 [cifs]
[Thu Feb 10 12:59:07 2022] vfs_get_tree+0x52/0x140
[Thu Feb 10 12:59:07 2022] path_mount+0x635/0x10c0
[Thu Feb 10 12:59:07 2022] __x64_sys_mount+0x1bf/0x210
[Thu Feb 10 12:59:07 2022] do_syscall_64+0x5c/0xc0
[Thu Feb 10 12:59:07 2022] entry_SYSCALL_64_after_hwframe+0x44/0xae
In the Linux kernel, the following vulnerability has been resolved:
usb: gadget: rndis: add spinlock for rndis response list
There's no lock for rndis response list. It could cause list corruption
if there're two different list_add at the same time like below.
It's better to add in rndis_add_response / rndis_free_response
/ rndis_get_next_response to prevent any race condition on response list.
[ 361.894299] [1: irq/191-dwc3:16979] list_add corruption.
next->prev should be prev (ffffff80651764d0),
but was ffffff883dc36f80. (next=ffffff80651764d0).
In the Linux kernel, the following vulnerability has been resolved:
usb: gadget: uvc: Prevent buffer overflow in setup handler
Setup function uvc_function_setup permits control transfer
requests with up to 64 bytes of payload (UVC_MAX_REQUEST_SIZE),
data stage handler for OUT transfer uses memcpy to copy req->actual
bytes to uvc_event->data.data array of size 60. This may result
in an overflow of 4 bytes.
CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
Vulnerability CVE-2022-48951
In the Linux kernel, the following vulnerability has been resolved:
ASoC: ops: Check bounds for second channel in snd_soc_put_volsw_sx()
The bounds checks in snd_soc_put_volsw_sx() are only being applied to the
first channel, meaning it is possible to write out of bounds values to the
second channel in stereo controls. Add appropriate checks.
In the Linux kernel, the following vulnerability has been resolved:
cifs: potential buffer overflow in handling symlinks
Smatch printed a warning:
arch/x86/crypto/poly1305_glue.c:198 poly1305_update_arch() error:
__memcpy() 'dctx->buf' too small (16 vs u32max)
It's caused because Smatch marks 'link_len' as untrusted since it comes
from sscanf(). Add a check to ensure that 'link_len' is not larger than
the size of the 'link_str' buffer.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
Vulnerability CVE-2023-4641
A flaw was found in shadow-utils. When asking for a new password, shadow-utils asks the password twice. If the password fails on the second attempt, shadow-utils fails in cleaning the buffer used to store the first entry. This may allow an attacker with enough access to retrieve the password from the memory.
CVSS v3.1 Base Score
5.5
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:N/A:N
CWE
CWE-303: Incorrect Implementation of Authentication Algorithm
Vulnerability CVE-2023-27043
The email module of Python through 3.11.3 incorrectly parses e-mail addresses that contain a special character. The wrong portion of an RFC2822 header is identified as the value of the addr-spec. In some applications, an attacker can bypass a protection mechanism in which application access is granted only after verifying receipt of e-mail to a specific domain (e.g., only @company.example.com addresses may be used for signup). This occurs in email/_parseaddr.py in recent versions of Python.
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:L/A:N
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2023-28322
An information disclosure vulnerability exists in curl <v8.1.0 when doing HTTP(S) transfers, libcurl might erroneously use the read callback (CURLOPT_READFUNCTION) to ask for data to send, even when the CURLOPT_POSTFIELDS option has been set, if the same handle previously wasused to issue a PUT request which used that callback. This flaw may surprise the application and cause it to misbehave and either send off the wrong data or use memory after free or similar in the second transfer. The problem exists in the logic for a reused handle when it is (expected to be) changed from a PUT to a POST.
CVSS v3.1 Base Score
3.7
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:L/I:N/A:N
CWE
CWE-311: Missing Encryption of Sensitive Data
Vulnerability CVE-2023-29383
In Shadow 4.13, it is possible to inject control characters into fields provided to the SUID program chfn (change finger). Although it is not possible to exploit this directly (e.g., adding a new user fails because \n is in the block list), it is possible to misrepresent the /etc/passwd file when viewed. Use of \r manipulations and Unicode characters to work around blocking of the : character make it possible to give the impression that a new user has been added. In other words, an adversary may be able to convince a system administrator to take the system offline (an indirect, social-engineered denial of service) by demonstrating that "cat /etc/passwd" shows a rogue user account.
CVSS v3.1 Base Score
3.3
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:N/I:L/A:N
CWE
CWE-74: Improper Neutralization of Special Elements in Output Used by a Downstream Component ('Injection')
Vulnerability CVE-2023-29491
ncurses before 6.4 20230408, when used by a setuid application, allows local users to trigger security-relevant memory corruption via malformed data in a terminfo database file that is found in $HOME/.terminfo or reached via the TERMINFO or TERM environment variable.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-787: Out-of-bounds Write
Vulnerability CVE-2023-41358
An issue was discovered in FRRouting FRR through 9.0. bgpd/bgp_packet.c processes NLRIs if the attribute length is zero.
CVSS v3.1 Base Score
7.5
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE
CWE-476: NULL Pointer Dereference
Vulnerability CVE-2023-46218
This flaw allows a malicious HTTP server to set "super cookies" in curl that are then passed back to more origins than what is otherwise allowed or possible. This allows a site to set cookies that then would get sent to different and unrelated sites and domains. It could do this by exploiting a mixed case flaw in curl's function that verifies a given cookie domain against the Public Suffix List (PSL). For example a cookie could be set with domain=co.UK when the URL used a lower case hostname curl.co.uk, even though co.uk is listed as a PSL domain.
CVSS v3.1 Base Score
6.5
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:L/A:N
CWE
CWE-201: Insertion of Sensitive Information Into Sent Data
Vulnerability CVE-2023-46753
An issue was discovered in FRRouting FRR through 9.0.1. A crash can occur for a crafted BGP UPDATE message without mandatory attributes, e.g., one with only an unknown transit attribute.
CVSS v3.1 Base Score
5.9
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE
CWE-863: Incorrect Authorization
Vulnerability CVE-2023-47234
An issue was discovered in FRRouting FRR through 9.0.1. A crash can occur when processing a crafted BGP UPDATE message with a MP_UNREACH_NLRI attribute and additional NLRI data (that lacks mandatory path attributes).
CVSS v3.1 Base Score
7.5
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2024-0397
A defect was discovered in the Python “ssl” module where there is a memory
race condition with the ssl.SSLContext methods “cert_store_stats()” and
“get_ca_certs()”. The race condition can be triggered if the methods are
called at the same time as certificates are loaded into the SSLContext,
such as during the TLS handshake with a certificate directory configured.
This issue is fixed in CPython 3.10.14, 3.11.9, 3.12.3, and 3.13.0a5.
CVSS v3.1 Base Score
7.4
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:N/A:H
CWE
CWE-362: Concurrent Execution using Shared Resource with Improper Synchronization ('Race Condition')
Vulnerability CVE-2024-5642
CPython 3.9 and earlier doesn't disallow configuring an empty list ("[]") for SSLContext.set_npn_protocols() which is an invalid value for the underlying OpenSSL API. This results in a buffer over-read when NPN is used (see CVE-2024-5535 for OpenSSL). This vulnerability is of low severity due to NPN being not widely used and specifying an empty list likely being uncommon in-practice (typically a protocol name would be configured).
CVSS v3.1 Base Score
6.5
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:L
CWE
CWE-20: Improper Input Validation
Vulnerability CVE-2024-6232
There is a MEDIUM severity vulnerability affecting CPython.
Regular expressions that allowed excessive backtracking during tarfile.TarFile header parsing are vulnerable to ReDoS via specifically-crafted tar archives.
There is a MEDIUM severity vulnerability affecting CPython.
The
email module didn’t properly quote newlines for email headers when
serializing an email message allowing for header injection when an email
is serialized.
CVSS v3.1 Base Score
5.5
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:L/UI:R/S:U/C:L/I:L/A:L
CWE
CWE-94: Improper Control of Generation of Code ('Code Injection')
Vulnerability CVE-2024-7592
There is a LOW severity vulnerability affecting CPython, specifically the
'http.cookies' standard library module.
When parsing cookies that contained backslashes for quoted characters in
the cookie value, the parser would use an algorithm with quadratic
complexity, resulting in excess CPU resources being used while parsing the
value.
CVSS v3.1 Base Score
7.5
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE
CWE-400: Uncontrolled Resource Consumption
Vulnerability CVE-2024-11168
he urllib.parse.urlsplit() and urlparse() functions improperly validated bracketed hosts ([]), allowing hosts that weren't IPv6 or IPvFuture. This behavior was not conformant to RFC 3986 and potentially enabled SSRF if a URL is processed by more than one URL parser.
CVSS v3.1 Base Score
3.7
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:L/A:N
CWE
CWE-1287: Improper Validation of Specified Type of Input
Vulnerability CVE-2024-12133
A flaw in libtasn1 causes inefficient handling of specific certificate data. When processing a large number of elements in a certificate, libtasn1 takes much longer than expected, which can slow down or even crash the system. This flaw allows an attacker to send a specially crafted certificate, causing a denial of service attack.
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L
CWE
CWE-407: Inefficient Algorithmic Complexity
Vulnerability CVE-2024-12243
A flaw was found in GnuTLS, which relies on libtasn1 for ASN.1 data processing. Due to an inefficient algorithm in libtasn1, decoding certain DER-encoded certificate data can take excessive time, leading to increased resource consumption. This flaw allows a remote attacker to send a specially crafted certificate, causing GnuTLS to become unresponsive or slow, resulting in a denial-of-service condition.
CVSS v3.1 Base Score
5.3
CVSS v3.1 Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L
CWE
CWE-407: Inefficient Algorithmic Complexity
Vulnerability CVE-2024-28085
wall in util-linux through 2.40, often installed with setgid tty permissions, allows escape sequences to be sent to other users' terminals through argv. (Specifically, escape sequences received from stdin are blocked, but escape sequences received from argv are not blocked.) There may be plausible scenarios where this leads to account takeover.
CVSS v3.1 Base Score
3.3
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:N/I:L/A:N
CWE
CWE-150: Improper Neutralization of Escape, Meta, or Control Sequences
Vulnerability CVE-2024-32487
less through 653 allows OS command execution via a newline character in the name of a file, because quoting is mishandled in filename.c. Exploitation typically requires use with attacker-controlled file names, such as the files extracted from an untrusted archive. Exploitation also requires the LESSOPEN environment variable, but this is set by default in many common cases.
CVSS v3.1 Base Score
8.6
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:C/C:H/I:H/A:H
CWE
CWE-96: Improper Neutralization of Directives in Statically Saved Code ('Static Code Injection')
Vulnerability CVE-2024-50602
An issue was discovered in libexpat before 2.6.4. There is a crash within the XML_ResumeParser function because XML_StopParser can stop/suspend an unstarted parser.
CWE-754: Improper Check for Unusual or Exceptional Conditions
Vulnerability CVE-2024-52533
gio/gsocks4aproxy.c in GNOME GLib before 2.82.1 has an off-by-one error and resultant buffer overflow because SOCKS4_CONN_MSG_LEN is not sufficient for a trailing '\0' character.
The Python standard library functions urllib.parse.urlsplit and urlparse accepted domain names that included square brackets which isn't valid according to RFC 3986. Square brackets are only meant to be used as delimiters for specifying IPv6 and IPvFuture hosts in URLs. This could result in differential parsing across the Python URL parser and other specification-compliant URL parsers.
For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT:
https://www.siemens.com/cert/advisories