| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.1 |
| CVSS v3.1 Base Score: | 10.0 |
| CVSS v4.0 Base Score: | 10.0 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions < IP8 affected by CVE-2024-22039 |
Update to IP8 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is available
|
|
All versions < IP6 SR3 affected by CVE-2024-22039 |
Update to IP6 SR3 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
|
All versions < IP7 SR5 affected by CVE-2024-22039 |
Update to IP7 SR5 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
|
All versions < IP8 SR4 affected by CVE-2024-22040, CVE-2024-22041 |
Update to IP8 SR4 or later version
|
|
All versions < V3.0.6602 affected by CVE-2024-22039 |
Update to V3.0.6602 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
|
All versions < V4.0.5016 affected by CVE-2024-22039 |
Update to V4.0.5016 or later version
|
|
All versions < V4.3.5618 affected by CVE-2024-22040, CVE-2024-22041 |
Update to V4.3.5618 or later version
|
|
All versions < V3.2.6601 affected by CVE-2024-22039 |
Update to V3.2.6601 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
|
All versions < V4.2.5015 affected by CVE-2024-22039 |
Update to V4.2.5015 or later version
|
|
All versions < V4.3.5617 affected by CVE-2024-22040, CVE-2024-22041 |
Update to V4.3.5617 or later version
|
|
All versions < MP8 affected by CVE-2024-22039 |
Update to MP8 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is available
|
|
All versions < MP6 SR3 affected by CVE-2024-22039 |
Update to MP6 SR3 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
|
All versions < MP7 SR5 affected by CVE-2024-22039 |
Update to MP7 SR5 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
|
All versions < MP8 SR4 affected by CVE-2024-22040, CVE-2024-22041 |
Update to MP8 SR4 or later version
|
|
All versions < V3.0.6602 affected by CVE-2024-22039 |
Update to V3.0.6602 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
|
All versions < V4.0.5016 affected by CVE-2024-22039 |
Update to V4.0.5016 or later version
|
|
All versions < V4.3.5618 affected by CVE-2024-22040, CVE-2024-22041 |
Update to V4.3.5618 or later version
|
|
All versions < V3.2.6601 affected by CVE-2024-22039 |
Update to V3.2.6601 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
|
All versions < V4.2.5015 affected by CVE-2024-22039 |
Update to V4.2.5015 or later version
|
|
All versions < V4.3.5617 affected by CVE-2024-22040, CVE-2024-22041 |
Update to V4.3.5617 or later version
|
|
All versions < V3.0.0 affected by CVE-2024-22039 |
Update to V3.0.0 or later version
|
|
All versions affected by CVE-2024-22040, CVE-2024-22041 |
Currently no fix is planned
|
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure Siemens strongly recommends to protect network access to affected products with appropriate mechanisms. It is advised to follow recommended security practices in order to run the devices in a protected IT environment.
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
The network communication library in affected systems does not validate the length of certain X.509 certificate attributes which might result in a stack-based buffer overflow. This could allow an unauthenticated remote attacker to execute code on the underlying operating system with root privileges.
| CVSS v3.1 Base Score | 10.0 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:H/I:H/A:H/E:P/RL:O/RC:C |
| CVSS v4.0 Base Score | 10.0 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:H/SI:H/SA:H |
| CWE | CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow') |
For the following products, the impact of the vulnerability is different.
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H (9.0) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:H/VI:H/VA:H/SC:H/SI:H/SA:H (9.0) |
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H (9.0) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:H/VI:H/VA:H/SC:H/SI:H/SA:H (9.0) |
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:H (8.1) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N (7.7) |
The network communication library in affected systems insufficiently validates HMAC values which might result in a buffer overread. This could allow an unauthenticated remote attacker to crash the network service.
| CVSS v3.1 Base Score | 7.5 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CVSS v4.0 Base Score | 8.7 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N |
| CWE | CWE-125: Out-of-bounds Read |
For the following products, the impact of the vulnerability is different.
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H (5.9) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N (6.0) |
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H (5.9) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N (6.0) |
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H (5.9) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N (6.0) |
The network communication library in affected systems improperly handles memory buffers when parsing X.509 certificates. This could allow an unauthenticated remote attacker to crash the network service.
| CVSS v3.1 Base Score | 7.5 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CVSS v4.0 Base Score | 8.7 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N |
| CWE | CWE-119: Improper Restriction of Operations within the Bounds of a Memory Buffer |
For the following products, the impact of the vulnerability is different.
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H (5.9) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N (6.0) |
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H (5.9) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N (6.0) |
| CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H (5.9) |
| CVSS:4.0/AV:N/AC:H/AT:P/PR:N/UI:P/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N (6.0) |
| V1.0 (2024-03-12): | Publication Date |
| V1.1 (2024-05-14): | Added fix information for CVE-2024-22039 in version lines before MP8/IP8 for: Sinteso FS20 EN Fire Panel FC20 (MP7, MP6), Sinteso FS20 EN X200/X300 Cloud Distribution (MP7), Cerberus PRO EN Fire Panel FC72x (IP7, IP6), and Cerberus PRO EN X200/X300 Cloud Distribution (IP7) |