SSA-226339: Multiple Web Application Vulnerabilities in Desigo Insight
Publication Date:
2020-10-13
Last Update:
2020-10-13
Current Version:
V1.0
CVSS v3.1 Base Score:
5.4
SUMMARY
The latest hotfix for Desigo Insight fixes three vulnerabilities that have been identified in the web server, including SQL injection (CVE-2020-15792), clickjacking (CVE-2020-15793), and full path disclosure (CVE-2020-15794).
Siemens recommends updating to the latest version of Desigo Insight and to apply the hotfix.
AFFECTED PRODUCTS AND SOLUTION
WORKAROUNDS AND MITIGATIONS
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Disable Desigo Insight Web, if not used. Alternatively, restrict the access to allow only authorized users to access the web application
CVE-2020-15793: Only access links from trusted sources in the browser you use to access Desigo Insight Web
GENERAL SECURITY RECOMMENDATIONS
As a general security measure Siemens strongly recommends to protect network access to affected products with appropriate mechanisms. It is advised to follow recommended security practices in order to run the devices in a protected IT environment.
PRODUCT DESCRIPTION
Desigo Insight is the BACnet management station of the Desigo building automation and control system that works with the automation stations Desigo PX, Desigo TRA (Total Room Automation) and BACnet third-party.
VULNERABILITY CLASSIFICATION
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1
(CVSS v3.1) (https://www.first.org/cvss ). The CVSS environmental score is specific to the customer’s
environment and will impact the overall CVSS score. The environmental score should therefore be
individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed
list of common software security weaknesses. This serves as a common language and as a baseline for
weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found
at: https://cwe.mitre.org/ .
Vulnerability CVE-2020-15792
The web service does not properly apply input validation for some query parameters in a reserved area.
This could allow an authenticated attacker to retrieve data via a content-based blind SQL injection attack.
CVSS v3.1 Base Score
4.3
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:L/I:N/A:N/E:P/RL:O/RC:C
CWE:
CWE-89: Improper Neutralization of Special Elements used in an SQL Command (‘SQL Injection’)
Vulnerability CVE-2020-15793
The device does not properly set the X-Frame-Options HTTP Header which makes it vulnerable to Clickjacking attacks.
This could allow an unauthenticated attacker to retrieve or modify data in the context of a legitimate user by tricking that user to click on a website controlled by the attacker.
CVSS v3.1 Base Score
5.4
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:L/I:L/A:N/E:P/RL:O/RC:C
CWE:
CWE-1021: Improper Restriction of Rendered UI Layers or Frames
Vulnerability CVE-2020-15794
Some error messages in the web application show the absolute path to the requested resource.
This could allow an authenticated attacker to retrieve additional information about the host system.
CVSS v3.1 Base Score
4.3
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:L/I:N/A:N/E:P/RL:O/RC:C
CWE:
CWE-200: Exposure of Sensitive Information to an Unauthorized Actor
ACKNOWLEDGMENTS
Siemens thanks the following parties for their efforts:
Davide De Rubeis, Damiano Proietti, Matteo Brutti, Stefano Scipioni, and Massimiliano Brolli from
TIM Security Red Team Research
for coordinated disclosure
ADDITIONAL INFORMATION
For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the
Siemens ProductCERT:
https://www.siemens.com/cert/advisories
HISTORY DATA
V1.0 (2020-10-13): Publication Date
TERMS OF USE
Siemens Security Advisories are subject to the terms and conditions contained in Siemens’ underlying
license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License
Terms"). To the extent applicable to information, software or documentation made available in or through
a Siemens Security Advisory, the Terms of Use of Siemens’ Global Website (https://www.siemens.com/terms_of_use , hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply
additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.