| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.8 |
| CVSS v3.1 Base Score: | 7.5 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions |
|
|
All versions |
The vulnerability is fixed if SIMATIC WinCC V7.4 SP1 Update 14 or later version is installed on the same system
|
|
All versions < V9.0 Upd3 |
See remediation for SIMATIC PCS 7 V9.0
|
|
All versions |
|
|
All versions < V8.2 Upd12 |
|
|
All versions < V9.0 SP1 Upd5 |
See remediation for SIMATIC PCS 7 V9.0
|
|
All versions < V14 SP1 Update 14 |
Update to V14 SP1 Update 14 or later version
|
|
All versions |
|
|
All versions < V16 Update 1 |
Update to V16 Update 1 or later version
|
|
All versions |
|
|
All versions |
Update to V8.2 SP1; then update SIMATIC WinCC to V7.4 SP1 Update 14 or later version on the same system
|
|
All versions < V9.0 SP3 |
Update to V9.0 SP3 or later version
|
|
All versions |
|
|
All versions |
The vulnerability is fixed if SIMATIC WinCC V7.4 SP1 Update 14 or later version is installed on the same system
|
|
All versions < V9.0 Upd4 |
See remediation for SIMATIC PCS 7 V9.0
|
|
All versions < V13 SP2 |
Update to V13 SP2 or later version
|
|
All versions < V14 SP1 Update 10 |
Update to V14 SP1 Update 10 or later version
|
|
All versions < V15.1 Update 5 |
Update to V15.1 Update 5 or later version
|
|
All versions < V16 Update 1 |
Update to V16 Update 1 or later version
|
|
All versions |
|
|
All versions < V7.4 SP1 Update 14 |
Update to V7.4 SP1 Update 14 or later version
|
|
All versions < V7.5 SP1 Update 1 |
Update to V7.5 SP1 Update 1 or later version
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.
Through specially crafted messages, when encrypted communication is enabled, an attacker with network access could use the vulnerability to compromise the availability of the system by causing a Denial-of-Service condition. Successful exploitation requires no system privileges and no user interaction.
| CVSS v3.1 Base Score | 7.5 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CWE | CWE-131: Incorrect Calculation of Buffer Size |
The vulnerability is part of a shared component, used by various Siemens products (SIMATIC Communication Services - SCS). The installation of a fix version of any product also removes the vulnerability for other products on the same system, even if those products were not updated.
| V1.0 (2020-02-11): | Publication Date |
| V1.1 (2020-03-10): | Added solution for SIMATIC NET PC Software |
| V1.2 (2020-04-14): | Added solution for SIMATIC WinCC (TIA Portal) V16 |
| V1.3 (2020-05-12): | Added solution for SIMATIC WinCC V7.4 |
| V1.4 (2020-07-14): | Added solution for SIMATIC PCS 7 V9.0 |
| V1.5 (2020-09-08): | Added solution for SIMATIC WinCC (TIA Portal) V15.1 |
| V1.6 (2021-01-12): | Added solution for SIMATIC WinCC (TIA Portal) V14 |
| V1.7 (2022-04-12): | Added solution for SIMATIC PCS 7 V8.2 and related components; added solution for SIMATIC NET PC Software V14 and clarified affected versions; added a note regarding shared components |
| V1.8 (2023-04-11): | Added fix for SIMATIC BATCH V8.2; updated fix information for OpenPCS 7 V8.2 and SIMATIC Route Control V8.2; added download links for SIMATIC PCS 7 V8.2 SP1 and V9.0 SP3 |