Publication Date: |
|
Last Update: |
|
Current Version: | V1.3 |
CVSS v3.1 Base Score: | 9.1 |
Affected Product and Versions | Remediation |
---|---|
All versions < V5.2.5 only affected by CVE-2020-28391 |
Update to V5.2.5 or later version
|
All versions < V5.5.0 only affected by CVE-2020-28391 |
Update to V5.5.0 or later version
|
All versions < V3.2.7 |
Update to V3.2.7 or later version
|
All versions < V4.1.0 only affected by CVE-2020-28395 |
Update to V4.1.0 or later version (for supported devices)
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
F2:C8:3B:8F:86:27:74:AA:60:EC:D4:A0:CF:0D:BE:A6:D1:FE:22:12
and SHA-256: 25:60:DB:B3: F9:07:9D:69:0E:DD:A9:EB:4E:1C:D5:8E:AF:79:16:C3:C8:13:A6:F6:59:AD:05:E4:6F:77:F7:72
- fingerprints for X-200RNA switch devices SHA-1: 04:64:EF:98:A4:42:D2:BB:57:4A:47:12:20:EC:E6:85:15:4F:03:61
and SHA-256: 9C:15:FA:56:ED:FF:CA:8D:17:16:E9:2C:57:CB:90:3C:4E:81:5B:3D:60:E9:CF:26:07:B3:73:F6:C7:02:75:88
)
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.
Devices create a new unique key upon factory reset, except when used with C-PLUG. When used with C-PLUG the devices use the hardcoded private RSA-key shipped with the firmware-image. An attacker could leverage this situation to a man-in-the-middle situation and decrypt previously captured traffic.
CVSS v3.1 Base Score | 9.1 |
CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:N/E:P/RL:U/RC:C |
CWE | CWE-321: Use of Hard-coded Cryptographic Key |
CVSS v3.1 Base Score | 9.1 |
CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:N/E:P/RL:U/RC:C |
CWE | CWE-321: Use of Hard-coded Cryptographic Key |
These vulnerabilities have been discovered internally by Siemens.
V1.0 (2021-01-12): | Publication Date |
V1.1 (2021-02-09): | Added update information for SCALANCE X-200IRT switch family |
V1.2 (2021-09-14): | Added solution for SCALANCE X-200 switch family |
V1.3 (2022-12-13): | Added SCALANCE X-200RNA switch family |