SUMMARY
SINAMICS medium voltage products, with Sm@rtServer enabled on SIMATIC comfort HMI Panels, are affected by multiple vulnerabilities that could allow an attacker, under certain conditions, to gain full remote access to the HMI. Note that by default Sm@rtServer is disabled, but it can be enabled by the system integrator on request.
Siemens has released updates for the affected products, and recommends to update them to the latest version.
GENERAL SECURITY RECOMMENDATIONS
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens’ operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security ), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
PRODUCT DESCRIPTION
SIMATIC HMI Panels are used for operator control and monitoring of machines and plants.
The SINAMICS medium voltage converter family is used to control a wide variety of medium voltage converters or inverters in different applications.
VULNERABILITY CLASSIFICATION
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1
(CVSS v3.1) (https://www.first.org/cvss ). The CVSS environmental score is specific to the customer’s
environment and will impact the overall CVSS score. The environmental score should therefore be
individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed
list of common software security weaknesses. This serves as a common language and as a baseline for
weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found
at: https://cwe.mitre.org/ .
Vulnerability CVE-2019-8259
UltraVNC revision 1198 contains multiple memory leaks in VNC client code, which could allow an attacker to read stack memory and can be abused for information disclosure. Combined with another vulnerability, it can be used to leak stack memory and bypass ASLR. This vulnerability appears to be exploitable via network connectivity. These vulnerabilities have been fixed in revision 1199.
CVSS v3.1 Base Score
7.5
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CWE:
CWE-665: Improper Initialization
Vulnerability CVE-2019-8260
UltraVNC revision 1199 has a out-of-bounds read vulnerability in VNC client RRE decoder code, caused by multiplication overflow. This vulnerability appears to be exploitable via network connectivity. This vulnerability has been fixed in revision 1200.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-125: Out-of-bounds Read
Vulnerability CVE-2019-8261
UltraVNC revision 1199 has a out-of-bounds read vulnerability in VNC code inside client CoRRE decoder, caused by multiplication overflow. This vulnerability appears to be exploitable via network connectivity. This vulnerability has been fixed in revision 1200.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-125: Out-of-bounds Read
Vulnerability CVE-2019-8262
UltraVNC revision 1203 has multiple heap buffer overflow vulnerabilities in VNC client code inside Ultra decoder, which could result in code execution. This vulnerability appears to be exploitable via network connectivity. These vulnerabilities have been fixed in revision 1204.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-122: Heap-based Buffer Overflow
Vulnerability CVE-2019-8263
UltraVNC revision 1205 has a stack-based buffer overflow vulnerability in VNC client code inside ShowConnInfo routine, which could lead to a denial of service (DoS) condition. This vulnerability appear to be exploitable via network connectivity. User interaction is required to trigger this vulnerability. This vulnerability has been fixed in revision 1206.
CVSS v3.1 Base Score
6.5
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE:
CWE-121: Stack-based Buffer Overflow
Vulnerability CVE-2019-8264
UltraVNC revision 1203 has a out-of-bounds access vulnerability in VNC client inside Ultra2 decoder, which can potentially result in code execution. This vulnerability appears to be exploitable via network connectivity. This vulnerability has been fixed in revision 1204.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-788: Access of Memory Location After End of Buffer
Vulnerability CVE-2019-8265
UltraVNC revision 1207 has multiple out-of-bounds access vulnerabilities connected with improper usage of SETPIXELS macro in VNC client code, which can potentially result in code execution. This vulnerability appears to be exploitable via network connectivity. These vulnerabilities have been fixed in revision 1208.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-788: Access of Memory Location After End of Buffer
Vulnerability CVE-2019-8275
UltraVNC revision 1211 has multiple improper null termination vulnerabilities in VNC server code, which could result in out-of-bound data being accessed by remote users. This vulnerability appears to be exploitable via network connectivity. These vulnerabilities have been fixed in revision 1212.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-170: Improper Null Termination
Vulnerability CVE-2019-8277
UltraVNC revision 1211 contains multiple memory leaks in VNC server code, which could allow an attacker to read stack memory and can be abused for information disclosure. Combined with another vulnerability, it can be used to leak stack memory and bypass ASLR. This vulnerability appears to be exploitable via network connectivity. These vulnerabilities have been fixed in revision 1212.
CVSS v3.1 Base Score
7.5
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CWE:
CWE-665: Improper Initialization
Vulnerability CVE-2019-8280
UltraVNC revision 1203 has out-of-bounds access vulnerability in VNC client inside RAW decoder, which can potentially result in code execution. This vulnerability appear to be exploitable via network connectivity. This vulnerability has been fixed in revision 1204.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-788: Access of Memory Location After End of Buffer
Vulnerability CVE-2021-27383
SmartVNC has a heap allocation leak vulnerability in the server Tight encoder, which could result in a Denial-of-Service condition.
CVSS v3.1 Base Score
7.5
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE:
CWE-770: Allocation of Resources Without Limits or Throttling
Vulnerability CVE-2021-27384
SmartVNC has an out-of-bounds memory access vulnerability in the device layout handler, represented by a binary data stream on client side, which can potentially result in code execution.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE:
CWE-788: Access of Memory Location After End of Buffer
Vulnerability CVE-2021-27385
A remote attacker could send specially crafted packets to SmartVNC device layout handler on client side, which could influence the amount of resources consumed and result in a Denial-of-Service (infinite loop) condition.
CVSS v3.1 Base Score
7.5
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE:
CWE-400: Uncontrolled Resource Consumption
Vulnerability CVE-2021-27386
SmartVNC has a heap allocation leak vulnerability in the device layout handler on client side, which could result in a Denial-of-Service condition.
CVSS v3.1 Base Score
7.5
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE:
CWE-401: Missing Release of Memory after Effective Lifetime