Publication Date: 2022-01-11
Last Update: 2022-01-11
Current Version: V1.0
CVSS v3.1 Base Score: 9.9

Affected Product and Versions Remediation
CP-8000 MASTER MODULE WITH I/O -25/+70°C (6MF2101-0AB10-0AA0):
All versions < V16.20
Update to V16.20 or later version
https://support.industry.siemens.com/cs/ww/en/view/109805670
CP-8000 MASTER MODULE WITH I/O -40/+70°C (6MF2101-1AB10-0AA0):
All versions < V16.20
Update to V16.20 or later version
https://support.industry.siemens.com/cs/ww/en/view/109805670
CP-8021 MASTER MODULE (6MF2802-1AA00):
All versions < V16.20
Update to V16.20 or later version
https://support.industry.siemens.com/cs/ww/en/view/109805670
CP-8022 MASTER MODULE WITH GPRS (6MF2802-2AA00):
All versions < V16.20
Update to V16.20 or later version
https://support.industry.siemens.com/cs/ww/en/view/109805670

CVSS v3.1 Base Score 9.9
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:C/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE: CWE-798: Use of Hard-coded Credentials

CVSS v3.1 Base Score 5.3
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:N/E:P/RL:O/RC:C
CWE: CWE-284: Improper Access Control

https://www.siemens.com/cert/advisories