As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
PRODUCT DESCRIPTION
Industrial Edge represents an open, ready-to-use Edge computing platform consisting of Edge devices, Edge apps, Edge connectivity, and an application and device management infrastructure.
SIMATIC HMI Panels are used for operator control and monitoring of machines and plants.
SIMATIC IPC Industrial Edge devices are industrial PCs that are pre-configured with the Industrial Edge Device software.
SIMATIC S7-1500 TM MFP is a Technology module Multi functional platform for SIMATIC S7-1500 PLCs based on SIMATIC Industrial OS
SIPLUS HMI MTP1000, Unified Basic Panel, based on 6AV2123-3KB32-0AW0 with conformal coating -20 ...+50 °C touch operation 10" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Basic V18 Update 3, contains open-source software, which is provided free of charge see enclosed Blu-ray
SIPLUS HMI MTP1200, Unified Basic Panel, based on 6AV2123-3MB32-0AW0 with conformal coating -20 ...+50 °C touch operation 12" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Basic V18 Update 3, contains open-source software, which is provided free of charge see enclosed Blu-ray
SIPLUS HMI MTP400, Unified Basic Panel, based on 6AV2123-3DB32-0AW0 with conformal coating -20 ...+50 °C touch operation 4" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Basic V18 Update 3, contains open-source software, which is provided free of charge see enclosed Blu-ray
SIPLUS HMI MTP700, Unified Basic Panel, based on 6AV2123-3GB32-0AW0 with conformal coating -20 ...+50 °C touch operation 7" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Basic V18 Update 3, contains open-source software, which is provided free of charge see enclosed Blu-ray
The devices of the SIMATIC IOT family offer a robust, compact and flexible solution with a
focus on the IOT environment and round off the SIMATIC IPC product range in the lower
output range.
The SIMATIC CN 4100 is a communication node that allows connecting third-party systems helping to implement system concepts for process control technology.
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory.
Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
Vulnerability CVE-2026-31431
In the Linux kernel, the following vulnerability has been resolved:
crypto: algif_aead - Revert to operating out-of-place
This mostly reverts commit 72548b093ee3 except for the copying of
the associated data.
There is no benefit in operating in-place in algif_aead since the
source and destination come from different mappings. Get rid of
all the complexity added for in-place operation and just copy the
AD directly.
CVSS v3.1 Base Score
7.8
CVSS v3.1 Vector
CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE
CWE-669: Incorrect Resource Transfer Between Spheres
ADDITIONAL INFORMATION
For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT:
https://www.siemens.com/cert/advisories