Publication Date: | 2017-11-23 |
Last Update: | 2022-02-08 |
Current Version: | V3.2 |
CVSS v3.1 Base Score: | 7.5 |
Affected Product and Versions | Remediation |
---|---|
Development/Evaluation Kits for PROFINET IO: DK Standard Ethernet Controller: All versions < V4.1.1 Patch 05 | Update to V4.1.1 Patch 05 https://support.industry.siemens.com/cs/ww/en/view/109755160 See further recommendations from section Workarounds and Mitigations |
Development/Evaluation Kits for PROFINET IO: EK-ERTEC 200: All versions < V4.5 | Update to V4.5 https://support.industry.siemens.com/cs/ww/en/view/109755151 See further recommendations from section Workarounds and Mitigations |
Development/Evaluation Kits for PROFINET IO: EK-ERTEC 200P: All versions < V4.5 | Update to V4.5 https://support.industry.siemens.com/cs/ww/en/view/109750012 See further recommendations from section Workarounds and Mitigations |
SIMATIC Compact Field Unit: All versions |
Currently no remediation is available See recommendations from section Workarounds and Mitigations |
SIMATIC ET200AL: All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 4AO U/I 4xM12 (6ES7145-6HD00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8 DIO, DC24V/1,3A, 8xM12 (6ES7147-6BG00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8 DO, DC24V/2A, 8xM12 (6ES7142-6BR00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8AI RTD/TC 8xM12 (6ES7144-6KD50-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8AI; 4 U/I; 4 RTD/TC 8xM12 (6ES7144-6KD00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8DI, DC24V, 4xM12 (6ES7141-6BF00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8DI, DC24V, 8xM12 (6ES7141-6BG00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8DO, DC24V/0,5A, 4xM12 (6ES7142-6BF50-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8DO, DC24V/1,3A, 4xM12 (6ES7142-6BF00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 8DO, DC24V/1,3A, 8xM12 (6ES7142-6BG00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 16DI, DC24V, 8xM12 (6ES7141-6BH00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN, 16DO DC24V/1,3A, 8xM12 (6ES7142-6BH00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200ecoPN: IO-Link Master (6ES7148-6JA00-0AB0): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200M (incl. SIPLUS variants): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200MP IM155-5 PN BA (incl. SIPLUS variants): All versions < V4.0.2 | Update to V4.0.2 https://support.industry.siemens.com/cs/ww/en/view/109754281 See further recommendations from section Workarounds and Mitigations |
SIMATIC ET200MP IM155-5 PN HF (incl. SIPLUS variants): All versions < V4.2 | Update to V4.2 https://support.industry.siemens.com/cs/us/en/view/93012181 See further recommendations from section Workarounds and Mitigations |
SIMATIC ET200MP IM155-5 PN ST (incl. SIPLUS variants): All versions < V4.1 | Update to V4.1 https://support.industry.siemens.com/cs/ww/en/view/78647504 See further recommendations from section Workarounds and Mitigations |
SIMATIC ET200pro: All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200S (incl. SIPLUS variants): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200SP IM155-6 PN BA (incl. SIPLUS variants): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC ET200SP IM155-6 PN HA (incl. SIPLUS variants): All versions < V1.1.0 | Update to V1.1.0 https://support.industry.siemens.com/cs/ww/en/view/109763483 See further recommendations from section Workarounds and Mitigations |
SIMATIC ET200SP IM155-6 PN HF (incl. SIPLUS variants): All versions < V4.2.0 | Update to V4.2.0 https://support.industry.siemens.com/cs/ww/en/view/85624387 See further recommendations from section Workarounds and Mitigations |
SIMATIC ET200SP IM155-6 PN HS (incl. SIPLUS variants): All versions < V4.0.1 | Update to V4.0.1 https://support.industry.siemens.com/cs/ww/en/view/109795369 See further recommendations from section Workarounds and Mitigations |
SIMATIC ET200SP IM155-6 PN ST (incl. SIPLUS variants): All versions |
Currently no remediation is planned See recommendations from section Workarounds and Mitigations |
SIMATIC PN/PN Coupler (incl. SIPLUS NET variants): All versions < V4.2.0 | Update to V4.2.0 https://support.industry.siemens.com/cs/ww/en/view/109760973 See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-200 SMART: All versions < V2.03.01 | Update to V2.03.01 https://support.industry.siemens.com/cs/cn/en/view/109749409 See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-300 CPU family (incl. related ET200 CPUs and SIPLUS variants): All versions < V3.X.16 | Update to V3.X.16 https://support.industry.siemens.com/cs/ww/en/ps/13752/dl See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-400 H V6 CPU family and below (incl. SIPLUS variants): All versions < V6.0.8 | Update to V6.0.8 https://support.industry.siemens.com/cs/ww/en/view/109474550 See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-400 PN/DP V6 CPU family and below (incl. SIPLUS variants): All versions < V6.0.6 | Update to V6.0.6 https://support.industry.siemens.com/cs/de/en/view/109474874 See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-400 PN/DP V7 CPU family (incl. SIPLUS variants): All versions < V7.0.2 | Update to V7.0.2 https://support.industry.siemens.com/cs/ww/en/view/109752685 See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-410 V8 CPU family (incl. SIPLUS variants): All versions < V8.2.1 | Update to V8.2.1 https://support.industry.siemens.com/cs/ww/en/view/109476571 See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-1200 CPU family (incl. SIPLUS variants): All versions < V4.2.3 | Update to V4.2.3 https://support.industry.siemens.com/cs/us/en/view/109741461 See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-1500 CPU family (incl. related ET200 CPUs and SIPLUS variants): All versions < V2.0 | Upgrade to V2.0 or newer https://support.industry.siemens.com/cs/us/en/ps/13717/dl See further recommendations from section Workarounds and Mitigations |
SIMATIC S7-1500 Software Controller: All versions < V2.0 | Upgrade to V2.0 or newer https://support.industry.siemens.com/cs/us/en/view/109478528 See further recommendations from section Workarounds and Mitigations |
SIMATIC TDC CP51M1: All versions < V1.1.8 | Update to V1.1.8 https://support.industry.siemens.com/cs/ww/en/view/27049282 See further recommendations from section Workarounds and Mitigations |
SIMATIC TDC CPU555: All versions < V1.1.1 | Update to V1.1.1 https://support.industry.siemens.com/cs/ww/en/view/109740119 See further recommendations from section Workarounds and Mitigations |
SIMATIC WinAC RTX (F) 2010: All versions < SIMATIC WinAC RTX 2010 SP3 | Update to SIMATIC WinAC RTX 2010 SP3 and apply BIOS and Microsoft Windows updates https://support.industry.siemens.com/cs/ww/en/view/109765109 See further recommendations from section Workarounds and Mitigations |
SIMOCODE pro V PN (incl. SIPLUS variants): All versions < V2.1.1 | Update to V2.1.1 https://support.industry.siemens.com/cs/ww/en/view/109749989 See further recommendations from section Workarounds and Mitigations |
SIMOTION C: All versions < V5.1 HF1 | Update to V5.1 HF1 https://support.industry.siemens.com/cs/ww/en/view/31263919 See further recommendations from section Workarounds and Mitigations |
SIMOTION D (incl. SIPLUS variants): All versions < V5.1 HF1 | Update to V5.1 HF1 https://support.industry.siemens.com/cs/ww/en/view/31045047 See further recommendations from section Workarounds and Mitigations |
SIMOTION P V4.4 and V4.5: All versions < V4.5 HF5 | Update to V4.5 HF5 Please contact your Siemens representative for information on how to obtain the update. See further recommendations from section Workarounds and Mitigations |
SIMOTION P V5: All versions < V5.1 HF1 | Update to V5.1 HF1 Please contact your Siemens representative for information on how to obtain the update. See further recommendations from section Workarounds and Mitigations |
SINAMICS DCM w. PN: All versions < V1.4 SP1 HF6 | Update to V1.4 SP1 HF6 https://support.industry.siemens.com/cs/ww/en/view/44029688 See further recommendations from section Workarounds and Mitigations |
SINAMICS DCP w. PN: All versions < V1.2 HF2 | Update to V1.2 HF2 https://support.industry.siemens.com/cs/ww/en/view/109474935 See further recommendations from section Workarounds and Mitigations |
SINAMICS G110M w. PN: All versions < V4.7 SP9 HF1 | Update to V4.7 SP9 HF1 https://support.industry.siemens.com/cs/document/109750507 See further recommendations from section Workarounds and Mitigations |
SINAMICS G120(C/P/D) w. PN (incl. SIPLUS variants): All versions < V4.7 SP9 HF1 | Update to V4.7 SP9 HF1 https://support.industry.siemens.com/cs/document/109750507 See further recommendations from section Workarounds and Mitigations |
SINAMICS G130 V4.7 w. PN: All versions < V4.7 HF29 | Update to V4.7 HF29 https://support.industry.siemens.com/cs/ww/en/view/103433117 See further recommendations from section Workarounds and Mitigations |
SINAMICS G130 V4.8 w. PN: All versions < V4.8 HF4 | Update to V4.8 HF4 https://support.industry.siemens.com/cs/ww/en/view/109742040 See further recommendations from section Workarounds and Mitigations |
SINAMICS G150 V4.7 w. PN: All versions < V4.7 HF29 | Update to V4.7 HF29 https://support.industry.siemens.com/cs/ww/en/view/103433117 See further recommendations from section Workarounds and Mitigations |
SINAMICS G150 V4.8 w. PN: All versions < V4.8 HF4 | Update to V4.8 HF4 https://support.industry.siemens.com/cs/ww/en/view/109742040 See further recommendations from section Workarounds and Mitigations |
SINAMICS S110 w. PN: All versions < V4.4 SP3 HF6 | Update to V4.4 SP3 HF6 https://support.industry.siemens.com/cs/document/109474320 See further recommendations from section Workarounds and Mitigations |
SINAMICS S120 prior to V4.7 w. PN (incl. SIPLUS variants): All versions < V4.7 | Update to latest version of V5.1 SP1 https://support.industry.siemens.com/cs/document/109758423 See further recommendations from section Workarounds and Mitigations |
SINAMICS S120 V4.7 SP1 w. PN (incl. SIPLUS variants): All versions | Update to latest version of V5.1 SP1 https://support.industry.siemens.com/cs/document/109758423 See further recommendations from section Workarounds and Mitigations |
SINAMICS S120 V4.7 w. PN (incl. SIPLUS variants): All versions < V4.7 HF29 | Update to V4.7 HF29 https://support.industry.siemens.com/cs/ww/en/view/92522512 See further recommendations from section Workarounds and Mitigations |
SINAMICS S120 V4.8 w. PN (incl. SIPLUS variants): All versions < V4.8 HF5 | Update to V4.8 HF5 https://support.industry.siemens.com/cs/us/en/view/109740193 See further recommendations from section Workarounds and Mitigations |
SINAMICS S150 V4.7 w. PN: All versions < V4.7 HF29 | Update to V4.7 HF29 https://support.industry.siemens.com/cs/ww/en/view/103433117 See further recommendations from section Workarounds and Mitigations |
SINAMICS S150 V4.8 w. PN: All versions < V4.8 HF4 | Update to V4.8 HF4 https://support.industry.siemens.com/cs/ww/en/view/109742040 See further recommendations from section Workarounds and Mitigations |
SINAMICS V90 w. PN: All versions < V1.02 | Update to V1.02 https://support.industry.siemens.com/cs/document/109746210 See further recommendations from section Workarounds and Mitigations |
SINUMERIK 840D sl: All versions < V4.8 SP3 | Update to V4.8 SP3 The update can be obtained from your local service organization. See further recommendations from section Workarounds and Mitigations |
SIRIUS Soft Starter 3RW44 PN: All versions |
Currently no remediation is available See recommendations from section Workarounds and Mitigations |
CVSS v3.1 Base Score | 7.5 |
CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
CWE: | CWE-400: Uncontrolled Resource Consumption |