Affected Product and Versions
Remediation
Expand children
SCALANCE XB-200/XC-200/XP-200/XF-200BA/XR-300WG family
Expand children
SCALANCE XB-200 family
Expand children
SCALANCE XB205-3 (SC, PN)
(6GK5205-3BB00-2AB2)
SCALANCE XB205-3 (SC, PN)
(6GK5205-3BB00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB205-3 (SC, PN)
(6GK5205-3BB00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB205-3 (ST, E/IP)
(6GK5205-3BD00-2TB2)
SCALANCE XB205-3 (ST, E/IP)
(6GK5205-3BD00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB205-3 (ST, E/IP)
(6GK5205-3BD00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB205-3 (ST, E/IP)
(6GK5205-3BB00-2TB2)
SCALANCE XB205-3 (ST, E/IP)
(6GK5205-3BB00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB205-3 (ST, E/IP)
(6GK5205-3BB00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB205-3 (ST, PN)
(6GK5205-3BD00-2AB2)
SCALANCE XB205-3 (ST, PN)
(6GK5205-3BD00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB205-3 (ST, PN)
(6GK5205-3BD00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB205-3LD (SC, E/IP)
(6GK5205-3BF00-2TB2)
SCALANCE XB205-3LD (SC, E/IP)
(6GK5205-3BF00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB205-3LD (SC, E/IP)
(6GK5205-3BF00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB205-3LD (SC, PN)
(6GK5205-3BF00-2AB2)
SCALANCE XB205-3LD (SC, PN)
(6GK5205-3BF00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB205-3LD (SC, PN)
(6GK5205-3BF00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB206-2 (SC)
(6GK5206-2BD00-2TB2)
SCALANCE XB206-2 (SC)
(6GK5206-2BD00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB206-2 (SC)
(6GK5206-2BD00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB206-2 (ST/BFOC)
(6GK5206-2BF00-2TB2)
SCALANCE XB206-2 (ST/BFOC)
(6GK5206-2BF00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB206-2 (ST/BFOC)
(6GK5206-2BF00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB206-2 LD
(6GK5206-2BF00-2AB2)
SCALANCE XB206-2 LD
(6GK5206-2BF00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB206-2 LD
(6GK5206-2BF00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB206-2 SC
(6GK5206-2BD00-2AB2)
SCALANCE XB206-2 SC
(6GK5206-2BD00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB206-2 SC
(6GK5206-2BD00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB206-2 ST
(6GK5206-2BB00-2AB2)
SCALANCE XB206-2 ST
(6GK5206-2BB00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB206-2 ST
(6GK5206-2BB00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB206-2LD
(6GK5206-2BB00-2TB2)
SCALANCE XB206-2LD
(6GK5206-2BB00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB206-2LD
(6GK5206-2BB00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB208 (E/IP)
(6GK5208-0BA00-2TB2)
SCALANCE XB208 (E/IP)
(6GK5208-0BA00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB208 (E/IP)
(6GK5208-0BA00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB208 (PN)
(6GK5208-0BA00-2AB2)
SCALANCE XB208 (PN)
(6GK5208-0BA00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB208 (PN)
(6GK5208-0BA00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB213-3 (SC, E/IP)
(6GK5213-3BD00-2TB2)
SCALANCE XB213-3 (SC, E/IP)
(6GK5213-3BD00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB213-3 (SC, E/IP)
(6GK5213-3BD00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB213-3 (SC, PN)
(6GK5213-3BD00-2AB2)
SCALANCE XB213-3 (SC, PN)
(6GK5213-3BD00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB213-3 (SC, PN)
(6GK5213-3BD00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB213-3 (ST, E/IP)
(6GK5213-3BB00-2TB2)
SCALANCE XB213-3 (ST, E/IP)
(6GK5213-3BB00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB213-3 (ST, E/IP)
(6GK5213-3BB00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB213-3 (ST, PN)
(6GK5213-3BB00-2AB2)
SCALANCE XB213-3 (ST, PN)
(6GK5213-3BB00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB213-3 (ST, PN)
(6GK5213-3BB00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB213-3LD (SC, E/IP)
(6GK5213-3BF00-2TB2)
SCALANCE XB213-3LD (SC, E/IP)
(6GK5213-3BF00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB213-3LD (SC, E/IP)
(6GK5213-3BF00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB213-3LD (SC, PN)
(6GK5213-3BF00-2AB2)
SCALANCE XB213-3LD (SC, PN)
(6GK5213-3BF00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB213-3LD (SC, PN)
(6GK5213-3BF00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB216 (E/IP)
(6GK5216-0BA00-2TB2)
SCALANCE XB216 (E/IP)
(6GK5216-0BA00-2TB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB216 (E/IP)
(6GK5216-0BA00-2TB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XB216 (PN)
(6GK5216-0BA00-2AB2)
SCALANCE XB216 (PN)
(6GK5216-0BA00-2AB2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XB216 (PN)
(6GK5216-0BA00-2AB2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC-200 family
Expand children
SCALANCE XC206-2 (SC)
(6GK5206-2BD00-2AC2)
SCALANCE XC206-2 (SC)
(6GK5206-2BD00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2 (SC)
(6GK5206-2BD00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2 (ST/BFOC)
(6GK5206-2BB00-2AC2)
SCALANCE XC206-2 (ST/BFOC)
(6GK5206-2BB00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2 (ST/BFOC)
(6GK5206-2BB00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2G PoE
(6GK5206-2RS00-2AC2)
SCALANCE XC206-2G PoE
(6GK5206-2RS00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2G PoE
(6GK5206-2RS00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2G PoE (54 V DC)
(6GK5206-2RS00-5AC2)
SCALANCE XC206-2G PoE (54 V DC)
(6GK5206-2RS00-5AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2G PoE (54 V DC)
(6GK5206-2RS00-5AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2G PoE EEC (54 V DC)
(6GK5206-2RS00-5FC2)
SCALANCE XC206-2G PoE EEC (54 V DC)
(6GK5206-2RS00-5FC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2G PoE EEC (54 V DC)
(6GK5206-2RS00-5FC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2SFP
(6GK5206-2BS00-2AC2)
SCALANCE XC206-2SFP
(6GK5206-2BS00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2SFP
(6GK5206-2BS00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2SFP EEC
(6GK5206-2BS00-2FC2)
SCALANCE XC206-2SFP EEC
(6GK5206-2BS00-2FC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2SFP EEC
(6GK5206-2BS00-2FC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2SFP G
(6GK5206-2GS00-2AC2)
SCALANCE XC206-2SFP G
(6GK5206-2GS00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2SFP G
(6GK5206-2GS00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2SFP G (EIP DEF.)
(6GK5206-2GS00-2TC2)
SCALANCE XC206-2SFP G (EIP DEF.)
(6GK5206-2GS00-2TC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2SFP G (EIP DEF.)
(6GK5206-2GS00-2TC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC206-2SFP G EEC
(6GK5206-2GS00-2FC2)
SCALANCE XC206-2SFP G EEC
(6GK5206-2GS00-2FC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC206-2SFP G EEC
(6GK5206-2GS00-2FC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC208
(6GK5208-0BA00-2AC2)
SCALANCE XC208
(6GK5208-0BA00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC208
(6GK5208-0BA00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC208EEC
(6GK5208-0BA00-2FC2)
SCALANCE XC208EEC
(6GK5208-0BA00-2FC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC208EEC
(6GK5208-0BA00-2FC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC208G
(6GK5208-0GA00-2AC2)
SCALANCE XC208G
(6GK5208-0GA00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC208G
(6GK5208-0GA00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC208G (EIP def.)
(6GK5208-0GA00-2TC2)
SCALANCE XC208G (EIP def.)
(6GK5208-0GA00-2TC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC208G (EIP def.)
(6GK5208-0GA00-2TC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC208G EEC
(6GK5208-0GA00-2FC2)
SCALANCE XC208G EEC
(6GK5208-0GA00-2FC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC208G EEC
(6GK5208-0GA00-2FC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC208G PoE
(6GK5208-0RA00-2AC2)
SCALANCE XC208G PoE
(6GK5208-0RA00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC208G PoE
(6GK5208-0RA00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC208G PoE (54 V DC)
(6GK5208-0RA00-5AC2)
SCALANCE XC208G PoE (54 V DC)
(6GK5208-0RA00-5AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC208G PoE (54 V DC)
(6GK5208-0RA00-5AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC216
(6GK5216-0BA00-2AC2)
SCALANCE XC216
(6GK5216-0BA00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC216
(6GK5216-0BA00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC216-3G PoE
(6GK5216-3RS00-2AC2)
SCALANCE XC216-3G PoE
(6GK5216-3RS00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC216-3G PoE
(6GK5216-3RS00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC216-3G PoE (54 V DC)
(6GK5216-3RS00-5AC2)
SCALANCE XC216-3G PoE (54 V DC)
(6GK5216-3RS00-5AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC216-3G PoE (54 V DC)
(6GK5216-3RS00-5AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC216-4C
(6GK5216-4BS00-2AC2)
SCALANCE XC216-4C
(6GK5216-4BS00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC216-4C
(6GK5216-4BS00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC216-4C G
(6GK5216-4GS00-2AC2)
SCALANCE XC216-4C G
(6GK5216-4GS00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC216-4C G
(6GK5216-4GS00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC216-4C G (EIP Def.)
(6GK5216-4GS00-2TC2)
SCALANCE XC216-4C G (EIP Def.)
(6GK5216-4GS00-2TC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC216-4C G (EIP Def.)
(6GK5216-4GS00-2TC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC216-4C G EEC
(6GK5216-4GS00-2FC2)
SCALANCE XC216-4C G EEC
(6GK5216-4GS00-2FC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC216-4C G EEC
(6GK5216-4GS00-2FC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC216EEC
(6GK5216-0BA00-2FC2)
SCALANCE XC216EEC
(6GK5216-0BA00-2FC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC216EEC
(6GK5216-0BA00-2FC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC224
(6GK5224-0BA00-2AC2)
SCALANCE XC224
(6GK5224-0BA00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC224
(6GK5224-0BA00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC224-4C G
(6GK5224-4GS00-2AC2)
SCALANCE XC224-4C G
(6GK5224-4GS00-2AC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC224-4C G
(6GK5224-4GS00-2AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC224-4C G (EIP Def.)
(6GK5224-4GS00-2TC2)
SCALANCE XC224-4C G (EIP Def.)
(6GK5224-4GS00-2TC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC224-4C G (EIP Def.)
(6GK5224-4GS00-2TC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XC224-4C G EEC
(6GK5224-4GS00-2FC2)
SCALANCE XC224-4C G EEC
(6GK5224-4GS00-2FC2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XC224-4C G EEC
(6GK5224-4GS00-2FC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SIPLUS NET SCALANCE XC206-2
(6AG1206-2BB00-7AC2)
SIPLUS NET SCALANCE XC206-2
(6AG1206-2BB00-7AC2)
All versions < V4.6
affected by
CVE-2023-44321
SIPLUS NET SCALANCE XC206-2
(6AG1206-2BB00-7AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SIPLUS NET SCALANCE XC206-2SFP
(6AG1206-2BS00-7AC2)
SIPLUS NET SCALANCE XC206-2SFP
(6AG1206-2BS00-7AC2)
All versions < V4.6
affected by
CVE-2023-44321
SIPLUS NET SCALANCE XC206-2SFP
(6AG1206-2BS00-7AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SIPLUS NET SCALANCE XC208
(6AG1208-0BA00-7AC2)
SIPLUS NET SCALANCE XC208
(6AG1208-0BA00-7AC2)
All versions < V4.6
affected by
CVE-2023-44321
SIPLUS NET SCALANCE XC208
(6AG1208-0BA00-7AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SIPLUS NET SCALANCE XC216-4C
(6AG1216-4BS00-7AC2)
SIPLUS NET SCALANCE XC216-4C
(6AG1216-4BS00-7AC2)
All versions < V4.6
affected by
CVE-2023-44321
SIPLUS NET SCALANCE XC216-4C
(6AG1216-4BS00-7AC2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XF-200BA family
Expand children
SCALANCE XF204
(6GK5204-0BA00-2GF2)
SCALANCE XF204
(6GK5204-0BA00-2GF2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XF204
(6GK5204-0BA00-2GF2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XF204 DNA
(6GK5204-0BA00-2YF2)
SCALANCE XF204 DNA
(6GK5204-0BA00-2YF2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XF204 DNA
(6GK5204-0BA00-2YF2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XF204-2BA
(6GK5204-2AA00-2GF2)
SCALANCE XF204-2BA
(6GK5204-2AA00-2GF2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XF204-2BA
(6GK5204-2AA00-2GF2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XF204-2BA DNA
(6GK5204-2AA00-2YF2)
SCALANCE XF204-2BA DNA
(6GK5204-2AA00-2YF2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XF204-2BA DNA
(6GK5204-2AA00-2YF2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XF204G
(6GK5204-0GA00-1UF2)
SCALANCE XF204G
(6GK5204-0GA00-1UF2)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XF204G
(6GK5204-0GA00-1UF2)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP-200 family
Expand children
SCALANCE XP208
(6GK5208-0HA00-2AS6)
SCALANCE XP208
(6GK5208-0HA00-2AS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208
(6GK5208-0HA00-2AS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208
(6GK5208-0HA10-2AS6)
SCALANCE XP208
(6GK5208-0HA10-2AS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208
(6GK5208-0HA10-2AS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208 (Ethernet/IP)
(6GK5208-0HA00-2TS6)
SCALANCE XP208 (Ethernet/IP)
(6GK5208-0HA00-2TS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208 (Ethernet/IP)
(6GK5208-0HA00-2TS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208EEC
(6GK5208-0HA00-2ES6)
SCALANCE XP208EEC
(6GK5208-0HA00-2ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208EEC
(6GK5208-0HA00-2ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208EEC
(6GK5208-0HA10-2ES6)
SCALANCE XP208EEC
(6GK5208-0HA10-2ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208EEC
(6GK5208-0HA10-2ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208G
(6GK5208-0XA00-2AS6)
SCALANCE XP208G
(6GK5208-0XA00-2AS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208G
(6GK5208-0XA00-2AS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208G EEC
(6GK5208-0XA00-2ES6)
SCALANCE XP208G EEC
(6GK5208-0XA00-2ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208G EEC
(6GK5208-0XA00-2ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208G PoE EEC
(6GK5208-0YA00-5ES6)
SCALANCE XP208G PoE EEC
(6GK5208-0YA00-5ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208G PoE EEC
(6GK5208-0YA00-5ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208G PP
(6GK5208-0JA00-2AS6)
SCALANCE XP208G PP
(6GK5208-0JA00-2AS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208G PP
(6GK5208-0JA00-2AS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208PoE EEC
(6GK5208-0UA00-5ES6)
SCALANCE XP208PoE EEC
(6GK5208-0UA00-5ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208PoE EEC
(6GK5208-0UA00-5ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP208PoE EEC
(6GK5208-0UA10-5ES6)
SCALANCE XP208PoE EEC
(6GK5208-0UA10-5ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP208PoE EEC
(6GK5208-0UA10-5ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216
(6GK5216-0HA00-2AS6)
SCALANCE XP216
(6GK5216-0HA00-2AS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216
(6GK5216-0HA00-2AS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216 (Ethernet/IP)
(6GK5216-0HA00-2TS6)
SCALANCE XP216 (Ethernet/IP)
(6GK5216-0HA00-2TS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216 (Ethernet/IP)
(6GK5216-0HA00-2TS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216 (V2)
(6GK5216-0HA10-2AS6)
SCALANCE XP216 (V2)
(6GK5216-0HA10-2AS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216 (V2)
(6GK5216-0HA10-2AS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216EEC
(6GK5216-0HA00-2ES6)
SCALANCE XP216EEC
(6GK5216-0HA00-2ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216EEC
(6GK5216-0HA00-2ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216EEC (V2)
(6GK5216-0HA10-2ES6)
SCALANCE XP216EEC (V2)
(6GK5216-0HA10-2ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216EEC (V2)
(6GK5216-0HA10-2ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216G
(6GK5216-0XA00-2AS6)
SCALANCE XP216G
(6GK5216-0XA00-2AS6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216G
(6GK5216-0XA00-2AS6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216G EEC
(6GK5216-0XA00-2ES6)
SCALANCE XP216G EEC
(6GK5216-0XA00-2ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216G EEC
(6GK5216-0XA00-2ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216G PoE EEC
(6GK5216-0YA00-5ES6)
SCALANCE XP216G PoE EEC
(6GK5216-0YA00-5ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216G PoE EEC
(6GK5216-0YA00-5ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216POE EEC
(6GK5216-0UA00-5ES6)
SCALANCE XP216POE EEC
(6GK5216-0UA00-5ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216POE EEC
(6GK5216-0UA00-5ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XP216PoE EEC (V2)
(6GK5216-0UA10-5ES6)
SCALANCE XP216PoE EEC (V2)
(6GK5216-0UA10-5ES6)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XP216PoE EEC (V2)
(6GK5216-0UA10-5ES6)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR-300WG family
Expand children
SCALANCE XR324WG (24 x FE, AC 230V)
(6GK5324-0BA00-3AR3)
SCALANCE XR324WG (24 x FE, AC 230V)
(6GK5324-0BA00-3AR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR324WG (24 x FE, AC 230V)
(6GK5324-0BA00-3AR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR324WG (24 X FE, DC 24V)
(6GK5324-0BA00-2AR3)
SCALANCE XR324WG (24 X FE, DC 24V)
(6GK5324-0BA00-2AR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR324WG (24 X FE, DC 24V)
(6GK5324-0BA00-2AR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR326-2C PoE WG
(6GK5326-2QS00-3AR3)
SCALANCE XR326-2C PoE WG
(6GK5326-2QS00-3AR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR326-2C PoE WG
(6GK5326-2QS00-3AR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR326-2C PoE WG (without UL)
(6GK5326-2QS00-3RR3)
SCALANCE XR326-2C PoE WG (without UL)
(6GK5326-2QS00-3RR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR326-2C PoE WG (without UL)
(6GK5326-2QS00-3RR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR328-4C WG (24XFE, 4XGE, 24V)
(6GK5328-4FS00-2AR3)
SCALANCE XR328-4C WG (24XFE, 4XGE, 24V)
(6GK5328-4FS00-2AR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR328-4C WG (24XFE, 4XGE, 24V)
(6GK5328-4FS00-2AR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR328-4C WG (24xFE, 4xGE,DC24V)
(6GK5328-4FS00-2RR3)
SCALANCE XR328-4C WG (24xFE, 4xGE,DC24V)
(6GK5328-4FS00-2RR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR328-4C WG (24xFE, 4xGE,DC24V)
(6GK5328-4FS00-2RR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V)
(6GK5328-4FS00-3AR3)
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V)
(6GK5328-4FS00-3AR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V)
(6GK5328-4FS00-3AR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V)
(6GK5328-4FS00-3RR3)
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V)
(6GK5328-4FS00-3RR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V)
(6GK5328-4FS00-3RR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR328-4C WG (28xGE, AC 230V)
(6GK5328-4SS00-3AR3)
SCALANCE XR328-4C WG (28xGE, AC 230V)
(6GK5328-4SS00-3AR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR328-4C WG (28xGE, AC 230V)
(6GK5328-4SS00-3AR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned
Expand children
SCALANCE XR328-4C WG (28xGE, DC 24V)
(6GK5328-4SS00-2AR3)
SCALANCE XR328-4C WG (28xGE, DC 24V)
(6GK5328-4SS00-2AR3)
All versions < V4.6
affected by
CVE-2023-44321
SCALANCE XR328-4C WG (28xGE, DC 24V)
(6GK5328-4SS00-2AR3)
All versions
affected by
CVE-2023-44318
Currently no fix is planned