Publication Date:
Last Update:
Current Version: V1.0
CVSS v3.1 Base Score: 7.1
CVSS v4.0 Base Score: 7.5
Un-/Collapse All
Affected Product and Versions Remediation
Expand children
  • CVE-2024-41979:
    • Remove all tools giving possibility to call SOAP-services outside from the SmartClient
    • The hardening instructions mentioned in the products security concept should be followed
    • The SmartClient should be operated in a secured network and context only
  • CVE-2024-41980:
    • All the users (including in LDAP) should be given the least privileges required
    • Harden LDAP-interface secure protocols by enabling the SSL-flag on configuration and a proper setup of your TLS-configuration
  • CVE-2024-41982: Limit the permission to access those fields using the least privilege strategy
  • CVE-2024-41983:
    • Do not use original table structures and accounts for reporting. Create your own reporting accounts which have access via synonyms forwarding on views representing access to result-sets the user may use for evaluation
    • Harden your IIS
    • Limit the information to prevent to the end-user based on the need-to-know-principle to the minimum possible information
    • Prevent any scanning of structures and configurations
    • Use DB-tools to limit load on productive systems for reporting accounts or use offline systems for reporting
  • CVE-2024-41984:
    • Hardening of the solution, including the OS and IIS, is required, with specific measures such as hiding the IIS version to enhance security
    • Users should not have the possibility to scan folders and extensions of files allowed to open should be limited to the required one
  • CVE-2024-41986:
    • Disable all protocols (SSL v2/v3, TLS 1.0, TLS 1.1) the solution should not use.
    • Ensure, TLS 1.2 is enabled if you plan to use TLS 1.2.
    • Follow the instructions of the security concept of Opcenter Quality and vendors.

Product-specific remediations or mitigations can be found in the section Known Affected Products.
Please follow the General Security Recommendations.

As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity

Un-/Collapse All

This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.

CVSS v3.1 Base Score 7.1
CVSS v3.1 Vector CVSS:3.1/AV:A/AC:H/PR:L/UI:N/S:U/C:H/I:H/A:H
CVSS v4.0 Base Score 7.5
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:H/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-863: Incorrect Authorization
CVSS v3.1 Base Score 3.1
CVSS v3.1 Vector CVSS:3.1/AV:A/AC:H/PR:H/UI:N/S:U/C:L/I:L/A:N
CVSS v4.0 Base Score 2.0
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:H/AT:N/PR:H/UI:N/VC:L/VI:L/VA:N/SC:N/SI:N/SA:N
CWE CWE-311: Missing Encryption of Sensitive Data
CVSS v3.1 Base Score 4.8
CVSS v3.1 Vector CVSS:3.1/AV:A/AC:H/PR:L/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CVSS v4.0 Base Score 5.9
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:H/AT:N/PR:L/UI:N/VC:H/VI:N/VA:N/SC:N/SI:N/SA:N
CWE CWE-311: Missing Encryption of Sensitive Data
CVSS v3.1 Base Score 3.5
CVSS v3.1 Vector CVSS:3.1/AV:A/AC:L/PR:L/UI:N/S:U/C:L/I:N/A:N
CVSS v4.0 Base Score 5.1
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:L/AT:N/PR:L/UI:N/VC:L/VI:N/VA:N/SC:N/SI:N/SA:N
CWE CWE-209: Generation of Error Message Containing Sensitive Information
CVSS v3.1 Base Score 2.6
CVSS v3.1 Vector CVSS:3.1/AV:A/AC:H/PR:N/UI:R/S:U/C:L/I:N/A:N
CVSS v4.0 Base Score 2.1
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:H/AT:N/PR:N/UI:P/VC:L/VI:N/VA:N/SC:N/SI:N/SA:N
CWE CWE-209: Generation of Error Message Containing Sensitive Information
CVSS v3.1 Base Score 2.6
CVSS v3.1 Vector CVSS:3.1/AV:A/AC:H/PR:N/UI:R/S:U/C:N/I:L/A:N
CVSS v4.0 Base Score 2.1
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:H/AT:N/PR:N/UI:P/VC:N/VI:L/VA:N/SC:N/SI:N/SA:N
CWE CWE-613: Insufficient Session Expiration
CVSS v3.1 Base Score 6.4
CVSS v3.1 Vector CVSS:3.1/AV:A/AC:H/PR:N/UI:N/S:U/C:H/I:L/A:L
CVSS v4.0 Base Score 6.1
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:H/AT:P/PR:N/UI:N/VC:H/VI:L/VA:L/SC:N/SI:N/SA:N
CWE CWE-327: Use of a Broken or Risky Cryptographic Algorithm

https://www.siemens.com/cert/advisories
V1.0 (2025-08-12): Publication Date