| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.0 |
| CVSS v3.1 Base Score: | 7.5 |
| CVSS v4.0 Base Score: | 8.7 |
Product-specific remediations or mitigations can be found in the section
Known Affected Products.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
Affected applications do not properly validate filenames received from remote servers during ticket downloads.
This could allow an attacker who can manipulate the ticket response to write arbitrary files outside the intended download directory and, when overwriting is enabled, replace existing files accessible to the application.
| CVSS v3.1 Base Score | 7.5 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:N |
| CVSS v4.0 Base Score | 8.7 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:H/VA:N/SC:N/SI:N/SA:N |
| CWE | CWE-22: Improper Limitation of a Pathname to a Restricted Directory ('Path Traversal') |
Affected applications do not properly redact PLC restore passwords from HTTP error exception messages.
This could allow an attacker with access to logs or other diagnostic output to obtain the plaintext restore password and potentially perform unauthorized operations on the PLC.
| CVSS v3.1 Base Score | 5.5 |
| CVSS v3.1 Vector | CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:N/A:N |
| CVSS v4.0 Base Score | 6.8 |
| CVSS v4.0 Vector | CVSS:4.0/AV:L/AC:L/AT:N/PR:L/UI:N/VC:H/VI:N/VA:N/SC:N/SI:N/SA:N |
| CWE | CWE-209: Generation of Error Message Containing Sensitive Information |
| V1.0 (2026-10-13): | Publication Date |