Publication Date:
Last Update:
Current Version: V1.3
CVSS v3.1 Base Score: 7.6
Affected Product and Versions Remediation

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V7.2
affected by CVE-2022-34821, CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V2.3

All versions >= V2.3 < V3.0
affected by CVE-2022-34821, CVE-2022-46142, CVE-2022-46143, CVE-2022-46144

All versions < V2.3

All versions >= V2.3 < V3.0
affected by CVE-2022-34821, CVE-2022-46142, CVE-2022-46143, CVE-2022-46144

All versions < V2.3

All versions >= V2.3 < V3.0
affected by CVE-2022-34821, CVE-2022-46142, CVE-2022-46143, CVE-2022-46144

All versions < V2.3

All versions >= V2.3 < V3.0
affected by CVE-2022-34821, CVE-2022-46142, CVE-2022-46143, CVE-2022-46144

All versions < V2.3

All versions >= V2.3 < V3.0
affected by CVE-2022-34821, CVE-2022-46142, CVE-2022-46143, CVE-2022-46144

All versions < V2.3

All versions >= V2.3 < V3.0
affected by CVE-2022-34821, CVE-2022-46142, CVE-2022-46143, CVE-2022-46144

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V2.0
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions
affected by CVE-2022-34821
Currently no fix is planned

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V6.6
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

All versions < V4.4
affected by CVE-2022-46140, CVE-2022-46142, CVE-2022-46143

Product-specific remediations or mitigations can be found in the section Affected Products and Solution.
Please follow the General Security Recommendations.

As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity

Un-/Collapse All

The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.

An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.

CVSS v3.1 Base Score 7.6
CVSS Vector CVSS:3.1/AV:A/AC:H/PR:H/UI:N/S:C/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-94: Improper Control of Generation of Code ('Code Injection')
CVSS v3.1 Base Score 6.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CWE CWE-327: Use of a Broken or Risky Cryptographic Algorithm
CVSS v3.1 Base Score 5.7
CVSS Vector CVSS:3.1/AV:P/AC:L/PR:N/UI:N/S:U/C:H/I:L/A:L/E:P/RL:O/RC:C
CWE CWE-257: Storing Passwords in a Recoverable Format
CVSS v3.1 Base Score 2.7
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:H/UI:N/S:U/C:L/I:N/A:N/E:P/RL:O/RC:C
CWE CWE-1284: Improper Validation of Specified Quantity in Input
CVSS v3.1 Base Score 6.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-664: Improper Control of a Resource Through its Lifetime

https://www.siemens.com/cert/advisories

V1.0 (2022-12-13): Publication Date
V1.1 (2023-03-14): Added fix for SCALANCE WxM-700 family, RUGGEDCOM RM1224 family, SCALANCE M-800 family, SCALANCE MUM-800 family and SCALANCE S615 family
V1.2 (2023-04-11): Added fix to SCALANCE XB-200, XC-200, XP-200, XF-200BA, XR-300WG and XR-500 families
V1.3 (2023-10-10): Removed SCALANCE WAM766-1 6GHz devices with MLFBs 6GK5766-1JE00 as they are currently still unreleased, updated CVE-2022-34821 still unfixed and no fix planned for SCALANCE W-700 IEEE 802.11ax family