| Publication Date: | 
         | 
    
| Last Update: | 
         | 
    
| Current Version: | V1.2 | 
| CVSS v3.1 Base Score: | 7.8 | 
| Affected Product and Versions | Remediation | 
|---|---|
| 
            
    
     All versions < V13.3.0.5  | 
  
  
    
     
          Update to V13.3.0.5 or later version
         
      
      
      
        
      
    
    
    
     | 
| 
            
    
     All versions < V12.4.0.15  | 
  
  
    
     
          Update to V12.4.0.15 or later version
         
      
      
      
        
      
    
    
    
     | 
| 
            
    
     All versions < V13.2.0.9  | 
  
  
    
     
          Update to V13.2.0.9 or later version
         
      
      
      
        
      
    
    
    
     | 
| 
            
    
     All versions < V13.3.0.5  | 
  
  
    
     
          Update to V13.3.0.5 or later version
         
      
      
      
        
      
    
    
    
     | 
| 
            
    
     All versions < V14.0.0.2  | 
  
  
    
     
          Update to V14.0.0.2 or later version
         
      
      
      
        
      
    
    
    
     | 
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
  
  Product-specific mitigations can be found in the section
  Affected Products and Solution.
  
  
  
  Please follow the General Security Recommendations.
  
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.
Open Design Alliance Drawings SDK (all versions prior to 2023.2) is vulnerable to an out-of-bounds read when rendering DWG files after they are opened in the recovery mode. This could allow an attacker to execute code in the context of the current process.
| CVSS v3.1 Base Score | 7.8 | 
| CVSS Vector | CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C | 
| CWE | CWE-125: Out-of-bounds Read | 
| CVSS v3.1 Base Score | 7.8 | 
| CVSS Vector | CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C | 
| CWE | CWE-125: Out-of-bounds Read | 
| CVSS v3.1 Base Score | 7.8 | 
| CVSS Vector | CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C | 
| CWE | CWE-125: Out-of-bounds Read | 
    
For more details regarding the vulnerabilities in Open Design Alliance (ODA) Drawings SDK refer to the ODA Security Advisories at https://www.opendesign.com/security-advisories.
| V1.0 (2022-07-12): | Publication Date | 
| V1.1 (2022-08-09): | Added fix for Teamcenter Visualization version lines V13.2 and V14.0 | 
| V1.2 (2022-09-13): | Added fix for Teamcenter Visualization version line V12.4 |