Affected Product and Versions
Remediation
AI Lightweight Inference Server
All versions
affected by
CVE-2025-15467
Currently no fix is available
Connector for Azure
All versions < V1.8.0
affected by
CVE-2025-15467
Databus
All versions < V3.3.2
affected by
CVE-2025-15467
HiMed Cockpit
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE LPE9403 (6GK5998-3GS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE LPE9413 (6GK5998-3GS01-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is planned
SCALANCE LPE9433 (6GK5998-3GS11-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is planned
Expand children
SCALANCE M-800 family (incl. S615, MUM-800 and RM1224)
Expand children
RUGGEDCOM RM1224 family (6GK6108-4AM00)
RUGGEDCOM RM1224 LTE(4G) EU (6GK6108-4AM00-2BA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
RUGGEDCOM RM1224 LTE(4G) NAM (6GK6108-4AM00-2DA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE M-800 family
SCALANCE M804PB (6GK5804-0AP00-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M812-1 ADSL-Router family
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M816-1 ADSL-Router family
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M826-2 SHDSL-Router (6GK5826-2AB00-2AB2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M874-2 (6GK5874-2AA00-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M874-3 3G-Router (CN) (6GK5874-3AA00-2FA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M874-3 (6GK5874-3AA00-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M876-3 (6GK5876-3AA02-2BA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M876-3 (ROK) (6GK5876-3AA02-2EA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M876-4 (6GK5876-4AA10-2BA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M876-4 (EU) (6GK5876-4AA00-2BA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE M876-4 (NAM) (6GK5876-4AA00-2DA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE MUM-800 family
SCALANCE MUB852-1 (A1) (6GK5852-1EA10-1AA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUB852-1 (B1) (6GK5852-1EA10-1BA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUM853-1 (A1) (6GK5853-2EA10-2AA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUM853-1 (B1) (6GK5853-2EA10-2BA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUM853-1 (EU) (6GK5853-2EA00-2DA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUM856-1 (A1) (6GK5856-2EA10-3AA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUM856-1 (B1) (6GK5856-2EA10-3BA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUM856-1 (CN) (6GK5856-2EA00-3FA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUM856-1 (EU) (6GK5856-2EA00-3DA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE MUM856-1 (RoW) (6GK5856-2EA00-3AA1)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE S615 family
SCALANCE S615 EEC LAN-Router (6GK5615-0AA01-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE S615 LAN-Router (6GK5615-0AA00-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE SC-600 family
SCALANCE SC622-2C (6GK5622-2GS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE SC626-2C (6GK5626-2GS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE SC632-2C (6GK5632-2GS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE SC636-2C (6GK5636-2GS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE SC642-2C (6GK5642-2GS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE SC646-2C (6GK5646-2GS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE W-700 IEEE 802.11ax family
SCALANCE WAB762-1 (6GK5762-1AJ00-6AA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM763-1 (6GK5763-1AL00-7DA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM763-1 (ME) (6GK5763-1AL00-7DC0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM763-1 (US) (6GK5763-1AL00-7DB0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM766-1 (6GK5766-1GE00-7DA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM766-1 (ME) (6GK5766-1GE00-7DC0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM766-1 (US) (6GK5766-1GE00-7DB0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM766-1 EEC (6GK5766-1GE00-7TA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM766-1 EEC (ME) (6GK5766-1GE00-7TC0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WAM766-1 EEC (US) (6GK5766-1GE00-7TB0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUB762-1 (6GK5762-1AJ00-1AA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUB762-1 iFeatures (6GK5762-1AJ00-2AA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUM763-1 (6GK5763-1AL00-3AA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUM763-1 (6GK5763-1AL00-3DA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUM763-1 (US) (6GK5763-1AL00-3AB0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUM763-1 (US) (6GK5763-1AL00-3DB0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUM766-1 (6GK5766-1GE00-3DA0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUM766-1 (ME) (6GK5766-1GE00-3DC0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE WUM766-1 (USA) (6GK5766-1GE00-3DB0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X-200 family (incl. SIPLUS NET variants)
SCALANCE X204-2 (6GK5204-2BB10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204-2FM (6GK5204-2BB11-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204-2LD (6GK5204-2BC10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204-2LD TS (6GK5204-2BC10-2CA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204-2TS (6GK5204-2BB10-2CA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X206-1 (6GK5206-1BB10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X206-1LD (6GK5206-1BC10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X208 (6GK5208-0BA10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X208PRO (6GK5208-0HA10-2AA6)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X212-2 (6GK5212-2BB00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X212-2LD (6GK5212-2BC00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X216 (6GK5216-0BA00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X224 (6GK5224-0BA00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF204 (6GK5204-0BA00-2AF2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF204-2 (6GK5204-2BC00-2AF2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF206-1 (6GK5206-1BC00-2AF2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF208 (6GK5208-0BA00-2AF2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X-200IRT family (incl. SIPLUS NET variants)
SCALANCE X200-4P IRT (6GK5200-4AH00-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X200-4P IRT (6GK5200-4AH10-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X201-3P IRT (6GK5201-3BH00-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X201-3P IRT (6GK5201-3BH10-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X201-3P IRT PRO (6GK5201-3JR00-2BA6)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X201-3P IRT PRO (6GK5201-3JR10-2BA6)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X202-2IRT (6GK5202-2BB00-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X202-2IRT (6GK5202-2BB10-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X202-2P IRT (6GK5202-2BH00-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X202-2P IRT (6GK5202-2BH10-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X202-2P IRT PRO (6GK5202-2JR00-2BA6)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X202-2P IRT PRO (6GK5202-2JR10-2BA6)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204IRT (6GK5204-0BA00-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204IRT (6GK5204-0BA10-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204IRT PRO (6GK5204-0JA00-2BA6)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204IRT PRO (6GK5204-0JA10-2BA6)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF201-3P IRT (6GK5201-3BH00-2BD2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF202-2P IRT (6GK5202-2BH00-2BD2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF204-2BA IRT (6GK5204-2AA00-2BD2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF204IRT (6GK5204-0BA00-2BF2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XF204IRT (6GK5204-0BA10-2BF2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIPLUS NET SCALANCE X202-2P IRT (6AG1202-2BH00-2BA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X-200RNA family
SCALANCE X204RNA (HSR) (6GK5204-0BA00-2MB2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204RNA (PRP) (6GK5204-0BA00-2KB2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204RNA EEC (HSR) (6GK5204-0BS00-2NA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204RNA EEC (PRP) (6GK5204-0BS00-3LA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X204RNA EEC (PRP/HSR) (6GK5204-0BS00-3PA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X-300 family (incl. X408 and SIPLUS NET variants)
Expand children
SCALANCE X300 family
SCALANCE X307-3 (6GK5307-3BL00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-3LD (6GK5307-3BM00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2 (6GK5308-2FL00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2LD (6GK5308-2FM00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2LH (6GK5308-2FN00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2LH+ (6GK5308-2FP00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X310 (6GK5310-0FA00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X310FE (6GK5310-0BA00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X308-2M family
SCALANCE X308-2M (6GK5308-2GG00-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2M PoE (6GK5308-2QG00-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2M TS (6GK5308-2GG00-2CA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X308-2M RD family
SCALANCE X308-2M (6GK5308-2GG10-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2M PoE (6GK5308-2QG10-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2M TS (6GK5308-2GG10-2CA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X408-2 (6GK5408-2FD00-2AA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X-300 EEC family
SCALANCE X302-7 EEC (2x 24V) (6GK5302-7GD00-2EA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X302-7 EEC (2x 24V, coated) (6GK5302-7GD00-2GA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X302-7 EEC (2x 230V) (6GK5302-7GD00-4EA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X302-7 EEC (2x 230V, coated) (6GK5302-7GD00-4GA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X302-7 EEC (24V) (6GK5302-7GD00-1EA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X302-7 EEC (24V, coated) (6GK5302-7GD00-1GA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X302-7 EEC (230V) (6GK5302-7GD00-3EA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X302-7 EEC (230V, coated) (6GK5302-7GD00-3GA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-2 EEC (2x 24V) (6GK5307-2FD00-2EA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-2 EEC (2x 24V, coated) (6GK5307-2FD00-2GA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-2 EEC (2x 230V) (6GK5307-2FD00-4EA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-2 EEC (2x 230V, coated) (6GK5307-2FD00-4GA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-2 EEC (24V) (6GK5307-2FD00-1EA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-2 EEC (24V, coated) (6GK5307-2FD00-1GA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-2 EEC (230V) (6GK5307-2FD00-3EA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-2 EEC (230V, coated) (6GK5307-2FD00-3GA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X-300 family
SCALANCE X304-2FE (6GK5304-2BD00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X306-1LD FE (6GK5306-1BF00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X320-1 FE (6GK5320-1BD00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X320-1-2LD FE (6GK5320-3BF00-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X-300 RD family
SCALANCE X307-3 (6GK5307-3BL10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X307-3LD (6GK5307-3BM10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE X308-2 RD (inkl. SIPLUS variants)
SCALANCE X308-2 (6GK5308-2FL10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIPLUS NET SCALANCE X308-2 (6AG1308-2FL10-4AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2LD (6GK5308-2FM10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2LH (6GK5308-2FN10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X308-2LH+ (6GK5308-2FP10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X310 (6GK5310-0FA10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE X310FE (6GK5310-0BA10-2AA3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-300 (6GK5324-xGGxx) family
SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG00-1AR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG00-1HR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG00-3AR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG00-3HR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-12M TS (24V) (6GK5324-0GG00-1CR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-300 EEC family
SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG00-2ER2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG00-2JR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-4ER2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-4JR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG00-1ER2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG00-1JR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-3ER2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-3JR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-300 EEC RD family
SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG10-2ER2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG10-2JR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-4ER2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-4JR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG10-1ER2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG10-1JR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-3ER2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-3JR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-300 POE family
SCALANCE XR324-4M PoE (24V, ports on front) (6GK5324-4QG00-1AR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M PoE (24V, ports on rear) (6GK5324-4QG00-1HR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M PoE (230V, ports on front) (6GK5324-4QG00-3AR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M PoE (230V, ports on rear) (6GK5324-4QG00-3HR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M PoE TS (24V, ports on front) (6GK5324-4QG00-1CR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-300 POE RD family
SCALANCE XR324-4M PoE (24V, ports on front) (6GK5324-4QG10-1AR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M PoE (24V, ports on rear) (6GK5324-4QG10-1HR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M PoE (230V, ports on front) (6GK5324-4QG10-3AR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M PoE (230V, ports on rear) (6GK5324-4QG10-3HR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-4M PoE TS (24V, ports on front) (6GK5324-4QG10-1CR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-300 RD family
SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG10-1AR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG10-1HR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG10-3AR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG10-3HR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR324-12M TS (24V) (6GK5324-0GG10-1CR2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XC-300/XR-300/XC-400/XR-500WG/XR-500 family
Expand children
SCALANCE XC-300 family
SCALANCE XC316-8 (6GK5324-8TS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XC324-4 (6GK5328-4TS00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XC324-4 EEC (6GK5328-4TS00-2EC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XC332 (6GK5332-0GA00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XC-400 family
SCALANCE XC416-8 (6GK5424-8TR00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XC424-4 (6GK5428-4TR00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XC432 (6GK5432-0GR00-2AC2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-300 (6GK5334-xTSxx) family
SCALANCE XR302-32 (6GK5334-5TS00-2AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR302-32 (6GK5334-5TS00-3AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR302-32 (6GK5334-5TS00-4AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR322-12 (6GK5334-3TS00-2AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR322-12 (6GK5334-3TS00-3AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR322-12 (6GK5334-3TS00-4AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR326-8 (6GK5334-2TS00-2AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR326-8 (6GK5334-2TS00-3AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR326-8 (6GK5334-2TS00-4AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR326-8 EEC (6GK5334-2TS00-2ER3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-500 (6GK5534-xTRxx) family
SCALANCE XR502-32 (6GK5534-5TR00-2AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR502-32 (6GK5534-5TR00-3AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR502-32 (6GK5534-5TR00-4AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR522-12 (6GK5534-3TR00-2AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR522-12 (6GK5534-3TR00-3AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR522-12 (6GK5534-3TR00-4AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR526-8 (6GK5534-2TR00-2AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR526-8 (6GK5534-2TR00-3AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR526-8 (6GK5534-2TR00-4AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SCALANCE XR-500WG family
SCALANCE XR524-8WG (6GK5532-2SR00-2AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR524-8WG (6GK5532-2SR00-2RR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR524-8WG (6GK5532-2SR00-3AR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SCALANCE XR524-8WG (6GK5532-2SR00-3RR3)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
Shopfloor IT Suite
Expand children
SIMOVE Fleetmanager
SIMOVE Fleetmanager V3.1
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMOVE Fleetmanager V3.2
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMOVE Fleetmanager V3.3
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIPLANT
All versions
affected by
CVE-2025-15467
Contact customer support siplant-support.de@siemens.com
SIDIS Prime
All versions >= V4.0.700
affected by
CVE-2025-15467
Siemens OPC UA Modelling Editor (SiOME)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC Comfort/Mobile RT
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC eaSie Core Package (6DL5424-0AX00-0AV8)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC eaSie PCS 7 Skill Package (6DL5424-0BX00-0AV8)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SIMATIC HMI Operator Device
Expand children
SIMATIC Advanced HMI Panel
SIMATIC HMI Comfort Panels
All versions < V17.9
affected by
CVE-2025-15467
SIMATIC HMI Mobile Panels
All versions < V17 Update 9
affected by
CVE-2025-15467
SIMATIC HMI Basic Panels
All versions < V17.9
affected by
CVE-2025-15467
SIMATIC IOT2050 (6ES7647-0BA00-1YA2)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC IPC BX-21A
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC IPC MD-57A
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC IPC ORCLA
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SIMATIC MV500 family
SIMATIC MV530 H (6GF3530-0GE10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC MV530 S (6GF3530-0CD10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC MV540 H (6GF3540-0GE10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC MV540 H CRANES (6GF3540-0GE30)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC MV540 S (6GF3540-0CD10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC MV550 H (6GF3550-0GE10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC MV550 S (6GF3550-0CD10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC MV560 U (6GF3560-0LE10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC MV560 X (6GF3560-0HE10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SIMATIC PDM V9.3
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SIMATIC RTLS Locating Manager
SIMATIC RTLS Locating Manager (6GT2780-0DA00)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Restrict the port at the host with the DeviceConnectionProxy to secure destinations
Securing the connected email server as follows:
• Configure the email server to enforce encrypted communication (TLS/SSL) for all SMTP connections.
• Restrict access to the email server to trusted systems only (e.g., by using firewall rules or IP allowlists).
• Ensure strong authentication to access the email server.
• Keep the email server software and underlying operating system up to date with the latest security patches.
SIMATIC RTLS Locating Manager (6GT2780-0DA10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Restrict the port at the host with the DeviceConnectionProxy to secure destinations
Securing the connected email server as follows:
• Configure the email server to enforce encrypted communication (TLS/SSL) for all SMTP connections.
• Restrict access to the email server to trusted systems only (e.g., by using firewall rules or IP allowlists).
• Ensure strong authentication to access the email server.
• Keep the email server software and underlying operating system up to date with the latest security patches.
SIMATIC RTLS Locating Manager (6GT2780-0DA20)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Restrict the port at the host with the DeviceConnectionProxy to secure destinations
Securing the connected email server as follows:
• Configure the email server to enforce encrypted communication (TLS/SSL) for all SMTP connections.
• Restrict access to the email server to trusted systems only (e.g., by using firewall rules or IP allowlists).
• Ensure strong authentication to access the email server.
• Keep the email server software and underlying operating system up to date with the latest security patches.
SIMATIC RTLS Locating Manager (6GT2780-0DA30)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Restrict the port at the host with the DeviceConnectionProxy to secure destinations
Securing the connected email server as follows:
• Configure the email server to enforce encrypted communication (TLS/SSL) for all SMTP connections.
• Restrict access to the email server to trusted systems only (e.g., by using firewall rules or IP allowlists).
• Ensure strong authentication to access the email server.
• Keep the email server software and underlying operating system up to date with the latest security patches.
SIMATIC RTLS Locating Manager (6GT2780-1EA10)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Restrict the port at the host with the DeviceConnectionProxy to secure destinations
Securing the connected email server as follows:
• Configure the email server to enforce encrypted communication (TLS/SSL) for all SMTP connections.
• Restrict access to the email server to trusted systems only (e.g., by using firewall rules or IP allowlists).
• Ensure strong authentication to access the email server.
• Keep the email server software and underlying operating system up to date with the latest security patches.
SIMATIC RTLS Locating Manager (6GT2780-1EA20)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Restrict the port at the host with the DeviceConnectionProxy to secure destinations
Securing the connected email server as follows:
• Configure the email server to enforce encrypted communication (TLS/SSL) for all SMTP connections.
• Restrict access to the email server to trusted systems only (e.g., by using firewall rules or IP allowlists).
• Ensure strong authentication to access the email server.
• Keep the email server software and underlying operating system up to date with the latest security patches.
SIMATIC RTLS Locating Manager (6GT2780-1EA30)
All versions
affected by
CVE-2025-15467
Currently no fix is available
Restrict the port at the host with the DeviceConnectionProxy to secure destinations
Securing the connected email server as follows:
• Configure the email server to enforce encrypted communication (TLS/SSL) for all SMTP connections.
• Restrict access to the email server to trusted systems only (e.g., by using firewall rules or IP allowlists).
• Ensure strong authentication to access the email server.
• Keep the email server software and underlying operating system up to date with the latest security patches.
SIMATIC STEP 7 V5
All versions < V5.7 SP4
affected by
CVE-2025-15467
SIMATIC Target
All versions
affected by
CVE-2025-15467
Currently no fix is available
Expand children
SIMATIC WinCC
SIMATIC WinCC V7.5
All versions
affected by
CVE-2025-15467
Currently no fix is planned
SIMATIC WinCC V8.0
All versions
affected by
CVE-2025-15467
Currently no fix is planned
SIMATIC WinCC V8.1
All versions
affected by
CVE-2025-15467
Currently no fix is planned
Expand children
SIMATIC WinCC OA
SIMATIC WinCC OA V3.19
All versions < V3.19 P024
affected by
CVE-2025-15467
SIMATIC WinCC OA V3.20
All versions < V3.20 P012
affected by
CVE-2025-15467
SIMATIC WinCC OA V3.21
All versions < V3.21 P02
affected by
CVE-2025-15467
SIMATIC WinCC Runtime Advanced V17
All versions < V17 Update 9
affected by
CVE-2025-15467
SIMATIC WinCC Unified Sequence
All versions < V21
affected by
CVE-2025-15467
SIMOTION OACAMGEN (6AU1820-3EA20-0AB0)
All versions
affected by
CVE-2025-15467
Currently no fix is available
SINAMICS G200
All versions >= V6.3
affected by
CVE-2025-15467
Currently no fix is available
SINAMICS G220
All versions >= V6.3
affected by
CVE-2025-15467
Currently no fix is available
SINAMICS S200
All versions >= V6.3
affected by
CVE-2025-15467
Currently no fix is available
SINAMICS S210
All versions >= V6.3
affected by
CVE-2025-15467
Currently no fix is available
SINAMICS S220
All versions >= V6.3
affected by
CVE-2025-15467
Currently no fix is available
SINEC INS
All versions < V1.0 SP2 Update 5
affected by
CVE-2025-15467
SINEC NMS
All versions
affected by
CVE-2025-15467
Currently no fix is available
SINEC Security Monitor
All versions
affected by
CVE-2025-15467
Currently no fix is available
SINUMERIK Access MyMachine /OPC UA
All versions
affected by
CVE-2025-15467
Currently no fix is available
SITRANS ASM IQ
All versions
affected by
CVE-2025-15467
Currently no fix is available
SITRANS Soft Sensor Engine IQ (SITRANS SSE IQ)
All versions
affected by
CVE-2025-15467
Currently no fix is available
User Management Component (UMC)
All versions < V2.15.3.0
affected by
CVE-2025-15467
Visual Inspection Cockpit
All versions
affected by
CVE-2025-15467
Currently no fix is available