| Publication Date: |
|
| Last Update: |
|
| Current Version: | V3.1 |
| CVSS v3.1 Base Score: | 7.5 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions < Debian 9 Linux Image 2019-12-13 only affected by CVE-2019-11479 |
Apply the latest available Debian patches
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V2.13.3 only affected by CVE-2019-11479 |
Update to V2.13.3 or later version
|
|
All versions < Debian 9 Linux Image 2019-12-13 only affected by CVE-2019-11479 |
Apply the latest available Debian patches in the VPE
|
|
All versions < Debian 9 Linux Image 2019-12-13 only affected by CVE-2019-11479 |
Apply the latest available Debian patches in the VPE or apply the latest CloudConnect VPE Linux image
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions |
Upgrade hardware to SCALANCE M876-4 or RUGGEDCOM RM1224 and apply patches when available, or follow recommendations from section Workarounds and Mitigations
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V4.1 only affected by CVE-2019-8460 |
Update to V4.1
Upgrade hardware to successor product from SCALANCE SC-600 family (https://support.industry.siemens.com/cs/document/109756957) and apply patches when available, or follow recommendations from section Workarounds and Mitigations
|
|
All versions < V4.1 only affected by CVE-2019-8460 |
Update to V4.1
Upgrade hardware to successor product from SCALANCE SC-600 family (https://support.industry.siemens.com/cs/document/109756957) and apply patches when available, or follow recommendations from section Workarounds and Mitigations
|
|
All versions < V6.2 |
Update to V6.2 or later version
|
|
All versions < V4.1 only affected by CVE-2019-8460 |
Update to V4.1
Upgrade hardware to successor product from SCALANCE SC-600 family (https://support.industry.siemens.com/cs/document/109756957) and apply patches when available, or follow recommendations from section Workarounds and Mitigations
|
|
All versions < V4.1 only affected by CVE-2019-8460 |
Update to V4.1
Upgrade hardware to successor product from SCALANCE SC-600 family (https://support.industry.siemens.com/cs/document/109756957) and apply patches when available, or follow recommendations from section Workarounds and Mitigations
|
|
All version < V2.0.1 |
Update to V2.0.1 or later version
|
|
All version < V2.0.1 |
Update to V2.0.1 or later version
|
|
All version < V2.0.1 |
Update to V2.0.1 or later version
|
|
All version < V2.0.1 |
Update to V2.0.1 or later version
|
|
All version < V2.0.1 |
Update to V2.0.1 or later version
|
|
All versions < V8.6.0 |
Update to V8.6.0 or later version
|
|
All versions < V6.4 |
Update to V6.4 or later version
|
|
All versions < V2.0 |
Update to V2.0 or later version
|
|
All versions |
|
|
All versions |
|
|
All versions < V1.1.5 |
Update to V1.1.5 or later version
|
|
All versions < 3.0 |
Update to V3.0 or later version
|
|
All versions only affected by CVE-2019-8460 |
|
|
All versions < V1.5.18 only affected by CVE-2019-8460 |
Update to V1.5.18 or later version
|
|
All versions < V3.3 only affected by CVE-2019-8460 |
|
|
All versions < V3.3 only affected by CVE-2019-8460 |
|
|
All versions < V3.3 only affected by CVE-2019-8460 |
|
|
All versions only affected by CVE-2019-8460 |
|
|
All versions < V1.5.18 only affected by CVE-2019-8460 |
Update to V1.5.18 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V2.2 |
Update to V2.2 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V14.00.15.00_51.25.00.01 only affected by CVE-2019-8460 |
The updated firmware is contained in SIMATIC NET PC Software V14 Update 14 or later version or SIMATIC NET PC Software V16 Update 5 or later version
|
|
All versions < V17.0 only affected by CVE-2019-8460 |
Update to V17.0
|
|
All versions < V3.1.1.0 |
Update to V3.1.1.0
|
|
All versions < V3.1.1.0 |
Update to V3.1.1.0
|
|
All versions < V3.1.1.0 |
Update to V3.1.1.0
|
|
All versions < V3.1.1.0 |
Update to V3.1.1.0
|
|
All versions < V3.1.1.0 |
Update to V3.1.1.0
|
|
All versions < V3.1.1.0 |
Update to V3.1.1.0
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V4.0 |
Update to V4.0 or later version
|
|
All versions < V1.3 |
Update to V1.3 or later version
|
|
All versions < V1.3 |
Update to V1.3 or later version
|
|
All versions < V1.3 |
Update to V1.3 or later version
|
|
All versions < V1.3 |
Update to V1.3 or later version
|
|
All versions < V1.3 |
Update to V1.3 or later version
|
|
All versions < V2.8.4 |
Update to V2.8.4
|
|
All versions < V2.8.4 |
Update to V2.8.4
|
|
All versions |
|
|
All versions |
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V4.92 |
Update to V4.92 or later version
|
|
All versions < V4.8 SP5 |
Update to V4.8 SP5 or later version
|
|
All versions < V4.8 SP5 |
Update to V4.8 SP5 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions < V3.3 only affected by CVE-2019-8460 |
|
|
All versions < V3.3 only affected by CVE-2019-8460 |
|
|
All versions < V2.2 |
Update to V2.2 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
|
All versions only affected by CVE-2019-8460 |
|
|
All versions only affected by CVE-2019-8460 |
|
|
All versions only affected by CVE-2019-8460 |
|
|
All versions only affected by CVE-2019-8460 |
|
|
All versions only affected by CVE-2019-8460 |
|
|
All versions < V2.1 |
Update to V2.1 or later version
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.
| CVSS v3.1 Base Score | 7.5 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CWE | CWE-1049: Excessive Data Query Operations in a Large Data Table |
The kernel used in some products is affected by an integer overflow when handling TCP Selective Acknowledgements. A remote attacker could use this to cause a denial of service.
| CVSS v3.1 Base Score | 7.5 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CWE | CWE-190: Integer Overflow or Wraparound |
A remote attacker could cause a denial of service condition by sending specially crafted TCP Selective Acknowledgment (SACK) sequences to affected products.
| CVSS v3.1 Base Score | 5.3 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L/E:P/RL:O/RC:C |
| CWE | CWE-400: Uncontrolled Resource Consumption |
An attacker with network access to affected products could cause a denial of service condition because of a vulnerability in the TCP retransmission queue implementation kernel when handling TCP Selective Acknowledgements (SACK).
| CVSS v3.1 Base Score | 5.3 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L/E:P/RL:O/RC:C |
| CWE | CWE-400: Uncontrolled Resource Consumption |
| V1.0 (2019-09-10): | Publication Date |
| V1.1 (2019-10-08): | Added solution for SINUMERIK 840D sl, SINUMERIK 828D, SINUMERIK 808D |
| V1.2 (2019-11-12): | Added solution for SIMATIC MV500. Removed SIMATIC RF166C from affected products |
| V1.3 (2019-12-10): | Added solution for SCALANCE W700. SIPLUS devices now explicitly mentioned in the list of affected products |
| V1.4 (2020-02-11): | Added solution for TIM 1531 IRC, for SIMATIC NET CP 1242-7, CP 1243-7 LTE (EU and US versions), CP 1243-1, CP 1243-8 IRC, CP 1543-1, CP 1542SP-1, CP 1542SP-1 IRC, CP 1543SP-1 and for SCALANCE W1700. Added products RUGGEDCOM APE1404 and RUGGEDCOM RX1400. Information regarding SINEMA Remote Connect Server corrected |
| V1.5 (2020-03-10): | Added solution for SINEMA Remote Connect Server, SCALANCE M-800 / S615 and RUGGEDCOM RM1224. Added products SIMATIC NET CP 1623 and CP 1628. Information regarding SIMATIC MV500 corrected |
| V1.6 (2020-04-14): | Added solution for ROX II |
| V1.7 (2020-06-09): | Added products SIMATIC NET CP 443-1 OPC UA, CP 443-1 RNA, CP 442-1 RNA, CP 443-1, CP 443-1 Advanced and CP 343-1 Advanced. Included additional information to CP 1623 and CP 1628 regarding affected CVE. Added CVE-2019-8460 - affected products are identified accordingly. |
| V1.8 (2020-08-11): | Informed about successor product for SIMATIC Teleservice adapters |
| V1.9 (2020-09-08): | Added solution for SIMATIC RF18xC/CI |
| V2.0 (2020-10-13): | Added solution for SIMATIC MV500 and SCALANCE W1750D |
| V2.1 (2020-12-08): | Added solution for SIMATIC S7-1500 CPU 1518(F)-4 PN/DP MFP |
| V2.2 (2021-04-13): | Added affected products SCALANCE S602, SCALANCE S612, SCALANCE S623, and SCALANCE S627-2M and added solution for SIMATIC ITC1500 (PRO), SIMATIC ITC1900 (PRO), and SIMATIC ITC2200 (PRO) |
| V2.3 (2021-05-11): | Added affected products TIM 3V-IE, TIM 3V-IE Advanced, TIM 3V-IE DNP3, TIM 4R-IE and TIM 4R-IE DNP3 |
| V2.4 (2021-07-13): | Added solution for SIMATIC NET CP 1623 and SIMATIC NET CP 1628 |
| V2.5 (2021-09-14): | Added solution for SIMATIC NET CM 1542-1 |
| V2.6 (2022-02-08): | Updated solution for SIMATIC CP 1623; Clarified that currently no remediation is planned for SIMATIC CP 442-1 RNA, SIMATIC CP 443-1 RNA, TIM 3V-IE and TIM 4R-IE devices |
| V2.7 (2022-03-08): | Readded SCALANCE S615 to the list of affected products |
| V2.8 (2022-04-12): | Updated remediation for SIMATIC CP 1623; Added solution for SIMATIC RF600R family and clarified list of affected devices |
| V2.9 (2022-05-10): | Added solution for SIMATIC CP 442-1 RNA and SIMATIC CP 443-1 RNA |
| V3.0 (2022-06-14): | No fix planned for SIMATIC NET CP 443-1 |
| V3.1 (2023-04-11): | Added fix for SIMATIC CP 443-1 and CP 443-1 Advanced |