| Publication Date: |
2020-12-08 |
| Last Update: |
2021-05-11 |
| Current Version: |
V1.1 |
| CVSS v3.1 Base Score: |
9.8 |
| Affected Product and Versions |
Remediation |
|
SIMATIC HMI Comfort Outdoor Panels 7" & 15" (incl. SIPLUS variants):
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC HMI Comfort Panels 4" - 22" (incl. SIPLUS variants):
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC HMI KTP Mobile Panels KTP400F, KTP700, KTP700F, KTP900 and KTP900F:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC ITC1500 V3.1 PRO:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC ITC1500 V3.1:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC ITC1900 V3.1 PRO:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC ITC1900 V3.1:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC ITC2200 V3.1 PRO:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC ITC2200 V3.1:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC WinCC Runtime Advanced:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
|
SIMATIC WinCC Runtime Professional:
No version
|
This product is not affected by any vulnerability listed in this advisory
|
| CVSS v3.1 Base Score |
9.8 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-122: Heap-based Buffer Overflow |
| CVSS v3.1 Base Score |
9.8 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-122: Heap-based Buffer Overflow |
| CVSS v3.1 Base Score |
7.5 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-476: NULL Pointer Dereference |
| CVSS v3.1 Base Score |
9.8 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-120: Buffer Copy without Checking Size of Input (‘Classic Buffer Overflow’) |
https://www.siemens.com/cert/advisories