| Publication Date: |
2021-05-11 |
| Last Update: |
2021-10-12 |
| Current Version: |
V1.2 |
| CVSS v3.1 Base Score: |
9.8 |
| Affected Product and Versions |
Remediation |
|
SIMATIC HMI Comfort Outdoor Panels V15 7" & 15" (incl. SIPLUS variants):
All versions < V15.1 Update 6
|
Update SIMATIC WinCC (TIA Portal) to V15.1 Update 6, and then update panel to V15.1 Update 6
https://support.industry.siemens.com/cs/ww/en/view/109763890/
|
|
SIMATIC HMI Comfort Outdoor Panels V16 7" & 15" (incl. SIPLUS variants):
All versions < V16 Update 4
|
Update SIMATIC WinCC (TIA Portal) to V16 Update 4 or later version, and then update panel to V16 Update 4 or later version
https://support.industry.siemens.com/cs/ww/en/view/109775861/
|
|
SIMATIC HMI Comfort Panels V15 4" - 22" (incl. SIPLUS variants):
All versions < V15.1 Update 6
|
Update SIMATIC WinCC (TIA Portal) to V15.1 Update 6, and then update panel to V15.1 Update 6
https://support.industry.siemens.com/cs/ww/en/view/109763890/
|
|
SIMATIC HMI Comfort Panels V16 4" - 22" (incl. SIPLUS variants):
All versions < V16 Update 4
|
Update SIMATIC WinCC (TIA Portal) to V16 Update 4 or later version, and then update panel to V16 Update 4 or later version
https://support.industry.siemens.com/cs/ww/en/view/109775861/
|
|
SIMATIC HMI KTP Mobile Panels V15 KTP400F, KTP700, KTP700F, KTP900 and KTP900F:
All versions < V15.1 Update 6
|
Update SIMATIC WinCC (TIA Portal) to V15.1 Update 6, and then update panel to V15.1 Update 6
https://support.industry.siemens.com/cs/ww/en/view/109763890/
|
|
SIMATIC HMI KTP Mobile Panels V16 KTP400F, KTP700, KTP700F, KTP900 and KTP900F:
All versions < V16 Update 4
|
Update SIMATIC WinCC (TIA Portal) to V16 Update 4 or later version, and then update panel to V16 Update 4 or later version
https://support.industry.siemens.com/cs/ww/en/view/109775861/
|
|
SIMATIC WinCC Runtime Advanced V15:
All versions < V15.1 Update 6
|
Update to V15.1 Update 6
https://support.industry.siemens.com/cs/ww/en/view/109763890/
|
|
SIMATIC WinCC Runtime Advanced V16:
All versions < V16 Update 4
|
Update to V16 Update 4 or later version
https://support.industry.siemens.com/cs/ww/en/view/109776018/
|
- Restrict access to port 5900/tcp to trusted IP addresses only
| CVSS v3.1 Base Score |
5.4 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:H/PR:L/UI:R/S:U/C:L/I:N/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-788: Access of Memory Location After End of Buffer |
| CVSS v3.1 Base Score |
5.9 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:H/PR:L/UI:N/S:U/C:L/I:N/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-788: Access of Memory Location After End of Buffer |
| CVSS v3.1 Base Score |
5.9 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:H/PR:L/UI:N/S:U/C:L/I:N/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-755: Improper Handling of Exceptional Conditions |
| CVSS v3.1 Base Score |
7.5 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-770: Allocation of Resources Without Limits or Throttling |
| CVSS v3.1 Base Score |
9.8 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-788: Access of Memory Location After End of Buffer |
| CVSS v3.1 Base Score |
7.5 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-400: Uncontrolled Resource Consumption |
| CVSS v3.1 Base Score |
7.5 |
| CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C |
| CWE: |
CWE-401: Missing Release of Memory after Effective Lifetime |
https://www.siemens.com/cert/advisories