Publication Date:
Last Update:
Current Version: V1.0
CVSS v3.1 Base Score: 9.8
CVSS v4.0 Base Score: 7.7
Un-/Collapse All
Affected Product and Versions Remediation

All versions < V7.26.0310
affected by all CVEs
Update to V7.26.0310 or later version

Product-specific remediations or mitigations can be found in the section Known Affected Products.
Please follow the General Security Recommendations.

As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity

Un-/Collapse All

This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.

CVSS v3.1 Base Score 9.8
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CWE CWE-924: Improper Enforcement of Message Integrity During Transmission in a Communication Channel
CVSS v3.1 Base Score 7.0
CVSS v3.1 Vector CVSS:3.1/AV:L/AC:H/PR:L/UI:N/S:U/C:H/I:H/A:H
CWE CWE-924: Improper Enforcement of Message Integrity During Transmission in a Communication Channel
CVSS v3.1 Base Score 6.5
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:L/A:N
CWE CWE-323: Reusing a Nonce, Key Pair in Encryption
CVSS v3.1 Base Score 7.8
CVSS v3.1 Vector CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE CWE-787: Out-of-bounds Write
CVSS v3.1 Base Score 7.0
CVSS v3.1 Vector CVSS:3.1/AV:L/AC:H/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 7.8
CVSS v3.1 Vector CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE CWE-190: Integer Overflow or Wraparound
CVSS v3.1 Base Score 7.5
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CVSS v4.0 Base Score 7.7
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:H/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-125: Out-of-bounds Read
CVSS v3.1 Base Score 6.5
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:L
CWE CWE-385: Covert Timing Channel
CVSS v3.1 Base Score 5.9
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE CWE-125: Out-of-bounds Read
CVSS v3.1 Base Score 6.8
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:R/S:U/C:H/I:H/A:N
CWE CWE-390: Detection of Error Condition Without Action
CVSS v3.1 Base Score 2.8
CVSS v3.1 Vector CVSS:3.1/AV:L/AC:H/PR:L/UI:N/S:C/C:N/I:L/A:N
CWE CWE-863: Incorrect Authorization
CVSS v3.1 Base Score 7.5
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N
CWE CWE-190: Integer Overflow or Wraparound

https://www.siemens.com/cert/advisories
V1.0 (2026-07-14): Publication Date