Affected Product and Versions
Remediation
Development/Evaluation Kits for PROFINET IO: DK Standard Ethernet Controller
All versions
affected by
CVE-2020-28400
Currently no fix is planned
Development/Evaluation Kits for PROFINET IO: EK-ERTEC 200
All versions
affected by
CVE-2020-28400
Currently no fix is planned
Development/Evaluation Kits for PROFINET IO: EK-ERTEC 200P
All versions < V4.7
affected by
CVE-2020-28400
Expand children
SCALANCE M-800 family (incl. S615, MUM-800 and RM1224)
Expand children
RUGGEDCOM RM1224 family (6GK6108-4AM00)
RUGGEDCOM RM1224 LTE(4G) EU (6GK6108-4AM00-2BA2)
All versions < V6.4
affected by
CVE-2020-28400
RUGGEDCOM RM1224 LTE(4G) NAM (6GK6108-4AM00-2DA2)
All versions < V6.4
affected by
CVE-2020-28400
Expand children
SCALANCE M-800 family
SCALANCE M804PB (6GK5804-0AP00-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
Expand children
SCALANCE M812-1 ADSL-Router family
SCALANCE M812-1 ADSL-Router (6GK5812-1AA00-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M812-1 ADSL-Router (6GK5812-1BA00-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
Expand children
SCALANCE M816-1 ADSL-Router family
SCALANCE M816-1 ADSL-Router (6GK5816-1AA00-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M816-1 ADSL-Router (6GK5816-1BA00-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M826-2 SHDSL-Router (6GK5826-2AB00-2AB2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M874-2 (6GK5874-2AA00-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M874-3 3G-Router (CN) (6GK5874-3AA00-2FA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M874-3 (6GK5874-3AA00-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M876-3 (6GK5876-3AA02-2BA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M876-3 (ROK) (6GK5876-3AA02-2EA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M876-4 (6GK5876-4AA10-2BA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M876-4 (EU) (6GK5876-4AA00-2BA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE M876-4 (NAM) (6GK5876-4AA00-2DA2)
All versions < V6.4
affected by
CVE-2020-28400
Expand children
SCALANCE MUM-800 family
SCALANCE MUM853-1 (A1) (6GK5853-2EA10-2AA1)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE MUM853-1 (B1) (6GK5853-2EA10-2BA1)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE MUM853-1 (EU) (6GK5853-2EA00-2DA1)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE MUM856-1 (A1) (6GK5856-2EA10-3AA1)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE MUM856-1 (B1) (6GK5856-2EA10-3BA1)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE MUM856-1 (CN) (6GK5856-2EA00-3FA1)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE MUM856-1 (EU) (6GK5856-2EA00-3DA1)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE MUM856-1 (RoW) (6GK5856-2EA00-3AA1)
All versions < V6.4
affected by
CVE-2020-28400
Expand children
SCALANCE S615 family
SCALANCE S615 EEC LAN-Router (6GK5615-0AA01-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
SCALANCE S615 LAN-Router (6GK5615-0AA00-2AA2)
All versions < V6.4
affected by
CVE-2020-28400
Expand children
SCALANCE W-700 IEEE 802.11n family
SCALANCE W721-1 RJ45 (6GK5721-1FC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W721-1 RJ45 (6GK5721-1FC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W722-1 RJ45 (6GK5722-1FC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W722-1 RJ45 (6GK5722-1FC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W722-1 RJ45 (6GK5722-1FC00-0AC0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W734-1 RJ45 (6GK5734-1FX00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W734-1 RJ45 (6GK5734-1FX00-0AA6)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W734-1 RJ45 (6GK5734-1FX00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W734-1 RJ45 (USA) (6GK5734-1FX00-0AB6)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W738-1 M12 (6GK5738-1GY00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W738-1 M12 (6GK5738-1GY00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W748-1 M12 (6GK5748-1GD00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W748-1 M12 (6GK5748-1GD00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W748-1 RJ45 (6GK5748-1FC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W748-1 RJ45 (6GK5748-1FC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W761-1 RJ45 (6GK5761-1FC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W761-1 RJ45 (6GK5761-1FC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W774-1 M12 EEC (6GK5774-1FY00-0TA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W774-1 M12 EEC (6GK5774-1FY00-0TB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W774-1 RJ45 (6GK5774-1FX00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W774-1 RJ45 (6GK5774-1FX00-0AA6)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W774-1 RJ45 (6GK5774-1FX00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W774-1 RJ45 (6GK5774-1FX00-0AC0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W774-1 RJ45 (USA) (6GK5774-1FX00-0AB6)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W778-1 M12 (6GK5778-1GY00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W778-1 M12 (6GK5778-1GY00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W778-1 M12 EEC (6GK5778-1GY00-0TA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W778-1 M12 EEC (USA) (6GK5778-1GY00-0TB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-1 RJ45 (6GK5786-1FC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-1 RJ45 (6GK5786-1FC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-2 RJ45 (6GK5786-2FC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-2 RJ45 (6GK5786-2FC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-2 RJ45 (6GK5786-2FC00-0AC0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-2 SFP (6GK5786-2FE00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-2 SFP (6GK5786-2FE00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-2IA RJ45 (6GK5786-2HC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W786-2IA RJ45 (6GK5786-2HC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-1 M12 (6GK5788-1GD00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-1 M12 (6GK5788-1GD00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-1 RJ45 (6GK5788-1FC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-1 RJ45 (6GK5788-1FC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-2 M12 (6GK5788-2GD00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-2 M12 (6GK5788-2GD00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-2 M12 EEC (6GK5788-2GD00-0TA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-2 M12 EEC (6GK5788-2GD00-0TB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-2 M12 EEC (6GK5788-2GD00-0TC0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-2 RJ45 (6GK5788-2FC00-0AA0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-2 RJ45 (6GK5788-2FC00-0AB0)
All versions < V6.4.0
affected by
CVE-2020-28400
SCALANCE W788-2 RJ45 (6GK5788-2FC00-0AC0)
All versions < V6.4.0
affected by
CVE-2020-28400
Expand children
SCALANCE W-1700 IEEE 802.11ac family
SCALANCE W1748-1 M12 (6GK5748-1GY01-0AA0)
All versions < V3.0.0
affected by
CVE-2020-28400
SCALANCE W1748-1 M12 (6GK5748-1GY01-0TA0)
All versions < V3.0.0
affected by
CVE-2020-28400
SCALANCE W1788-1 M12 (6GK5788-1GY01-0AA0)
All versions < V3.0.0
affected by
CVE-2020-28400
SCALANCE W1788-2 EEC M12 (6GK5788-2GY01-0TA0)
All versions < V3.0.0
affected by
CVE-2020-28400
SCALANCE W1788-2 M12 (6GK5788-2GY01-0AA0)
All versions < V3.0.0
affected by
CVE-2020-28400
SCALANCE W1788-2IA M12 (6GK5788-2HY01-0AA0)
All versions < V3.0.0
affected by
CVE-2020-28400
Expand children
SCALANCE X-200 family (incl. SIPLUS NET variants)
SCALANCE X204-2 (6GK5204-2BB10-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X204-2FM (6GK5204-2BB11-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X204-2LD (6GK5204-2BC10-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X204-2LD TS (6GK5204-2BC10-2CA2)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X204-2TS (6GK5204-2BB10-2CA2)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X206-1 (6GK5206-1BB10-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X206-1LD (6GK5206-1BC10-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X208 (6GK5208-0BA10-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X208PRO (6GK5208-0HA10-2AA6)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X212-2 (6GK5212-2BB00-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X212-2LD (6GK5212-2BC00-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X216 (6GK5216-0BA00-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE X224 (6GK5224-0BA00-2AA3)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE XF204 (6GK5204-0BA00-2AF2)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE XF204-2 (6GK5204-2BC00-2AF2)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE XF206-1 (6GK5206-1BC00-2AF2)
All versions < V5.2.5
affected by
CVE-2020-28400
SCALANCE XF208 (6GK5208-0BA00-2AF2)
All versions < V5.2.5
affected by
CVE-2020-28400
Expand children
SCALANCE X-200IRT family (incl. SIPLUS NET variants)
SCALANCE X200-4P IRT (6GK5200-4AH00-2BA3)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE X201-3P IRT (6GK5201-3BH00-2BA3)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE X201-3P IRT PRO (6GK5201-3JR00-2BA6)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE X202-2IRT (6GK5202-2BB00-2BA3)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE X202-2P IRT (6GK5202-2BH00-2BA3)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE X202-2P IRT PRO (6GK5202-2JR00-2BA6)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE X204IRT (6GK5204-0BA00-2BA3)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE X204IRT PRO (6GK5204-0JA00-2BA6)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE XF201-3P IRT (6GK5201-3BH00-2BD2)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE XF202-2P IRT (6GK5202-2BH00-2BD2)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE XF204-2BA IRT (6GK5204-2AA00-2BD2)
All versions < V5.5.0
affected by
CVE-2020-28400
SCALANCE XF204IRT (6GK5204-0BA00-2BF2)
All versions < V5.5.0
affected by
CVE-2020-28400
Expand children
SCALANCE X-300 family (incl. X408 and SIPLUS NET variants)
Expand children
SCALANCE X300 family
SCALANCE X307-3 (6GK5307-3BL00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-3LD (6GK5307-3BM00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2 (6GK5308-2FL00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2LD (6GK5308-2FM00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2LH (6GK5308-2FN00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2LH+ (6GK5308-2FP00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X310 (6GK5310-0FA00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X310FE (6GK5310-0BA00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE X308-2M family
SCALANCE X308-2M (6GK5308-2GG00-2AA2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2M PoE (6GK5308-2QG00-2AA2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2M TS (6GK5308-2GG00-2CA2)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE X308-2M RD family
SCALANCE X308-2M (6GK5308-2GG10-2AA2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2M PoE (6GK5308-2QG10-2AA2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2M TS (6GK5308-2GG10-2CA2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X408-2 (6GK5408-2FD00-2AA2)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE X-300 EEC family
SCALANCE X302-7 EEC (2x 24V) (6GK5302-7GD00-2EA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X302-7 EEC (2x 24V, coated) (6GK5302-7GD00-2GA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X302-7 EEC (2x 230V) (6GK5302-7GD00-4EA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X302-7 EEC (2x 230V, coated) (6GK5302-7GD00-4GA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X302-7 EEC (24V) (6GK5302-7GD00-1EA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X302-7 EEC (24V, coated) (6GK5302-7GD00-1GA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X302-7 EEC (230V) (6GK5302-7GD00-3EA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X302-7 EEC (230V, coated) (6GK5302-7GD00-3GA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-2 EEC (2x 24V) (6GK5307-2FD00-2EA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-2 EEC (2x 24V, coated) (6GK5307-2FD00-2GA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-2 EEC (2x 230V) (6GK5307-2FD00-4EA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-2 EEC (2x 230V, coated) (6GK5307-2FD00-4GA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-2 EEC (24V) (6GK5307-2FD00-1EA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-2 EEC (24V, coated) (6GK5307-2FD00-1GA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-2 EEC (230V) (6GK5307-2FD00-3EA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-2 EEC (230V, coated) (6GK5307-2FD00-3GA3)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE X-300 family
SCALANCE X304-2FE (6GK5304-2BD00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X306-1LD FE (6GK5306-1BF00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X320-1 FE (6GK5320-1BD00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X320-1-2LD FE (6GK5320-3BF00-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE X-300 RD family
SCALANCE X307-3 (6GK5307-3BL10-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X307-3LD (6GK5307-3BM10-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE X308-2 RD (inkl. SIPLUS variants)
SCALANCE X308-2 (6GK5308-2FL10-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SIPLUS NET SCALANCE X308-2 (6AG1308-2FL10-4AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2LD (6GK5308-2FM10-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2LH (6GK5308-2FN10-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X308-2LH+ (6GK5308-2FP10-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X310 (6GK5310-0FA10-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE X310FE (6GK5310-0BA10-2AA3)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE XR-300 (6GK5324-xGGxx) family
SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG00-1AR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG00-1HR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG00-3AR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG00-3HR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-12M TS (24V) (6GK5324-0GG00-1CR2)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE XR-300 EEC family
SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG00-2ER2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG00-2JR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-4ER2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-4JR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG00-1ER2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG00-1JR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG00-3ER2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG00-3JR2)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE XR-300 EEC RD family
SCALANCE XR324-4M EEC (2x 24V, ports on front) (6GK5324-4GG10-2ER2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (2x 24V, ports on rear) (6GK5324-4GG10-2JR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-4ER2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (2x 100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-4JR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (24V, ports on front) (6GK5324-4GG10-1ER2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (24V, ports on rear) (6GK5324-4GG10-1JR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on front) (6GK5324-4GG10-3ER2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M EEC (100-240VAC/60-250VDC, ports on rear) (6GK5324-4GG10-3JR2)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE XR-300 POE family
SCALANCE XR324-4M PoE (24V, ports on front) (6GK5324-4QG00-1AR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M PoE (24V, ports on rear) (6GK5324-4QG00-1HR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M PoE (230V, ports on front) (6GK5324-4QG00-3AR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M PoE (230V, ports on rear) (6GK5324-4QG00-3HR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-4M PoE TS (24V, ports on front) (6GK5324-4QG00-1CR2)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE XR-300 RD family
SCALANCE XR324-12M (24V, ports on front) (6GK5324-0GG10-1AR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-12M (24V, ports on rear) (6GK5324-0GG10-1HR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-12M (230V, ports on front) (6GK5324-0GG10-3AR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-12M (230V, ports on rear) (6GK5324-0GG10-3HR2)
All versions < V4.1.4
affected by
CVE-2020-28400
SCALANCE XR324-12M TS (24V) (6GK5324-0GG10-1CR2)
All versions < V4.1.4
affected by
CVE-2020-28400
Expand children
SCALANCE XB-200/XC-200/XP-200/XF-200BA/XR-300WG family
Expand children
SCALANCE XB-200 family
SCALANCE XB205-3 (SC, PN) (6GK5205-3BB00-2AB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB205-3 (ST, E/IP) (6GK5205-3BB00-2TB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB205-3 (ST, E/IP) (6GK5205-3BD00-2TB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB205-3 (ST, PN) (6GK5205-3BD00-2AB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB205-3LD (SC, E/IP) (6GK5205-3BF00-2TB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB205-3LD (SC, PN) (6GK5205-3BF00-2AB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB208 (E/IP) (6GK5208-0BA00-2TB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB208 (PN) (6GK5208-0BA00-2AB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB213-3 (SC, E/IP) (6GK5213-3BD00-2TB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB213-3 (SC, PN) (6GK5213-3BD00-2AB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB213-3 (ST, E/IP) (6GK5213-3BB00-2TB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB213-3 (ST, PN) (6GK5213-3BB00-2AB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB213-3LD (SC, E/IP) (6GK5213-3BF00-2TB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB213-3LD (SC, PN) (6GK5213-3BF00-2AB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB216 (E/IP) (6GK5216-0BA00-2TB2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XB216 (PN) (6GK5216-0BA00-2AB2)
All versions < V4.3
affected by
CVE-2020-28400
Expand children
SCALANCE XC-200 family
SCALANCE XC206-2 (SC) (6GK5206-2BD00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2 (ST/BFOC) (6GK5206-2BB00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2G PoE (6GK5206-2RS00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2G PoE (54 V DC) (6GK5206-2RS00-5AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2G PoE EEC (54 V DC) (6GK5206-2RS00-5FC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2SFP (6GK5206-2BS00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2SFP EEC (6GK5206-2BS00-2FC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2SFP G (6GK5206-2GS00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2SFP G (EIP DEF.) (6GK5206-2GS00-2TC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC206-2SFP G EEC (6GK5206-2GS00-2FC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC208 (6GK5208-0BA00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC208EEC (6GK5208-0BA00-2FC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC208G (6GK5208-0GA00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC208G (EIP def.) (6GK5208-0GA00-2TC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC208G EEC (6GK5208-0GA00-2FC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC208G PoE (6GK5208-0RA00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC208G PoE (54 V DC) (6GK5208-0RA00-5AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC216 (6GK5216-0BA00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC216-3G PoE (6GK5216-3RS00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC216-3G PoE (54 V DC) (6GK5216-3RS00-5AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC216-4C (6GK5216-4BS00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC216-4C G (6GK5216-4GS00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC216-4C G (EIP Def.) (6GK5216-4GS00-2TC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC216-4C G EEC (6GK5216-4GS00-2FC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC216EEC (6GK5216-0BA00-2FC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC224 (6GK5224-0BA00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC224-4C G (6GK5224-4GS00-2AC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC224-4C G (EIP Def.) (6GK5224-4GS00-2TC2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XC224-4C G EEC (6GK5224-4GS00-2FC2)
All versions < V4.3
affected by
CVE-2020-28400
SIPLUS NET SCALANCE XC206-2 (6AG1206-2BB00-7AC2)
All versions < V4.3
affected by
CVE-2020-28400
SIPLUS NET SCALANCE XC206-2SFP (6AG1206-2BS00-7AC2)
All versions < V4.3
affected by
CVE-2020-28400
SIPLUS NET SCALANCE XC208 (6AG1208-0BA00-7AC2)
All versions < V4.3
affected by
CVE-2020-28400
SIPLUS NET SCALANCE XC216-4C (6AG1216-4BS00-7AC2)
All versions < V4.3
affected by
CVE-2020-28400
Expand children
SCALANCE XF-200BA family
SCALANCE XF204 (6GK5204-0BA00-2GF2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XF204 DNA (6GK5204-0BA00-2YF2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XF204-2BA (6GK5204-2AA00-2GF2)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XF204-2BA DNA (6GK5204-2AA00-2YF2)
All versions < V4.3
affected by
CVE-2020-28400
Expand children
SCALANCE XP-200 family
SCALANCE XP208 (6GK5208-0HA00-2AS6)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XP208 (Ethernet/IP) (6GK5208-0HA00-2TS6)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XP208EEC (6GK5208-0HA00-2ES6)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XP208PoE EEC (6GK5208-0UA00-5ES6)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XP216 (6GK5216-0HA00-2AS6)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XP216 (Ethernet/IP) (6GK5216-0HA00-2TS6)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XP216EEC (6GK5216-0HA00-2ES6)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XP216POE EEC (6GK5216-0UA00-5ES6)
All versions < V4.3
affected by
CVE-2020-28400
Expand children
SCALANCE XR-300WG family
SCALANCE XR324WG (24 x FE, AC 230V) (6GK5324-0BA00-3AR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR324WG (24 X FE, DC 24V) (6GK5324-0BA00-2AR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR326-2C PoE WG (6GK5326-2QS00-3AR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR326-2C PoE WG (without UL) (6GK5326-2QS00-3RR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V) (6GK5328-4FS00-3AR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V) (6GK5328-4FS00-3RR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR328-4C WG (24XFE, 4XGE, 24V) (6GK5328-4FS00-2AR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR328-4C WG (24xFE, 4xGE,DC24V) (6GK5328-4FS00-2RR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR328-4C WG (28xGE, AC 230V) (6GK5328-4SS00-3AR3)
All versions < V4.3
affected by
CVE-2020-28400
SCALANCE XR328-4C WG (28xGE, DC 24V) (6GK5328-4SS00-2AR3)
All versions < V4.3
affected by
CVE-2020-28400
Expand children
SCALANCE XM-400/XR-500 family
Expand children
SCALANCE XM-400 family
SCALANCE XM408-4C (6GK5408-4GP00-2AM2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XM408-4C (L3 int.) (6GK5408-4GQ00-2AM2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XM408-8C (6GK5408-8GS00-2AM2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XM408-8C (L3 int.) (6GK5408-8GR00-2AM2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XM416-4C (6GK5416-4GS00-2AM2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XM416-4C (L3 int.) (6GK5416-4GR00-2AM2)
All versions < V6.3.1
affected by
CVE-2020-28400
Expand children
SCALANCE XR-500 family
SCALANCE XR524-8C, 1x230V (6GK5524-8GS00-3AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR524-8C, 1x230V (L3 int.) (6GK5524-8GR00-3AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR524-8C, 2x230V (6GK5524-8GS00-4AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR524-8C, 2x230V (L3 int.) (6GK5524-8GR00-4AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR524-8C, 24V (6GK5524-8GS00-2AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR524-8C, 24V (L3 int.) (6GK5524-8GR00-2AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR526-8C, 1x230V (6GK5526-8GS00-3AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR526-8C, 1x230V (L3 int.) (6GK5526-8GR00-3AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR526-8C, 2x230V (6GK5526-8GS00-4AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR526-8C, 2x230V (L3 int.) (6GK5526-8GR00-4AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR526-8C, 24V (6GK5526-8GS00-2AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR526-8C, 24V (L3 int.) (6GK5526-8GR00-2AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR528-6M (2HR2) (6GK5528-0AA00-2HR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR528-6M (2HR2, L3 int.) (6GK5528-0AR00-2HR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR528-6M (6GK5528-0AA00-2AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR528-6M (L3 int.) (6GK5528-0AR00-2AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR552-12M (2HR2) (6GK5552-0AA00-2HR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR552-12M (2HR2) (6GK5552-0AR00-2HR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR552-12M (2HR2, L3 int.) (6GK5552-0AR00-2AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SCALANCE XR552-12M (6GK5552-0AA00-2AR2)
All versions < V6.3.1
affected by
CVE-2020-28400
SIMATIC CFU DIQ (6ES7655-5PX31-1XX0)
All versions < V2.0.0
affected by
CVE-2020-28400
SIMATIC CFU PA (6ES7655-5PX11-0XX0)
All versions < V2.0.0
affected by
CVE-2020-28400
SIMATIC CM 1542-1 (6GK7542-1AX00-0XE0)
All versions < V3.0
affected by
CVE-2020-28400
SIMATIC CP 1604 (6GK1160-4AA01)
All Versions >= V2.7
affected by
CVE-2020-28400
Currently no fix is planned
SIMATIC CP 1616 (6GK1161-6AA02)
All Versions >= V2.7
affected by
CVE-2020-28400
Currently no fix is planned
SIMATIC CP 1626 (6GK1162-6AA01)
All versions
affected by
CVE-2020-28400
Currently no fix is planned
SIMATIC IE/PB-LINK
All versions >= V3
affected by
CVE-2020-28400
Currently no fix is planned
Expand children
SIMATIC MV500 family
SIMATIC MV540 H (6GF3540-0GE10)
All versions < V3.0
affected by
CVE-2020-28400
SIMATIC MV540 S (6GF3540-0CD10)
All versions < V3.0
affected by
CVE-2020-28400
SIMATIC MV550 H (6GF3550-0GE10)
All versions < V3.0
affected by
CVE-2020-28400
SIMATIC MV550 S (6GF3550-0CD10)
All versions < V3.0
affected by
CVE-2020-28400
SIMATIC MV560 U (6GF3560-0LE10)
All versions < V3.0
affected by
CVE-2020-28400
SIMATIC MV560 X (6GF3560-0HE10)
All versions < V3.0
affected by
CVE-2020-28400
SIMATIC NET DK-16xx PN IO
All Versions >= V2.7
affected by
CVE-2020-28400
Currently no fix is planned
SIMATIC Power Line Booster PLB, Base Module (6ES7972-5AA10-0AB0)
All versions
affected by
CVE-2020-28400
Currently no fix is planned
SIMATIC PROFINET Driver
All versions < V2.3
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU V4 family (incl. SIPLUS variants)
SIMATIC S7-1200 CPU V4 family (incl. SIPLUS variants)
All versions < V4.5.0
affected by
CVE-2020-28400
Update to V4.5 or later version
SIMATIC S7-1200 CPU 1211C AC/DC/Rly (6ES7211-1BE40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIMATIC S7-1200 CPU 1211C DC/DC/DC (6ES7211-1AE40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIMATIC S7-1200 CPU 1211C DC/DC/Rly (6ES7211-1HE40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1212C AC/DC/Rly (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1212C AC/DC/Rly (6ES7212-1BE40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1212 AC/DC/RLY (6AG1212-1BE40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1212C AC/DC/RLY (6AG1212-1BE40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1212C DC/DC/DCÂ (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1212C DC/DC/DC (6ES7212-1AE40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1212C DC/DC/DC (6AG1212-1AE40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1212C DC/DC/DC (6AG1212-1AE40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1212C DC/DC/DC RAIL (6AG2212-1AE40-1XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1212C DC/DC/Rly (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1212C DC/DC/Rly (6ES7212-1HE40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1212 DC/DC/RLY (6AG1212-1HE40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1212 DC/DC/RLY (6AG1212-1HE40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIMATIC S7-1200 CPU 1212FC DC/DC/DC (6ES7212-1AF40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIMATIC S7-1200 CPU 1212FC DC/DC/Rly (6ES7212-1HF40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1214C AC/DC/Rly (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1214C AC/DC/Rly (6ES7214-1BG40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214 AC/DC/RLY (6AG1214-1BG40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214C AC/DC/RLY (6AG1214-1BG40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214C AC/DC/RLY (6AG1214-1BG40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1214C DC/DC/DC (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1214C DC/DC/DC (6ES7214-1AG40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214C DC/DC/DC (6AG1214-1AG40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214C DC/DC/DC (6AG1214-1AG40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214C DC/DC/DC (6AG1214-1AG40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214C DC/DC/DC RAIL (6AG2214-1AG40-1XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1214C DC/DC/Rly (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1214C DC/DC/Rly (6ES7214-1HG40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214 DC/DC/RLY (6AG1214-1HG40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214C DC/DC/RLY (6AG1214-1HG40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214C DC/DC/RLY (6AG1214-1HG40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1214FC DC/DC/DC (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1214FC DC/DC/DC (6ES7214-1AF40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214FC DC/DC/DC (6AG1214-1AF40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1214FC DC/DC/Rly (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1214FC DC/DC/Rly (6ES7214-1HF40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1214FC DC/DC/RLY (6AG1214-1HF40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1215C AC/DC/Rly (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1215C AC/DC/Rly (6ES7215-1BG40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215 AC/DC/RLY (6AG1215-1BG40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215 AC/DC/RLY (6AG1215-1BG40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215C AC/DC/RLY (6AG1215-1BG40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1215C DC/DC/DC (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1215C DC/DC/DC (6ES7215-1AG40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215 DC/DC/DC (6AG1215-1AG40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215 DC/DC/DC (6AG1215-1AG40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215C DC/DC/DC (6AG1215-1AG40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1215C DC/DC/Rly (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1215C DC/DC/Rly (6ES7215-1HG40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215 DC/DC/RLY (6AG1215-1HG40-2XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215 DC/DC/RLY (6AG1215-1HG40-4XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215 DC/DC/RLY (6AG1215-1HG40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMATIC S7-1200 CPU 1215FC DC/DC/DC (incl. SIPLUS variants)
SIMATIC S7-1200 CPU 1215FC DC/DC/DC (6ES7215-1AF40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIPLUS S7-1200 CPU 1215FC DC/DC/DC (6AG1215-1AF40-5XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIMATIC S7-1200 CPU 1215FC DC/DC/Rly (6ES7215-1HF40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
SIMATIC S7-1200 CPU 1217C DC/DC/DC (6ES7217-1AG40-0XB0)
All versions < V4.5.0
affected by
CVE-2020-28400
Expand children
SIMOCODE pro V Ethernet/IP (incl. SIPLUS variants)
SIMOCODE pro V EIP 24V DC (3UF7013-1AB00)
All versions < V1.1.3
affected by
CVE-2020-28400
SIMOCODE pro V EIP 110-240V AC/DC (3UF7013-1AU00)
All versions < V1.1.3
affected by
CVE-2020-28400
SIPLUS SIMOCODE pro V basic unit 2 (6AG1010-1AU00-4AA0)
All versions < V1.1.3
affected by
CVE-2020-28400
Expand children
SIMOCODE pro V PROFINET
SIMOCODE pro V PN 24V DC (3UF7011-1AB00)
All versions < V2.1.3
affected by
CVE-2020-28400
SIMOCODE pro V PN 110-240V AC/DC (3UF7011-1AU00)
All versions < V2.1.3
affected by
CVE-2020-28400
SOFTNET-IE PNIO
All versions
affected by
CVE-2020-28400
Currently no fix is planned