Affected Product and Versions
Remediation
Expand children
SCALANCE M-800 family (incl. S615, MUM-800 and RM1224)
Expand children
RUGGEDCOM RM1224 family (6GK6108-4AM00)
RUGGEDCOM RM1224 LTE(4G) EU (6GK6108-4AM00-2BA2)
All versions < V7.1.2
affected by
all CVEs
RUGGEDCOM RM1224 LTE(4G) NAM (6GK6108-4AM00-2DA2)
All versions < V7.1.2
affected by
all CVEs
Expand children
SCALANCE M-800 family
SCALANCE M804PB (6GK5804-0AP00-2AA2)
All versions < V7.1.2
affected by
all CVEs
Expand children
SCALANCE M812-1 ADSL-Router family
SCALANCE M812-1 ADSL-Router (6GK5812-1AA00-2AA2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M812-1 ADSL-Router (6GK5812-1BA00-2AA2)
All versions < V7.1.2
affected by
all CVEs
Expand children
SCALANCE M816-1 ADSL-Router family
SCALANCE M816-1 ADSL-Router (6GK5816-1AA00-2AA2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M816-1 ADSL-Router (6GK5816-1BA00-2AA2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M826-2 SHDSL-Router (6GK5826-2AB00-2AB2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M874-2 (6GK5874-2AA00-2AA2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M874-3 (6GK5874-3AA00-2AA2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M876-3 (6GK5876-3AA02-2BA2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M876-3 (ROK) (6GK5876-3AA02-2EA2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M876-4 (EU) (6GK5876-4AA00-2BA2)
All versions < V7.1.2
affected by
all CVEs
SCALANCE M876-4 (NAM) (6GK5876-4AA00-2DA2)
All versions < V7.1.2
affected by
all CVEs
Expand children
SCALANCE MUM-800 family
SCALANCE MUM853-1 (EU) (6GK5853-2EA00-2DA1)
All versions < V7.1.2
affected by
all CVEs
SCALANCE MUM856-1 (EU) (6GK5856-2EA00-3DA1)
All versions < V7.1.2
affected by
all CVEs
SCALANCE MUM856-1 (RoW) (6GK5856-2EA00-3AA1)
All versions < V7.1.2
affected by
all CVEs
SCALANCE S615 LAN-Router (6GK5615-0AA00-2AA2)
All versions < V7.1.2
affected by
all CVEs
Expand children
SCALANCE SC-600 family
SCALANCE SC622-2C (6GK5622-2GS00-2AC2)
All versions < V2.3.1
affected by
all CVEs
SCALANCE SC626-2C (6GK5626-2GS00-2AC2)
All versions < V2.3.1
affected by
all CVEs
Expand children
SCALANCE SC632-2C (6GK5632-2GS00-2AC2)
SCALANCE SC632-2C (6GK5632-2GS00-2AC2)
All versions < V2.3.1
affected by
multiple CVEs
SCALANCE SC632-2C (6GK5632-2GS00-2AC2)
All versions < V2.3.1
affected by
CVE-2022-36324
Expand children
SCALANCE SC636-2C (6GK5636-2GS00-2AC2)
SCALANCE SC636-2C (6GK5636-2GS00-2AC2)
All versions < V2.3.1
affected by
multiple CVEs
SCALANCE SC636-2C (6GK5636-2GS00-2AC2)
All versions < V2.3.1
affected by
CVE-2022-36324
Expand children
SCALANCE SC642-2C (6GK5642-2GS00-2AC2)
SCALANCE SC642-2C (6GK5642-2GS00-2AC2)
All versions < V2.3.1
affected by
multiple CVEs
SCALANCE SC642-2C (6GK5642-2GS00-2AC2)
All versions < V2.3.1
affected by
CVE-2022-36324
Expand children
SCALANCE SC646-2C (6GK5646-2GS00-2AC2)
SCALANCE SC646-2C (6GK5646-2GS00-2AC2)
All versions < V2.3.1
affected by
multiple CVEs
SCALANCE SC646-2C (6GK5646-2GS00-2AC2)
All versions < V2.3.1
affected by
CVE-2022-36324
Expand children
SCALANCE W-700 IEEE 802.11ax family
SCALANCE WAM763-1 (6GK5763-1AL00-7DA0)
All versions < V2.0.0
affected by
all CVEs
SCALANCE WAM766-1 (6GK5766-1GE00-7DA0)
All versions < V2.0.0
affected by
all CVEs
SCALANCE WAM766-1 (US) (6GK5766-1GE00-7DB0)
All versions < V2.0.0
affected by
all CVEs
SCALANCE WAM766-1 EEC (6GK5766-1GE00-7TA0)
All versions < V2.0.0
affected by
all CVEs
SCALANCE WAM766-1 EEC (US) (6GK5766-1GE00-7TB0)
All versions < V2.0.0
affected by
all CVEs
SCALANCE WUM763-1 (6GK5763-1AL00-3AA0)
All versions < V2.0.0
affected by
all CVEs
SCALANCE WUM763-1 (6GK5763-1AL00-3DA0)
All versions < V2.0.0
affected by
all CVEs
SCALANCE WUM766-1 (6GK5766-1GE00-3DA0)
All versions < V2.0.0
affected by
all CVEs
SCALANCE WUM766-1 (USA) (6GK5766-1GE00-3DB0)
All versions < V2.0.0
affected by
all CVEs
Expand children
SCALANCE W-700 IEEE 802.11n family
SCALANCE W721-1 RJ45 (6GK5721-1FC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W721-1 RJ45 (6GK5721-1FC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W722-1 RJ45 (6GK5722-1FC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W722-1 RJ45 (6GK5722-1FC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W722-1 RJ45 (6GK5722-1FC00-0AC0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W734-1 RJ45 (6GK5734-1FX00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W734-1 RJ45 (6GK5734-1FX00-0AA6)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W734-1 RJ45 (6GK5734-1FX00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W734-1 RJ45 (USA) (6GK5734-1FX00-0AB6)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W738-1 M12 (6GK5738-1GY00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W738-1 M12 (6GK5738-1GY00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W748-1 M12 (6GK5748-1GD00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W748-1 M12 (6GK5748-1GD00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W748-1 RJ45 (6GK5748-1FC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W748-1 RJ45 (6GK5748-1FC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W761-1 RJ45 (6GK5761-1FC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W761-1 RJ45 (6GK5761-1FC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W774-1 M12 EEC (6GK5774-1FY00-0TA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W774-1 M12 EEC (6GK5774-1FY00-0TB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W774-1 RJ45 (6GK5774-1FX00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W774-1 RJ45 (6GK5774-1FX00-0AA6)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W774-1 RJ45 (6GK5774-1FX00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W774-1 RJ45 (6GK5774-1FX00-0AC0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W774-1 RJ45 (USA) (6GK5774-1FX00-0AB6)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W778-1 M12 (6GK5778-1GY00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W778-1 M12 (6GK5778-1GY00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W778-1 M12 EEC (6GK5778-1GY00-0TA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W778-1 M12 EEC (USA) (6GK5778-1GY00-0TB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-1 RJ45 (6GK5786-1FC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-1 RJ45 (6GK5786-1FC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-2 RJ45 (6GK5786-2FC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-2 RJ45 (6GK5786-2FC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-2 RJ45 (6GK5786-2FC00-0AC0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-2 SFP (6GK5786-2FE00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-2 SFP (6GK5786-2FE00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-2IA RJ45 (6GK5786-2HC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W786-2IA RJ45 (6GK5786-2HC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-1 M12 (6GK5788-1GD00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-1 M12 (6GK5788-1GD00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-1 RJ45 (6GK5788-1FC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-1 RJ45 (6GK5788-1FC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-2 M12 (6GK5788-2GD00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-2 M12 (6GK5788-2GD00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-2 M12 EEC (6GK5788-2GD00-0TA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-2 M12 EEC (6GK5788-2GD00-0TB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-2 M12 EEC (6GK5788-2GD00-0TC0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-2 RJ45 (6GK5788-2FC00-0AA0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-2 RJ45 (6GK5788-2FC00-0AB0)
All versions < V6.6.0
affected by
all CVEs
SCALANCE W788-2 RJ45 (6GK5788-2FC00-0AC0)
All versions < V6.6.0
affected by
all CVEs
Expand children
SCALANCE W-1700 IEEE 802.11ac family
SCALANCE W1748-1 M12 (6GK5748-1GY01-0AA0)
All versions
affected by
all CVEs
Currently no fix is planned
SCALANCE W1748-1 M12 (6GK5748-1GY01-0TA0)
All versions
affected by
all CVEs
Currently no fix is planned
SCALANCE W1788-1 M12 (6GK5788-1GY01-0AA0)
All versions
affected by
all CVEs
Currently no fix is planned
SCALANCE W1788-2 EEC M12 (6GK5788-2GY01-0TA0)
All versions
affected by
all CVEs
Currently no fix is planned
SCALANCE W1788-2 M12 (6GK5788-2GY01-0AA0)
All versions
affected by
all CVEs
Currently no fix is planned
SCALANCE W1788-2IA M12 (6GK5788-2HY01-0AA0)
All versions
affected by
all CVEs
Currently no fix is planned
Expand children
SCALANCE XB-200/XC-200/XP-200/XF-200BA/XR-300WG family
Expand children
SCALANCE XB-200 family
SCALANCE XB205-3 (SC, PN) (6GK5205-3BB00-2AB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB205-3 (ST, E/IP) (6GK5205-3BB00-2TB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB205-3 (ST, E/IP) (6GK5205-3BD00-2TB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB205-3 (ST, PN) (6GK5205-3BD00-2AB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB205-3LD (SC, E/IP) (6GK5205-3BF00-2TB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB205-3LD (SC, PN) (6GK5205-3BF00-2AB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB208 (E/IP) (6GK5208-0BA00-2TB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB208 (PN) (6GK5208-0BA00-2AB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB213-3 (SC, E/IP) (6GK5213-3BD00-2TB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB213-3 (SC, PN) (6GK5213-3BD00-2AB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB213-3 (ST, E/IP) (6GK5213-3BB00-2TB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB213-3 (ST, PN) (6GK5213-3BB00-2AB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB213-3LD (SC, E/IP) (6GK5213-3BF00-2TB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB213-3LD (SC, PN) (6GK5213-3BF00-2AB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB216 (E/IP) (6GK5216-0BA00-2TB2)
All versions < V4.4
affected by
all CVEs
SCALANCE XB216 (PN) (6GK5216-0BA00-2AB2)
All versions < V4.4
affected by
all CVEs
Expand children
SCALANCE XC-200 family
SCALANCE XC206-2 (SC) (6GK5206-2BD00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2 (ST/BFOC) (6GK5206-2BB00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2G PoE (6GK5206-2RS00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2G PoE (54 V DC) (6GK5206-2RS00-5AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2G PoE EEC (54 V DC) (6GK5206-2RS00-5FC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2SFP (6GK5206-2BS00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2SFP EEC (6GK5206-2BS00-2FC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2SFP G (6GK5206-2GS00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2SFP G (EIP DEF.) (6GK5206-2GS00-2TC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC206-2SFP G EEC (6GK5206-2GS00-2FC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC208 (6GK5208-0BA00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC208EEC (6GK5208-0BA00-2FC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC208G (6GK5208-0GA00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC208G (EIP def.) (6GK5208-0GA00-2TC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC208G EEC (6GK5208-0GA00-2FC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC208G PoE (6GK5208-0RA00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC208G PoE (54 V DC) (6GK5208-0RA00-5AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC216 (6GK5216-0BA00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC216-3G PoE (6GK5216-3RS00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC216-3G PoE (54 V DC) (6GK5216-3RS00-5AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC216-4C (6GK5216-4BS00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC216-4C G (6GK5216-4GS00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC216-4C G (EIP Def.) (6GK5216-4GS00-2TC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC216-4C G EEC (6GK5216-4GS00-2FC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC216EEC (6GK5216-0BA00-2FC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC224 (6GK5224-0BA00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC224-4C G (6GK5224-4GS00-2AC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC224-4C G (EIP Def.) (6GK5224-4GS00-2TC2)
All versions < V4.4
affected by
all CVEs
SCALANCE XC224-4C G EEC (6GK5224-4GS00-2FC2)
All versions < V4.4
affected by
all CVEs
SIPLUS NET SCALANCE XC206-2 (6AG1206-2BB00-7AC2)
All versions < V4.4
affected by
all CVEs
SIPLUS NET SCALANCE XC206-2SFP (6AG1206-2BS00-7AC2)
All versions < V4.4
affected by
all CVEs
SIPLUS NET SCALANCE XC208 (6AG1208-0BA00-7AC2)
All versions < V4.4
affected by
all CVEs
SIPLUS NET SCALANCE XC216-4C (6AG1216-4BS00-7AC2)
All versions < V4.4
affected by
all CVEs
Expand children
SCALANCE XF-200BA family
SCALANCE XF204 (6GK5204-0BA00-2GF2)
All versions < V4.4
affected by
all CVEs
SCALANCE XF204 DNA (6GK5204-0BA00-2YF2)
All versions < V4.4
affected by
all CVEs
SCALANCE XF204-2BA (6GK5204-2AA00-2GF2)
All versions < V4.4
affected by
all CVEs
SCALANCE XF204-2BA DNA (6GK5204-2AA00-2YF2)
All versions < V4.4
affected by
all CVEs
Expand children
SCALANCE XP-200 family
SCALANCE XP208 (6GK5208-0HA00-2AS6)
All versions < V4.4
affected by
all CVEs
SCALANCE XP208 (Ethernet/IP) (6GK5208-0HA00-2TS6)
All versions < V4.4
affected by
all CVEs
SCALANCE XP208EEC (6GK5208-0HA00-2ES6)
All versions < V4.4
affected by
all CVEs
SCALANCE XP208PoE EEC (6GK5208-0UA00-5ES6)
All versions < V4.4
affected by
all CVEs
SCALANCE XP216 (6GK5216-0HA00-2AS6)
All versions < V4.4
affected by
all CVEs
SCALANCE XP216 (Ethernet/IP) (6GK5216-0HA00-2TS6)
All versions < V4.4
affected by
all CVEs
SCALANCE XP216EEC (6GK5216-0HA00-2ES6)
All versions < V4.4
affected by
all CVEs
SCALANCE XP216POE EEC (6GK5216-0UA00-5ES6)
All versions < V4.4
affected by
all CVEs
Expand children
SCALANCE XR-300WG family
SCALANCE XR324WG (24 x FE, AC 230V) (6GK5324-0BA00-3AR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR324WG (24 X FE, DC 24V) (6GK5324-0BA00-2AR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR326-2C PoE WG (6GK5326-2QS00-3AR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR326-2C PoE WG (without UL) (6GK5326-2QS00-3RR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V) (6GK5328-4FS00-3AR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V) (6GK5328-4FS00-3RR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR328-4C WG (24XFE, 4XGE, 24V) (6GK5328-4FS00-2AR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR328-4C WG (24xFE, 4xGE,DC24V) (6GK5328-4FS00-2RR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR328-4C WG (28xGE, AC 230V) (6GK5328-4SS00-3AR3)
All versions < V4.4
affected by
all CVEs
SCALANCE XR328-4C WG (28xGE, DC 24V) (6GK5328-4SS00-2AR3)
All versions < V4.4
affected by
all CVEs
Expand children
SCALANCE XM-400/XR-500 family
Expand children
SCALANCE XM-400 family
SCALANCE XM408-4C (6GK5408-4GP00-2AM2)
All versions < V6.6
affected by
all CVEs
SCALANCE XM408-4C (L3 int.) (6GK5408-4GQ00-2AM2)
All versions < V6.6
affected by
all CVEs
SCALANCE XM408-8C (6GK5408-8GS00-2AM2)
All versions < V6.6
affected by
all CVEs
SCALANCE XM408-8C (L3 int.) (6GK5408-8GR00-2AM2)
All versions < V6.6
affected by
all CVEs
SCALANCE XM416-4C (6GK5416-4GS00-2AM2)
All versions < V6.6
affected by
all CVEs
SCALANCE XM416-4C (L3 int.) (6GK5416-4GR00-2AM2)
All versions < V6.6
affected by
all CVEs
Expand children
SCALANCE XR-500 family
SCALANCE XR524-8C, 1x230V (6GK5524-8GS00-3AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR524-8C, 1x230V (L3 int.) (6GK5524-8GR00-3AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR524-8C, 2x230V (6GK5524-8GS00-4AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR524-8C, 2x230V (L3 int.) (6GK5524-8GR00-4AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR524-8C, 24V (6GK5524-8GS00-2AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR524-8C, 24V (L3 int.) (6GK5524-8GR00-2AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR526-8C, 1x230V (6GK5526-8GS00-3AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR526-8C, 1x230V (L3 int.) (6GK5526-8GR00-3AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR526-8C, 2x230V (6GK5526-8GS00-4AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR526-8C, 2x230V (L3 int.) (6GK5526-8GR00-4AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR526-8C, 24V (6GK5526-8GS00-2AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR526-8C, 24V (L3 int.) (6GK5526-8GR00-2AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR528-6M (2HR2) (6GK5528-0AA00-2HR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR528-6M (2HR2, L3 int.) (6GK5528-0AR00-2HR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR528-6M (6GK5528-0AA00-2AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR528-6M (L3 int.) (6GK5528-0AR00-2AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR552-12M (2HR2) (6GK5552-0AA00-2HR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR552-12M (2HR2) (6GK5552-0AR00-2HR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR552-12M (2HR2, L3 int.) (6GK5552-0AR00-2AR2)
All versions < V6.6
affected by
all CVEs
SCALANCE XR552-12M (6GK5552-0AA00-2AR2)
All versions < V6.6
affected by
all CVEs