| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.2 |
| CVSS v3.1 Base Score: | 9.8 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions < V5.0.0 |
Update to V5.0.0 or later version
|
|
All versions >= V5.0.0 affected by CVE-2019-18340 |
Currently no fix is planned
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure Siemens strongly recommends to protect network access to affected products with appropriate mechanisms. It is advised to follow recommended security practices in order to run the devices in a protected IT environment.
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.
The HTTP service (default port 5401/tcp) of the SiVMS/SiNVR Video Server contains an authentication bypass vulnerability, even when properly configured with enforced authentication.
A remote attacker with network access to the Video Server could exploit this vulnerability to read the SiVMS/SiNVR users database, including the passwords of all users in obfuscated cleartext.
| CVSS v3.1 Base Score | 9.8 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:F/RL:U/RC:C |
| CWE | CWE-306: Missing Authentication for Critical Function |
Both the SiVMS/SiNVR Video Server and the Control Center Server (CCS) store user and device passwords by applying weak cryptography.
A local attacker could exploit this vulnerability to extract the passwords from the user database and/or the device configuration files to conduct further attacks.
| CVSS v3.1 Base Score | 5.5 |
| CVSS v3.1 Vector | CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:N/A:N/E:F/RL:U/RC:C |
| CWE | CWE-327: Use of a Broken or Risky Cryptographic Algorithm |
The links to vendor advisory and software downloads no longer exist. For support contact PKE (https://pke.at/).
All vulnerabilities that were reported in V1.0 of this advisory, but only apply to the Control Center Server (CCS) have been removed and are now addressed in this advisory: SSA-761844, initial release on 2021-04-13.
| V1.0 (2019-12-10): | Publication Date |
| V1.1 (2021-04-13): | Added partial solution for SiNVR/SiVMS Video Server; removed information for Control Center Server (CCS), which is now addressed in SSA-761844 |
| V1.2 (2024-01-09): | Cleanup: removed orphaned links to vendor advisories and software downloads |